Rainproof, Meter Mains and All-In-Ones, 125 to 225 A Maximum

Class 4120/ Refer to Catalog 4120CT2201

Solar Ready PoN CSEDs

  • Ring or ringless type meter socket designs available

  • UL Listed, suitable only for use as service equipment

  • Service disconnect(s) are supplied factory-installed, except where noted

  • Interiors accept plug-on neutral and pigtail style branch circuit breakers

  • Supplied with a fully distributed neutral bar, all unused terminals may be used for equipment grounding wires

  • Meets Ferderal Specification W-P-115c as Type 1, Class 2

  • Solar ready kits for line side tap available, see accessories table

  • All devices have a 3" KO in the bottom endwall

  • Provisions for field installed CTs on All devices

Amperage Rating Bus Bar Ampere Rating Bypass type Service (Type of Feed) Short Circuit Current Rating Cat. No. Service Disconnect(s) Load Center and
Branch Circuit Breakers
(Order seperately pages….)
Bus Rating Hub Type Line Side Main Lugs Service Ground Lug
2P Circuits Type (Factory installed except where noted) Spaces Circuits Tandems Ampere Rating Max.

Ring Type, QO

Surface Mount Only

100 A 225 A None UG 22 kA

CU816F100PS[1][2]

1 QOM2100VH 8 16 8 70 A A-L 4-250 14-2/0 CU
12-2/0 AL
200 A None UG 22 kA

CU48F200PS[1][2]

1 QOM2200VH 4 8 4 110 A
200 A None UG 22 kA

CU816F200PS[1][2]

1 QOM2200VH 8 16 8 110 A

Ring Type, Homeline

Surface Mount Only

100 A 225 A None UG 22 kA

SU816F100PS[1][2]

1 QOM2100VH 8 16 8 70 A A-L 4-250 14-2/0 CU
12-2/0 AL
200 A None UG 22 kA

SU48F200PS[1][2]

1 QOM2200VH 4 8 4 110 A
200 A None UG 22 kA

SU816F200PS[1][2]

1 QOM2200VH 8 16 8 110 A
150 A None OH/UG 22 kA

SC816F150PS[1][2]

1 QOM2150VH 8 16 8 150 A 225 8-2/0
200 A None OH/UG 22 kA

SC816F200PS[1][2]

1 QOM2200VH 8 16 8 200 A 225
200 A None OH/UG 22 kA

SC2040M200PS[2]

1 QOM2200VH 20 40 20 200 A 225
200 A None OH/UG 22 kA

SC3042M200PS[2]

1 QOM2200VH 30 42 12 200 A 225
200 A None OH/UG 22 kA

SC42M200PS[2]

1 QOM2200VH 42 42 0 200 A 225

Semiflush Mount Only

200 A 225 A None OH[3]/UG 22 kA

SC816F200PF[1][2]

1 QOM2200VH 8 16 8 200 A 225 A-L 4-250 8-2/0
125 A None OH[3]/UG 22 kA

SC2040M125PF[2]

1 QOM2125VH 20 40 20 110 A 225
200 A None OH[3]/UG 22 kA

SC2040M200PF[2]

1 QOM2200VH 20 40 20 200 A 225
200 A None OH[4]/UG 22 kA

SC3042M200PF[2]

1 QOM2200VH 30 42 12 200 A 225
225 A None OH[4]/UG 22 kA

SC3042M225PF[2]

1 QOM2225VH 30 42 12 200 A 225

Ringless, QO

Surface Mount Only

100 A 225 A None UG 22 kA

QU48F100PS[1]

1 QOM2100VH 4 8 4 70 A A-L 4-250 14-2/0 CU
12-2/0 AL
100 A Lever UG 22 kA

QU48F100PSL[1]

1 QOM2100VH 4 8 4 70 A
125 A None UG 22 kA

QU48F125PS[1]

1 QOM2125VH 4 8 4 70 A
150 A None UG 22 kA

QU48F150PS[1]

1 QOM2150VH 4 8 4 110 A
200 A None UG 22 kA

QU48F200PS[1]

1 QOM2200VH 4 8 4 110 A
150 A None UG 22 kA

QU816F150PS[1]

1 QOM2150VH 8 16 8 110 A
200 A None UG 22 kA

QU816F200PS[1]

1 QOM2200VH 8 16 8 110 A
200 A Lever UG 22 kA

QU816F200PSL[1]

1 QOM2200VH 8 16 8 110 A
200 A None UG 22 kA

QU816M200PS

1 QOM2200VH 8 16 8 110 A

Ringless, Homeline

Surface Mount Only

100 A 225 A None UG 22 kA

RU48F100PS[1]

1 QOM2100VH 4 8 4 70 A A-L 4-250 14-2/0 CU
12-2/0 AL
100 A Lever UG 22 kA

RU48F100PSL[1]

1 QOM2100VH 4 8 4 70 A
125 A None UG 22 kA

RU48F125PS[1]

1 QOM2125VH 4 8 4 70 A
150 A None UG 22 kA

RU48F150PS[1]

1 QOM2150VH 4 8 4 110 A
200 A None UG 22 kA

RU48F200PS[1]

1 QOM2200VH 4 8 4 110 A
150 A None UG 22 kA

RU816F150PS[1]

1 QOM2150VH 8 16 8 110 A
200 A None UG 22 kA

RU816F200PS[1]

1 QOM2200VH 8 16 8 110 A
200 A Horn UG 22 kA

RU816F200PSH[1]

1 QOM2200VH 8 16 8 110 A
200 A Lever UG 22 kA

RU816F200PSL[1]

1 QOM2200VH 8 16 8 110 A
200 A None UG 22 kA

RU816M200PS

1 QOM2200VH 8 16 8 110 A

Knockouts

Symbol

A

B

C

D

E

F

G

H

I

J

Conduit Size (in.)

1/2

3/4

1

1-1/4

1-1/2

2

2-1/2

3

3-1/2

4

Semiflush Mount type "SC-" (Ring Type, no bypass)

Surface Mount type "SC-" (Ring Type, no bypass)

   

note

See each catalog number’s associated technical drawing online for additional dimensions and enclosure details.

Footnotes

  1. Supplied with load side feed-thru lugs, for 4AWG-250 kcmil Al/Cu conductors.
  2. Meets EUSERC requirements.
  3. Suitable for OH service with addition of tunnel kit (SCTKP20). Check with local utility for approval and order separately.
  4. Suitable for OH service with addition of tunnel kit (SCTKP30). Check with local utility for approval and order separately.
Feedback