CSED Accessories and Hubs

Class 4119, 4120 / Refer to Catalog 4120CT2201

Accessories and Hubs for CSEDs

Accessories

Description

Cat. No.

Generator Kit: Interlocks main service disconnect and generator circuit breaker (order separately). For :

    Homeline™ CSED Devices RC816F-, RC2040M-, SO2040M- containing suffix -C or -CH

    QO CSED Devices QC816F-, QC2442M- containing suffix -C or -CH


RCGK2

QCGK3

Backfed inverter circuit breaker retaining kit for SC2636M225FPV

PK2SCPV OBS

Fifth Jaw Kit for:

Meter Main Types: C, RC, SC, QC

All-In-One Types: SC, SU (100–225 A), QC, RC, SO

5J

Bypass (Horn Type) for Ringless Type Meter Mains and All-In-Ones (100–200 A)
(except for RC8L125S, RC1624M100S and RC1624M125S–use RCHB).

MMHB

Lexan Meter Socket Cover Plate for:

    Ring and Ringless Type Meter Mains

    Ring and Ringless Type All-In-Ones

29007

Meter Socket Sealing Rings for Ring Type Meter Mains and All-In Ones:

    Snap Type Aluminum (Std.)

    Screw Type Aluminum

    Snap Type Stainless Steel


2920910001

29008W

ARP00026  

Anti-Inversion Kit . For use ONLY on 400 A Meter Mains and All-In-Ones with lever bypass.

MMLRK

Trim Kit for 2 in. X 6 in. stud wall, used with Reverse All-In-Ones, SU3040M200R, and SU3040M225R

SU2X6TRIM

Barrel Lock Kit (Barrel Lock not included), supplied with bracket and mounting screw, refer to listings for where used.

SCBRLLOCK OBS

Semiflush Flange Kit for:

Meter Mains: SC816D150/200C and RC816D200CH

All-In-Ones: SC2040M200C

SC200F

Semiflush Flange Kit for ring- and ringless-type Meter Mains and All-In-Ones (400 A Only)

FK400

Lug Kit includes (4) lugs, for use with 2 AWG–600 kcmil Al/Cu conductors. Lugs are for standard 2-Hole mounting. Meter Main and All-In-One units supplied with (2) studs per phase and neutral will accept one lug per phase and neutral. Not for use on 400 A devices with “K” suffix.

CMELK4

Branch Circuit Breaker Field Installation Kit for two Q-Frame Circuit Breakers (QBL, QDL, or QGL, order separately). For CUM400CB, QUM400CL or QUM400CK - includes (2) mounting pans, (4) wires.

BMK2Q400

Overhead Feed Trough for 400 A ring- and ringless-type Meter Mains and All-In-Ones.

OCK400

Touch-Up Paint (ASA49 Gray)

PK49SP

Ground Bar Kit, Meter Mains and All-In-Ones QC, RC, and SC (100–225 A)

PK15GTA

Filler Plate for:

Meter Main Types: QC, CU All-In-One Types: QC

QOFP

Filler Plate for:

Meter Main Types: RC, SC All-In-One Types: SC, RC, SU

HOMFP

Neutral Lug (6-2/0 AWG) for:

Meter Main Types: RC, SC, QC All-In-One Types: SC, SU, QC, RC

LK100AN

Overhead Barrier Tunnel Kit for Ringless & Horn Bypass in RC/QC Devices

OHBS OBS

Overhead Barrier Tunnel Kit for Lever Bypass RC/QC Devices

OHBL

Solar Ready Kit for Type SC Semiflush Mounted Solar Ready Devices (includes lugs and replacement UL67 barrier)

SR69064AF

Solar Ready Kit for Type SC Surface Mounted Solar Ready Devices (includes lugs and replacement UL67 barrier)

SR69064AS

Energy Center Manual Transfer Kit

QO2DTEC

Energy Center Hold-Down Bracket Kit

QOCRBGK2EC

Solar Ready Kit for UG 200 A Max Meter Mains

SRKUGMM

Generator Kit for RU/SU/QU/CU- 200 A Max Meter Mains

SRUGK

OBS This product is obsolete.


Hubs and Closing Plates

Hub

Series

Conduit Size

(inches)

Cat. No.

Disc.

Sch.

Closing Plate for “A” Hub opening

ACP

DE4

A

1.00

A100

DE4

1.25

A125

DE4

1.50

A150

DE4

2.00

A200

DE4

2.50

A250

DE4

Adapter plate to allow use of “A”
Hubs on “A-L” size hub openings

AAP

DE4

Closing Plate for “A-L” Hub opening

ACPL

DE4

A-L

2.00

A200L   [1]

DE4

2.50

A250L

DE4

3.00

A300L

DE4

3.50

A350L

DE4

4.00

A400L

DE4

Closing Plate for “B” Hub opening

BCAP

DE1A

B

0.75

B075

DE1A

1.00

B100

DE1A

1.25

B125

DE1A

1.50

B150

DE1A

2.00

B200

DE1A

2.50

B250

DE1A

B300

3.00

B300

DE1A

Footnotes

  1. Supplied with AAP adapter plate and “A” hub.
Feedback