Dimmers, Switches, and Outlets

Refer to Catalog 0102CT2001

Dimmers, Switches, and Outlets

Management and control at the device level.


Square D X Series Wiring Devices

X Series connected products include outlets (receptacles).

With Matter compliance and intelligent connectivity, the new X Series connected wiring devices can be controlled through any major smart home platform such as Amazon, Alexa, Google Home, and Apple HomeKit.

This next chapter of X Series wiring devices offers the same stylish design and color selection as our non-connected X Series devices.

View the X Series products at https://www.se.com/us/en/product-range/26420638 or scan the QR code.


For warranty information, see Schneider Home System Warranty Data Bulletin, 0102DB2301.


Square D X Series Wiring Devices

Description

Catalog Number

Gang

Tech

Amp. Rating
(A)

Voltage Rating
(Vac)

No. of Poles

Device Type

Nominal Load 1
(W)

Load Type 1

Nominal Load 2
(W)

Load Type 2

Switch, X Series, single pole, 3 way, WiFi, Matter, white, matte finish, neutral required

SQR141U1WHWM

1

2.4 GHz Wi-Fi

15

120

1

Multi-way

600

Halogen,
Incandescent

Switch, X Series, single pole, 3 way, WiFi, Matter, black, matte finish, neutral required

SQR141U1BKWM

1

2.4 GHz Wi-Fi

15

120

1

Multi-way

600

Halogen,
Incandescent

Switch, X Series, single pole, 3 way, WiFi, Matter, light almond, matte finish, neutral required

SQR141U1LAWM

1

2.4 GHz Wi-Fi

15

120

1

Multi-way

600

Halogen,
Incandescent

Switch, X Series, single pole, 3 way, WiFi, Matter, grey, matte finish, neutral required

SQR141U1GYWM

1

2.4 GHz Wi-Fi

15

120

1

Multi-way

600

Halogen,
Incandescent

Dimmer, X Series, rocker, 600W, single pole, 3 way, WiFi , Matter, white, matte finish, neutral required

SQR226U1WHWM

1

2.4 GHz Wi-Fi

15

120

1

Multi-way

600

Halogen,
Incandescent

150

Dimmable LED

Dimmer, X Series, rocker, 600W, single pole, 3 way, WiFi, Matter, black, matte finish, neutral required

SQR226U1BKWM

1

2.4 GHz Wi-Fi

15

120

1

Multi-way

600

Halogen,
Incandescent

150

Dimmable LED

Dimmer, X Series, rocker, 600W, single pole, 3 way, WiFi , Matter, light almond, matte finish, neutral required

SQR226U1LAWM

1

2.4 GHz Wi-Fi

15

120

1

Multi-way

600

Halogen,
Incandescent

150

Dimmable LED

Dimmer, X Series, rocker, 600W, single pole, 3 way, WiFi, Matter, Grey, matte finish, neutral required

SQR226U1GYWM

1

2.4 GHz Wi-Fi

15

120

1

Multi-way

600

Halogen,
Incandescent

150

Dimmable LED

Socket-outlet, X Series, 15A, decorator, tamper resistant, WiFi, Matter, white, matte finish, neutral required

SQR441U1WHWM

1

2.4 GHz Wi-Fi

15

125

2

Duplex

Socket-outlet, X Series, 15A, decorator, tamper resistant, WiFi, Matter, black , matte finish, neutral required

SQR441U1BKWM

1

2.4 GHz Wi-Fi

15

125

2

Duplex

Socket-outlet, X Series, 15A, decorator, tamper resistant, WiFi, Matter, light almond, matte finish, neutral required

SQR441U1LAWM

 

1

2.4 GHz Wi-Fi

15

125

2

Duplex

Socket-outlet, X Series, 15A, decorator, tamper resistant, WiFi, Matter, Grey, matte finish, neutral required

SQR441U1GYWM

1

2.4 GHz Wi-Fi

15

125

2

Duplex

Dimmer, X Series, rocker, 600W, single pole, 3 way, WiFi, Matter, white, matte finish, wall plate, neutral required

SQR226U1WHWMP

1

2.4 GHz Wi-Fi

15

125

1

Multi-way

600

Halogen,
Incandescent

150

Dimmable LED

Socket-outlet, X Series, 15A, decorator, tamper resistant, WiFi, Matter, white, matte finish, wall plate, neutral required

SQR441U1WHWMP

1

2.4 GHz Wi-Fi

15

125

2

Duplex

Switch, X Series, single pole, 3 way, WiFi, Matter, white, matte finish, wall plate, neutral required

SQR141U1WHWMP

1

2.4 GHz Wi-Fi

15

120

1

Multi-way

600

Halogen,
Incandescent

Feedback