Service Entrance Devices

Class 1130 / Refer to Catalog 1100CT0501

Service Entrance Devices

The information in this topic covers Schneider Electric’s service entrance devices, featuring PowerPacT Q‑Frame and QO enclosed circuit breaker solutions. It includes available enclosure types, ratings, compatible circuit breakers, and associated accessories.

Enclosure

PowerPacT Q-Frame
Molded Case Circuit Breaker

Residential Enclosed Circuit Breakers with PowerPacT Q Frame MCBs

Enclosure Mains Rating Short Circuit Rating Commercial Reference Included in Package

Rainproof
NEMA 3R

150 A

25 kA

Q2150MRBE

Factory Installed:
(1) QDL22150,
(1) service entrance barrier,
(1) emergency disconnect label &
(1) service disconnect label

Rainproof
NEMA 3R

200 A

25 kA

Q2200MRBE

Factory Installed:
(1) QDL22200,
(1) service entrance barrier,
(1) emergency disconnect label &
(1) service disconnect label

Rainproof
NEMA 3R

70-200 A

10-100 kA

Q2200RBE [1]

Factory Installed:
(1) emergency disconnect label &
(1) service disconnect label
Factory Included:
(1) service entrance barrier[2]

Replacement Kit for Residential Enclosed Circuit Breakers with PowerPacT Q Frame

Mains Rating Short Circuit Rating Commercial Reference Included in Package

70 -200 A

10-100 kA

PKSB1Q2

(1) Service entrance barrier &
(1) emergency disconnect label.[1]

PowerPacT Q-Frame Molded Case Circuit Breakers for Residential Enclosed Circuit Breakers

Service Type 3R — Rainproof Circuit Breaker not included Ampere rating Short Circuit Rating
10 k AIR 25 k AIR 65 k AIR 100 k AIR

2P 240 Vac Maximum

Q2200RBE

70 A

QBL22070

QDL22070

QGL22070

QJL22070

80 A

QBL22080

QDL22080

QGL22080

QJL22080

90 A

QBL22090

QDL22090

QGL22090

QJL22090

100 A

QBL22100

QDL22100

QGL22100

QJL22100

110 A

QBL22110

QDL22110

QGL22110

QJL22110

125 A

QBL22125

QDL22125

QGL22125

QJL22125

150 A

QBL22150

QDL22150

QGL22150

QJL22150

175 A

QBL22175

QDL22175

QGL22175

QJL22175

200 A

QBL22200

QDL22200

QGL22200

QJL22200


QO2100MRBE

 

2-Pole Circuit Breaker Enclosures—22 kA Short Circuit Rating

Service[3]

Ampere Rating

Rainproof

Box No.[4]

Included in Package

120/240 Vac

100 A

QO2100MRBE

10R

Factory installed
(1) QO2100VH
(1) Service Barrier Kit (PKSB1QO2)

125 A

QO2125MRBE

13R

Factory installed
(1) QO2125VH
(1) Service Barrier Kit (PKSB1QO2)

Service[3]

Ampere Rating

General Purpose[5]

Box No.[4]

120/240 Vac

100 A

QO2100BNF/S

10R

125 A

QO2125BNF/S

13R

Q Frame Enclosures and Q Frame Circuit Breakers

Service

Enclosure Only  [6]

Circuit Breaker (Order Separately)

Type 1—General Purpose   [5]

Type 3R—Rainproof

Box No.

[4]

Ampere

Rating

10 k AIR

25 k AIR

65 k AIR

100 k AIR

2P 240 Vac

Maximum

Q22200NS [7]

or

Q23225NF/S

Q22200NRB [7]

or

Q23225NRB

19, 11R

20, 12R

 70 A

QBL22070

QDL22070

QGL22070

QJL22070

 80 A

QBL22080

QDL22080

QGL22080

QJL22080

 90 A

QBL22090

QDL22090

QGL22090

QJL22090

100 A

QBL22100

QDL22100

QGL22100

QJL22100

110 A

QBL22110

QDL22110

QGL22110

QJL22110

125 A

QBL22125

QDL22125

QGL22125

QJL22125

150 A

QBL22150

QDL22150

QGL22150

QJL22150

175 A

QBL22175

QDL22175

QGL22175

QJL22175

200 A

QBL22200

QDL22200

QGL22200

QJL22200

225 A

QBL22225

QDL22225

QGL22225

QJL22225

3P 240 Vac

Q23225NF/S

Q23225NRB

20, 12R

 70 A

QBL32070

QDL32070

QGL32070

QJL32070 [8]

 80 A

QBL32080

QDL32080

QGL32080

QJL32080 [8]

 90 A

QBL32090

QDL32090

QGL32090

QJL32090 [8]

100 A

QBL32100

QDL32100

QGL32100

QJL32100 [8]

110 A

QBL32110

QDL32110

QGL32110

QJL32110 [8]

125 A

QBL32125

QDL32125

QGL32125

QJL32125 [8]

150 A

QBL32150

QDL32150

QGL32150

QJL32150 [8]

175 A

QBL32175

QDL32175

QGL32175

QJL32175 [8]

200 A

QBL32200

QDL32200

QGL32200

QJL32200 [8]

225 A

QBL32225

QDL32225

QGL32225

QJL32225 [8]

Footnotes

  1. Suitable ONLY for breakers from 70A-200A. Not compatible with 225A breakers.
  2. Suitable only for 2P Q Frame MCBs only.
  3. Not for use with one pole QO circuit breakers. Circuit breakers not included. Order QO type circuit breakers separately from pages 1-2 and 1-3. Accepts QO circuit breakers with factory-installed accessories. Order equipment ground bar PKOGTA2, if required.
  4. See Knockout Information
  5. Order F for flush, S for surface.
  6. Factory-installed groundable neutral assembly includes (2) ground lugs and (2) neutral lugs. Equipment ground kit PKOGTA2 also included.
  7. Accepts 200 A max. 2P Q Frame circuit breakers.
  8. Equipment ground bar kit PKOGTA2 factory-included.
Feedback