QO Indoor, Rainproof Load Centers, Three Phase
Class 1130 / Refer to Catalog 1100CT0501
QO Standard Load Center Main Lugs and Main Breaker
3Ø4W, 208Y/120 Vac—3Ø4W, 240/120 Vac Delta—3Ø3W, 240 Vac Delta—Indoor and Rainproof—UL Listed
Main Lugs and Main Breaker Load Centers (Accepts Only QO Plug-on Circuit Breakers—Not compatible with QO Plug-on Neutral Circuit Breakers)
|
|
Mains |
Max. Number |
Load Center |
Indoor Cover with
Door |
Main |
Equipment |
Box No. |
||
|---|---|---|---|---|---|---|---|---|---|
|
Cat. No. |
Flush |
Surface |
Al |
Cu |
|||||
|
I N D O O R |
Fixed Mains—Factory-installed Main Lugs—Copper Bus—65 kA Short Circuit Current Rating [2] |
||||||||
|
60 A |
3 |
Cover Included With Load Center |
— |
10–6 |
13 |
||||
|
125 A |
20 |
6–20 |
6–20 |
Factory-incl. [4] |
7 |
||||
|
24 |
Factory-incl. [4] |
7 |
|||||||
|
200 A |
18 |
6–250 |
6–250 |
Factory-incl. [5] |
9 |
||||
|
30 |
Factory-incl. [5] |
9 |
|||||||
|
225 A |
42 |
6–300 |
6–300 |
Factory-incl. [5] |
11 |
||||
|
Convertible Mains—Factory-installed QDL Main Circuit Breaker—Copper Bus—25 kA Short Circuit Current Rating [6] |
|||||||||
|
100 A |
27 |
4–2/0 |
4–2/0 |
9 |
|||||
|
125 A |
30 |
4–300 |
4–300 |
12 |
|||||
|
150 A |
30 |
4–300 |
4–300 |
12 |
|||||
|
42 |
12 |
||||||||
|
200 A |
30 |
4–300 |
4–300 |
12 |
|||||
|
42 |
12 |
||||||||
|
225 A |
42 |
4–300 |
4–300 |
12 |
|||||
|
R A I N P R O O F |
Fixed Mains—Factory-installed Main Lugs—Copper Bus—65 kA Short Circuit Current Rating [2] [9] |
||||||||
|
60 A |
3 |
Cover Included |
— |
10–6 |
10R |
||||
|
125 A |
12 |
6–2/0 |
6–2/0 |
Factory Incl. [4] |
3R |
||||
|
20 |
Factory Incl. [4] |
4R |
|||||||
|
200 A |
18 |
6–250 |
6–250 |
Factory Incl. [5] |
6R |
||||
|
30 |
Factory Incl. [5] |
6R |
|||||||
|
225 A |
42 |
6–300 |
6–300 |
Factory Incl. [5] |
8R |
||||
|
Convertible Mains—Factory-installed QDL Main Circuit Breaker—Copper Bus—25 kA Short Circuit Current Rating [6] [9] |
|||||||||
|
100 A |
27 |
Cover Included |
4–2/0 |
4–2/0 |
6R |
||||
|
125 A |
30 |
4–300 |
4–300 |
14R |
|||||
|
150 A |
30 |
4–300 |
4–300 |
14R |
|||||
|
200 A |
30 |
4–300 |
4–300 |
14R |
|||||
|
42 |
14R |
||||||||
|
225 A |
42 |
4–300 |
4–300 |
14R |
|||||
Above listings through 200 A mains rating meet Federal Specification W-P-115C as Type 1, Class 2. OBS This product is obsolete. |
|||||||||
3Ø, Main Circuit Breakers
|
Amperage |
25 k AIR |
65 k AIR |
100 k AIR [10] |
|---|---|---|---|
|
Field-installed alternate main circuit breakers for QO 3Ø main circuit breaker load centers rated 70–225 A. Do not exceed the load center main rating. |
|||
| 70 A | |||
| 80 A | |||
|
90 A |
|||
|
100 A |
|||
|
110 A |
|||
|
125 A |
|||
|
150 A |
|||
|
175 A |
|||
|
200 A |
|||
|
225 A |
|||