Rainproof, Dimensions, Knockouts and Bolt-on Hubs

Class 1130, 1170 / Refer to Catalog 1100CT0501

Enclosure Dimensions and Knockout Information

Enclosure Dimensions

Dimensions

Box No.

W

H

D

in.

mm

in.

mm

in.

mm

 1NM

 6.52

166

 8.79

 223

3.90

 99

 1R [1]

 4.88

124

 9.38

 238

4.00

102

 2R

 8.88

226

12.65

 321

4.27

108

 3R

14.75

375

18.92

 481

4.52

115

 4R

14.75

375

22.06

 560

4.52

115

 5R

14.75

375

26.04

 661

4.52

115

 6R

14.75

375

29.86

 758

4.52

115

 7R

14.75

375

33.78

 858

4.52

115

 8R

14.75

375

37.98

 965

4.52

115

 9R

 4.56

116

 6.50

 165

3.88

 99

10R

 6.92

176

13.18

 335

4.12

105

11R

 7.56

192

23.24

 590

4.75

121

12R

 9.62

244

26.24

 666

5.50

140

13R

 6.92

176

16.18

 411

4.12

105

14R

14.75

375

39.37

1000

4.52

115

15R

 8.88

226

14.80

376

4.27

108

16R

 8.55

217

24.75

629

4.16

106

17R

8.88

226

12.65

321

4.27

108

Knockout Information

Knockouts

Symbol

A

B

C

D

E

F

G

H

Conduit Size

1/2 in.

3/4 in.

1 in.

1-1/4 in.

1-1/2 in.

2 in.

2-1/2 in.

3 in.

Bolt-On Hubs

Square D equipment with “R’’ or “RB’’ suffix, designated NEMA 3R rainproof construction, utilizes bolt-on hubs listed below. “RB’’ devices will accept 3/4 in. through 2-1/2 in. bolt-on hubs without the use of reducers. Off-center conduit thread openings and elongated mounting holes provide quick and easy adjustment to eliminate costly conduit offsets and bends. Catalog suffix “R’’ devices require 3 in. through 4 in. field cut opening. Hubs are suitable for use with conduit having ANSI standard taper pipe thread.

Bolt-On Hubs UL Listed for Rainproof Devices

Conduit Size

3/4 in.

1 in.

1-1/4 in.

1-1/2 in.

2 in.

2-1/2 in.

Hub Cat. No.

B075

B100

B125

B150

B200

B250

NOTE: Closing cap (Cat. No. BCAP) is provided factory-installed on each device having “RB’’ suffix.

Bolt-On Hubs UL Listed for Mounting in Field-Cut Opening

Conduit Size

3 in.

4 in.

 

Hub Cat. No.

B300

B400

Designed for mounting in field cut opening. Includes gasket and four mounting bolts and nuts.

Footnotes

  1. HOME250SPA and QO260NATR top endwall has no hub opening.
Feedback