NHA2778905-12

Cumplimiento de normas aplicables en China

Este producto cumple la(s) siguiente(s) norma(s) aplicable(s) en China:

PM2210 / PM2220

BS/ EN/ IEC/ UL 61010-1 Safety requirements for electrical equipment for measurement, control, and laboratory use - Part 1: General requirements

PM2230

BS/ EN/ IEC 61557-12 Electrical safety in low voltage distribution systems up to 1 000 V AC and 1 500 V DC - Equipment for testing, measuring or monitoring of protective measures - Part 12: Power metering and monitoring devices (PMD)

GB/T 17215.322-2008 交流电测量设备 特殊要求 第22部分:静止式有功电能表(0.2S级和0.5S级)

GB/T 17215.321-2008 交流电测量设备 特殊要求 第22部分:静止式有功电能表(1S级和2S级)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

¿Le ha resultado útil?