Masterpact MTZ2/MTZ3 Fixed and Drawout Devices
The diagram is shown with circuits de-energized, all devices open, connected and charged and relays in normal position.
Power * |
Control Unit |
---|---|
Remote Operation* |
---|
Control Unit Terminal Block |
Remote Operation Terminal Block |
|||
---|---|---|---|---|
Com : |
ULP communication |
SDE2: |
Overcurrent
trip indication contact |
|
UC1 : |
Z1-Z4 Zone Selective Interlocking |
|||
UC2 : |
T1, T2 = Neutral External Sensors |
SDE1: |
Overcurrent Trip Indication Contact (Supplied as Standard) |
|
MN /MN diag: |
Undervoltage Release Standard or Diagnostic |
|||
UC3 : |
Voltage Connector (must be connected to the neutral with a 3P circuit breaker) |
MX/MX diag&com: |
Shunt Trip Standard or Diagnostic & Communicating |
|
UC4 : |
External Voltage Connector (PTE option) |
2nd MX/MX diag&com: |
Shunt Trip Standard or Diagnostic |
|
XF/XF diag&com: |
Shunt Close Standard or Diagnostic & Communicating |
|||
PF: |
Ready-to-Close Contact |
|||
MCH: |
Spring Charging Motor |
|||
NOTE: When
communicating MX com or XF com accessories are used, the third wire
(C3,A3, C13) must be connected even if the communication module is
not installed.
|