1639581EN-06

Technical Specifications of the LTMCU

Environmental Characteristics

Certification (1)

UL, CSA, CE, EAC/GOST, RCM/CTIC’K

Conformity to Standards

IEC/EN 61131-2, UL60947-4-1A, CSA C22.2 no. 60947-4-1

European community directives

CE marking, satisfies the essential requirements of the low voltage (LV) machinery and electromagnetic compatibility (EMC) directives.

Ambient air temperature around the device

Storage

-40…+80°C (-40…176°F)

Operation

inside cabinet

-20…+60°C (-4…140°F)

outside cabinet

-20…+55°C (-4…131°F)

Humidity range

15 to 95 % (without condensation)

Cycled humidity

According to IEC/EN 60068-2-30 (variant 2)

55 °C (131 °F); 12 cycles

Degree of protection

According to IEC 60947-1 (protection against direct contact)

IP54 (part outside cabinet)

IP20 (part inside cabinet)

According to NEMA

Type 12 (part outside cabinet)

Type 1 (part inside cabinet)

Resistance to shocks

According to IEC 60068-2-27 (2)

Semi-sine mechanical shock impulse:

11 ms, 15 g on 3 axes

Resistance to vibration

According to IEC 60068-2-6 (2)

5...300 Hz: 4 g

Fire resistance

According to IEC 60947-1

650°C (1,202°F)

According to UL94

V2

V1 for plastic parts on front cover

Degree of pollution

According to IEC/EN 61131

Degree 2

Overvoltage category

According to IEC/EN 61131

II

(1) Some certifications are in progress.

(2) NOTICE: This product has been designed for use in Zone A as defined in IEC 61131-2. Use of this product in Zone B may cause unwanted electromagnetic disturbance, which may require the implementation of adequate mitigation measures.

Electrical Noise Immunity

Immunity to electrostatic discharge

According to EN61000-4-2

Through air

8 kV level 3

Over surface

6 kV level 3

Radiated RF

According to EN61000-4-3

80 MHz to 2 GHz

10 V/m level 3

Immunity to fast transient bursts

According to EN61000-4-4

Power supply

2 kV level 3

Communication

1 kV level 3

Immunity to radioelectric fields

According to EN61000-4-6

 

10 V rms level 3

Surge immunity

According to IEC/EN 61000-4-5

Line to earth/ground

1 kV (2 ∧/18 μF) level 3

Line to line

2 kV (2 ∧/18 μF) level 3

Physical Characteristics

Dimensions

117 x 70 x 55 mm (4.61 x 2.76 x 2.17 in.)

Mounting

  • Mounted by 1 spring-clip (supplied) for panels 0.8 to 6 mm (0.03 to 0.23 in.) thick

  • Cut-out dimensions: 45 x 92 mm (1.77 x 3.62 in.)

Display unit

Type

Backlight LCD

Backlight

Continuous

Electrical life with backlight on

70,000 h

Signaling

4 LEDs

Connection

Front port

RJ45 female (unshielded)

Rear port

RJ45 female (unshielded)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.