Custom Logic Variables
Custom Logic Variables
Custom logic variables are described in the following table:
|
Register |
Variable Type |
Read-only Variables |
|
|---|---|---|---|
|
1200 |
Word |
Custom logic status register |
|
|
bit 0 Custom logic run |
|||
|
bit 1 Custom logic stop |
|||
|
bit 2 Custom logic reset |
|||
|
bit 3 Custom logic second step |
|||
|
bit 4 Custom logic transition |
|||
|
bit 5 Custom logic phase reverse |
|||
|
bit 6 Custom logic network control |
|||
|
bit 7 Custom logic FLC selection |
|||
|
bit 8 (Reserved) |
|||
|
bit 9 Custom logic auxiliary 1 LED |
|||
|
bit 10 Custom logic auxiliary 2 LED |
|||
|
bit 11 Custom logic stop LED |
|||
|
bit 12 Custom logic LO1 |
|||
|
bit 13 Custom logic LO2 |
|||
|
bit 14 Custom logic LO3 |
|||
|
bit 15 Custom logic LO4 |
|||
|
1201 |
Word |
Custom logic version |
|
|
1202 |
Word |
Custom logic memory space |
|
|
1203 |
Word |
Custom logic memory used |
|
|
1204 |
Word |
Custom logic temporary space |
|
|
1205 |
Word |
Custom logic non volatile space |
|
|
1206-1249 |
(Reserved) |
|
Register |
Variable Type |
Read/Write Variables |
|
|---|---|---|---|
|
1250 |
Word |
Custom logic setting register 1 |
|
|
bit 0 (Reserved) |
|||
|
bit 1 Logic input 3 external ready enable |
|||
|
bits 2-15 (Reserved) |
|||
|
1251-1269 |
(Reserved) |
||
|
1270 |
Word |
Custom logic command register 1 |
|
|
bit 0 Custom logic external trip command |
|||
|
bits 1-15 (Reserved) |
|||
|
1271-1279 |
(Reserved) |
|
Register |
Variable Type |
Read-only Variables |
|
|---|---|---|---|
|
1280 |
Word |
Custom logic monitoring register 1 |
|
|
bit 0 (Reserved) |
|||
|
bit 1 Custom logic system ready |
|||
|
bits 2-15 (Reserved) |
|||
|
1281-1300 |
(Reserved) |
|
Register |
Variable Type |
Read/Write Variables |
|
|---|---|---|---|
|
1301-1399 |
Word[99] |
General purpose registers for logic functions |