Monitoring Variables
Monitoring Overview
Monitoring variables are grouped according to the following criteria:
|
Monitoring Variable Groups |
Registers |
|---|---|
|
Monitoring of trips |
450 to 454 |
|
Monitoring of status |
455 to 459 |
|
Monitoring of alarms |
460 to 464 |
|
Monitoring of measurements |
465 to 539 |
Monitoring of Trips
Variables for monitoring of trips are described in the following table:
|
Register |
Variable Type |
Read-only Variables |
|
|---|---|---|---|
|
450 |
Ulnt |
Minimum wait time (s) |
|
|
451 |
Ulnt |
Trip code (code of the last trip, or of the trip that takes priority) DT_TripCode |
|
|
452 |
Word |
Trip register 1 |
|
|
bits 0-1 (Reserved) |
|||
|
bit 2 Ground current trip |
|||
|
bit 3 Thermal overload trip |
|||
|
bit 4 Long start trip |
|||
|
bit 5 Jam trip |
|||
|
bit 6 Current phase imbalance trip |
|||
|
bit 7 Undercurrent trip |
|||
|
bit 8 (Reserved) |
|||
|
bit 9 Test trip |
|||
|
bit 10 HMI port trip |
|||
|
bit 11 Controller internal trip |
|||
|
bit 12 Internal port trip |
|||
|
bit 13 (Not significant) |
|||
|
bit 14 Network port config trip |
|||
|
bit 15 Network port trip |
|||
|
453 |
Word |
Trip register 2 |
|
|
bit 0 External system trip |
|||
|
bit 1 Diagnostic trip |
|||
|
bit 2 Wiring trip |
|||
|
bit 3 Overcurrent trip |
|||
|
bit 4 Current phase loss trip |
|||
|
bit 5 Current phase reversal trip |
|||
|
bit 6 Motor temperature sensor trip |
1 |
||
|
bit 7 Voltage phase imbalance trip |
1 |
||
|
bit 8 Voltage phase loss trip |
1 |
||
|
bit 9 Voltage phase reversal trip |
1 |
||
|
bit 10 Undervoltage trip |
1 |
||
|
bit 11 Overvoltage trip |
1 |
||
|
bit 12 Underpower trip |
1 |
||
|
bit 13 Overpower trip |
1 |
||
|
bit 14 Under power factor trip |
1 |
||
|
bit 15 Over power factor trip |
1 |
||
|
454 |
Word |
Trip register 3 |
|
|
bit 0 LTME configuration trip |
|||
|
bit 1 LTMR configuration trip |
|||
|
bits 2-15 (Reserved) |
Monitoring of Status
Variables for monitoring of status are described in the following table:
|
Register |
Variable Type |
Read-only Variables |
|
|---|---|---|---|
|
455 |
Word |
System status register 1 |
|
|
bit 0 System ready |
|||
|
bit 1 System on |
|||
|
bit 2 System trip |
|||
|
bit 3 System alarm |
|||
|
bit 4 System tripped |
|||
|
bit 5 Trip reset authorized |
|||
|
bit 6 Controller power |
|||
|
bit 7 Motor running (with detection of a current, if greater than 10% FLC) |
|||
|
bits 8-13 Motor average current ratio 32 = 100% FLC - 63 = 200% FLC |
|||
|
bit 14 In remote |
|||
|
bit 15 Motor starting (start in progress) 0 = descending current is less than 150% FLC 1 = ascending current is greater than 10% FLC |
|||
|
456 |
Word |
System status register 2 |
|
|
bit 0 Auto-reset active |
|||
|
bit 1 (Not significant) |
|||
|
bit 2 Trip power cycle requested |
|||
|
bit 3 Motor restart time undefined |
|||
|
bit 4 Rapid cycle lockout |
|||
|
bit 5 Load shedding |
1 |
||
|
bit 6 Motor speed 0 = FLC1 setting is used 1 = FLC2 setting is used |
|||
|
bit 7 HMI port comm loss |
|||
|
bit 8 Network port comm loss |
|||
|
bit 9 Motor transition lockout |
|||
|
bits 10-15 (Not significant) |
|||
|
457 |
Word |
Logic inputs status |
|
|
bit 0 Logic input 1 |
|||
|
bit 1 Logic input 2 |
|||
|
bit 2 Logic input 3 |
|||
|
bit 3 Logic input 4 |
|||
|
bit 4 Logic input 5 |
|||
|
bit 5 Logic input 6 |
|||
|
bit 6 Logic input 7 |
1 |
||
|
bit 7 Logic input 8 |
1 |
||
|
bit 8 Logic input 9 |
1 |
||
|
bit 9 Logic input 10 |
1 |
||
|
bit 10 Logic input 11 |
1 |
||
|
bit 11 Logic input 12 |
1 |
||
|
bit 12 Logic input 13 |
1 |
||
|
bit 13 Logic input 14 |
1 |
||
|
bit 14 Logic input 15 |
1 |
||
|
bit 15 Logic input 16 |
1 |
||
|
458 |
Word |
Logic outputs status |
|
|
bit 0 Logic output 1 |
|||
|
bit 1 Logic output 2 |
|||
|
bit 2 Logic output 3 |
|||
|
bit 3 Logic output 4 |
|||
|
bit 4 Logic output 5 |
1 |
||
|
bit 5 Logic output 6 |
1 |
||
|
bit 6 Logic output 7 |
1 |
||
|
bit 7 Logic output 8 |
1 |
||
|
bits 8-15 (Reserved) |
|||
|
459 |
Word |
I/O status |
|
|
bit 0 Input 1 |
|||
|
bit 1 Input 2 |
|||
|
bit 2 Input 3 |
|||
|
bit 3 Input 4 |
|||
|
bit 4 Input 5 |
|||
|
bit 5 Input 6 |
|||
|
bit 6 Input 7 |
|||
|
bit 7 Input 8 |
|||
|
bit 8 Input 9 |
|||
|
bit 9 Input 10 |
|||
|
bit 10 Input 11 |
|||
|
bit 11 Input 12 |
|||
|
bit 12 Output 1 (13-14) |
|||
|
bit 13 Output 2 (23-24) |
|||
|
bit 14 Output 3 (33-34) |
|||
|
bit 15 Output 4 (95-96, 97-98) |
Monitoring of Alarms
Variables for monitoring of alarms are described in the following table:
|
Register |
Variable Type |
Read-only Variables |
|
|---|---|---|---|
|
460 |
UInt |
Alarm code DT_AlarmCode |
|
|
461 |
Word |
Alarm register 1 |
|
|
bits 0-1 (Not significant) |
|||
|
bit 2 Ground current alarm |
|||
|
bit 3 Thermal overload alarm |
|||
|
bit 4 (Not significant) |
|||
|
bit 5 Jam alarm |
|||
|
bit 6 Current phase imbalance alarm |
|||
|
bit 7 Undercurrent alarm |
|||
|
bits 8-9 (Not significant) |
|||
|
bit 10 HMI port alarm |
|||
|
bit 11 Controller internal temperature alarm |
|||
|
bits 12-14 (Not significant) |
|||
|
bit 15 Network port alarm |
|||
|
462 |
Word |
Alarm register 2 |
|
|
bit 0 (Not significant) |
|||
|
bit 1 Diagnostic alarm |
|||
|
bit 2 (Reserved) |
|||
|
bit 3 Overcurrent alarm |
|||
|
bit 4 Current phase loss alarm |
|||
|
bit 5 Current phase reversal alarm |
|||
|
bit 6 Motor temperature sensor alarm |
|||
|
bit 7 Voltage phase imbalance alarm |
1 |
||
|
bit 8 Voltage phase loss alarm |
1 |
||
|
bit 9 (Not significant) |
1 |
||
|
bit 10 Undervoltage alarm |
1 |
||
|
bit 11 Overvoltage alarm |
1 |
||
|
bit 12 Underpower alarm |
1 |
||
|
bit 13 Overpower alarm |
1 |
||
|
bit 14 Under power factor alarm |
1 |
||
|
bit 15 Over power factor alarm |
1 |
||
|
463 |
Word |
Alarm register 3 |
|
|
bit 0 LTME configuration alarm |
|||
|
bits 1-15 (Reserved) |
|||
|
464 |
UInt |
Motor temperature sensor degree (°C) |
Monitoring of Measurements
Variables for monitoring of measurements are described in the following table:
|
Register |
Variable Type |
Read-only Variables |
|
|---|---|---|---|
|
465 |
UInt |
Thermal capacity level (% trip level) |
|
|
466 |
UInt |
Average current ratio (% FLC) |
|
|
467 |
UInt |
L1 current ratio (% FLC) |
|
|
468 |
UInt |
L2 current ratio (% FLC) |
|
|
469 |
UInt |
L3 current ratio (% FLC) |
|
|
470 |
UInt |
Ground current ratio (x 0.1 % FLC min) |
|
|
471 |
UInt |
Current phase imbalance (%) |
|
|
472 |
Int |
Controller internal temperature (°C) |
|
|
473 |
UInt |
Controller config checksum |
|
|
474 |
UInt |
Frequency (x 0.01 Hz) |
2 |
|
475 |
UInt |
Motor temperature sensor (x 0.1 Ω) |
|
|
476 |
UInt |
Average voltage (V) |
1 |
|
477 |
UInt |
L3-L1 voltage (V) |
1 |
|
478 |
UInt |
L1-L2 voltage (V) |
1 |
|
479 |
UInt |
L2-L3 voltage (V) |
1 |
|
480 |
UInt |
Voltage phase imbalance (%) |
1 |
|
481 |
UInt |
Power factor (x 0.01) |
1 |
|
482 |
UInt |
Active power (x 0.1 kW) |
1 |
|
483 |
UInt |
Reactive power (x 0.1 kVAR) |
1 |
|
484 |
Word |
Auto restart status register |
|
|
bit 0 Voltage dip occurred |
|||
|
bit 1 Voltage dip detection |
|||
|
bit 2 Auto restart immediate condition |
|||
|
bit 3 Auto restart delayed condition |
|||
|
bit 4 Auto restart manual condition |
|||
|
bits 5-15 (Not significant) |
|||
|
485 |
Word |
Controller last power OFF duration |
|
|
486-489 |
Word |
(Not significant) |
|
|
490 |
Word |
Network port monitoring |
|
|
bit 0 Network port monitoring |
|||
|
bit 1 Network port connected |
|||
|
bit 2 Network port self-testing |
|||
|
bit 3 Network port self-detecting |
|||
|
bit 4 Network port bad config |
|||
|
bits 5-15 (Not significant) |
|||
|
491 |
UInt |
Network port baud rate DT_ExtBaudRate |
|
|
492 |
(Not significant) |
||
|
493 |
UInt |
Network port parity DT_ExtParity |
|
|
494-499 |
|
(Not significant) |
|
|
500-501 |
UDInt |
Average current (x 0.01 A) |
|
|
502-503 |
UDInt |
L1 current (x 0.01 A) |
|
|
504-505 |
UDInt |
L2 current (x 0.01 A) |
|
|
506-507 |
UDInt |
L3 current (x 0.01 A) |
|
|
508-509 |
UDInt |
Ground current (mA) |
|
|
510 |
UInt |
Controller port ID |
|
|
511 |
UInt |
Time to trip (x 1 s) |
|
|
512 |
UInt |
Motor last start current ratio (% FLC) |
|
|
513 |
UInt |
Motor last start duration (s) |
|
|
514 |
UInt |
Motor starts per hour count |
|
|
515 |
Word |
Phase imbalances register |
|
|
bit 0 L1 current highest imbalance |
|||
|
bit 1 L2 current highest imbalance |
|||
|
bit 2 L3 current highest imbalance |
|||
|
bit 3 L1-L2 voltage highest imbalance |
1 |
||
|
bit 4 L2-L3 voltage highest imbalance |
1 |
||
|
bit 5 L3-L1 voltage highest imbalance |
1 |
||
|
bits 6-15 (Not significant) |
|||
|
516-523 |
(Reserved) |
||
|
524-539 |
(Forbidden) |