Configuration Variables
Configuration Overview
Configuration variables are grouped according to the following criteria:
|
Configuration Variable Groups |
Registers |
|---|---|
|
Configuration |
540 to 649 |
|
Setting |
650 to 699 |
Configuration Variables
The configuration variables are described in the following table:
|
Register |
Variable Type |
Read/Write Variables |
|
|---|---|---|---|
|
540 |
UInt |
Motor operating mode 2 = 2-wire overload 3 = 3-wire overload 4 = 2-wire independent 5 = 3-wire independent 6 = 2-wire reverser 7 = 3-wire reverser 8 = 2-wire 2-step 9 = 3-wire 2-step 10 = 2-wire 2-speed 11 = 3-wire 2-speed 256-511 = Custom logic program (0-255) |
B |
|
541 |
UInt |
Motor transition timeout (s) |
|
|
542-544 |
(Reserved) |
||
|
545 |
Word |
Controller AC inputs setting register |
|
|
bits 0-3 Controller AC logic inputs configuration DT_ACInputSetting |
|||
|
bits 4-15 (Reserved) |
|||
|
546 |
UInt |
Thermal overload setting |
B |
|
bits 0-2 Motor temperature sensor type 0 = None 1 = PTC binary 2 = PT100 3 = PTC analog 4 = NTC analog |
|||
|
bits 3-4 Thermal overload mode 0 = Definite 2 = Inverse thermal |
|||
|
bits 5-15 (Reserved) |
|||
|
547 |
UInt |
Thermal overload trip definite timeout (s) |
|
|
548 |
(Reserved) |
||
|
549 |
UInt |
Motor temperature sensor trip threshold (x 0.1 Ω) |
|
|
550 |
UInt |
Motor temperature sensor alarm threshold (x 0.1 Ω) |
|
|
551 |
UInt |
Motor temperature sensor trip threshold degree (°C) |
|
|
552 |
UInt |
Motor temperature sensor alarm threshold degree (°C) |
|
|
553 |
UInt |
Rapid cycle lockout timeout (s) |
|
|
554 |
(Reserved) |
||
|
555 |
UInt |
Current phase loss timeout (x 0.1 s) |
|
|
556 |
UInt |
Overcurrent trip timeout (s) |
|
|
557 |
UInt |
Overcurrent trip threshold (% FLC) |
|
|
558 |
UInt |
Overcurrent alarm threshold (% FLC) |
|
|
559 |
Word |
Ground current trip configuration |
B |
|
bit 0 Ground current mode |
|||
|
bit 1 Ground trip disabled while starting |
|||
|
bits 2-15 (Reserved) |
|||
|
560 |
UInt |
Ground current sensor primary |
|
|
561 |
UInt |
Ground current sensor secondary |
|
|
562 |
UInt |
External ground current trip timeout (x 0.01 s) |
|
|
563 |
UInt |
External ground current trip threshold (x 0.01 A) |
|
|
564 |
UInt |
External ground current alarm threshold (x 0.01 A) |
|
|
565 |
UInt |
Motor nominal voltage (V) |
1 |
|
566 |
UInt |
Voltage phase imbalance trip timeout starting (x 0.1 s) |
1 |
|
567 |
UInt |
Voltage phase imbalance trip timeout running (x 0.1 s) |
1 |
|
568 |
UInt |
Voltage phase imbalance trip threshold (% imb) |
1 |
|
569 |
UInt |
Voltage phase imbalance alarm threshold (% imb) |
1 |
|
570 |
UInt |
Overvoltage trip timeout (x 0.1 s) |
1 |
|
571 |
UInt |
Overvoltage trip threshold (% Vnom) |
1 |
|
572 |
UInt |
Overvoltage alarm threshold (% Vnom) |
1 |
|
573 |
UInt |
Undervoltage trip timeout |
1 |
|
574 |
UInt |
Undervoltage trip threshold (% Vnom) |
1 |
|
575 |
UInt |
Undervoltage alarm threshold (% Vnom) |
1 |
|
576 |
UInt |
Voltage phase loss trip timeout (x 0.1 s) |
1 |
|
577 |
Word |
Voltage dip setting |
1 |
|
bits 0-1 Voltage dip mode 0 = None (factory setting) 1 = Load shedding 2 = Auto-restart |
|||
|
bits 3-15 (Reserved) |
|||
|
578 |
UInt |
Load shedding timeout (s) |
1 |
|
579 |
UInt |
Voltage dip threshold (% Vnom) |
1 |
|
580 |
UInt |
Voltage dip restart timeout (s) |
1 |
|
581 |
UInt |
Voltage dip restart threshold (% Vnom) |
1 |
|
582 |
UInt |
Auto restart immediate timeout (x 0.1 s) |
|
|
583 |
UInt |
Motor nominal power (x 0.1 kW) |
1 |
|
584 |
UInt |
Overpower trip timeout (s) |
1 |
|
585 |
UInt |
Overpower trip threshold (% Pnom) |
1 |
|
586 |
UInt |
Overpower alarm threshold (% Pnom) |
1 |
|
587 |
UInt |
Underpower trip timeout (s) |
1 |
|
588 |
UInt |
Underpower trip threshold (% Pnom) |
1 |
|
589 |
UInt |
Underpower alarm threshold (% Pnom) |
1 |
|
590 |
UInt |
Under power factor trip timeout (x 0.1 s) |
1 |
|
591 |
UInt |
Under power factor trip threshold (x 0.01 PF) |
1 |
|
592 |
UInt |
Under power factor alarm threshold (x 0.01 PF) |
1 |
|
593 |
UInt |
Over power factor trip timeout (x 0.1 s) |
1 |
|
594 |
UInt |
Over power factor trip threshold (x 0.01 PF) |
1 |
|
595 |
UInt |
Over power factor alarm threshold (x 0.01 PF) |
1 |
|
596 |
UInt |
Auto restart delayed timeout (s) |
|
|
597-599 |
(Reserved) |
||
|
600 |
(Not significant) |
||
|
601 |
Word |
General configuration register 1 |
|
|
bit 0 Controller system config required 0 = exit the configuration menu 1 = go to the configuration menu |
A |
||
|
bits 1-7 (Reserved) |
|||
|
Control mode configuration, bits 8-10 (one bit is set to 1): |
|||
|
bit 8 Config via HMI keypad enable |
|||
|
bit 9 Config via HMI engineering tool enable |
|||
|
bit 10 Config via network port enable |
|||
|
bit 11 Motor star-delta |
B |
||
|
bit 12 Motor phases sequence 0 = A B C 1 = A C B |
|||
|
bits 13-14 Motor phases DT_PhaseNumber |
B |
||
|
bit 15 Motor auxiliary fan cooled (factory setting = 0) |
|||
|
602 |
Word |
General configuration register 2 |
|
|
bits 0-2 Trip reset mode DT_ResetMode |
C |
||
|
bit 3 HMI port parity setting 0 = none 1 = even (factory setting) |
|||
|
bits 4-8 (Reserved) |
|||
|
bit 9 HMI port endian setting |
|||
|
bit 10 Network port endian setting |
|||
|
bit 11 HMI motor status LED color |
|||
|
bits 12-15 (Reserved) |
|||
|
603 |
Ulnt |
HMI port address setting |
|
|
604 |
Ulnt |
HMI port baud rate setting (Baud) |
|
|
605 |
(Reserved) |
||
|
606 |
Ulnt |
Motor trip class (s) |
|
|
607 |
(Reserved) |
||
|
608 |
Ulnt |
Thermal overload trip reset threshold (% trip level) |
|
|
609 |
Ulnt |
Thermal overload alarm threshold (% trip level) |
|
|
610 |
UInt |
Internal ground current trip timeout (x 0.1 s) |
|
|
611 |
UInt |
Internal ground current trip threshold (% FLCmin) |
|
|
612 |
UInt |
Internal ground current alarm threshold (% FLCmin) |
|
|
613 |
UInt |
Current phase imbalance trip timeout starting (x 0.1 s) |
|
|
614 |
UInt |
Current phase imbalance trip timeout running (x 0.1 s) |
|
|
615 |
UInt |
Current phase imbalance trip threshold (% imb) |
|
|
616 |
UInt |
Current phase imbalance alarm threshold (% imb) |
|
|
617 |
UInt |
Jam trip timeout (s) |
|
|
618 |
UInt |
Jam trip threshold (% FLC) |
|
|
619 |
UInt |
Jam alarm threshold (% FLC) |
|
|
620 |
UInt |
Undercurrent trip timeout (s) |
|
|
621 |
UInt |
Undercurrent trip threshold (% FLC) |
|
|
622 |
UInt |
Undercurrent alarm threshold (% FLC) |
|
|
623 |
UInt |
Long start trip timeout (s) |
|
|
624 |
UInt |
Long start trip threshold (% FLC) |
|
|
625 |
(Reserved) |
||
|
626 |
UInt |
HMI display contrast setting |
|
|
bits 0-7 HMI display contrast setting |
|||
|
bits 8-15 HMI display brightness setting |
|||
|
627 |
UInt |
Contactor rating (0.1 A) |
|
|
628 |
UInt |
Load CT primary |
B |
|
629 |
UInt |
Load CT secondary |
B |
|
630 |
UInt |
Load CT multiple passes (passes) |
B |
|
631 |
Word |
Trip enable register 1 |
|
|
bits 0-1 (Reserved) |
|||
|
bit 2 Ground current trip enable |
|||
|
bit 3 Thermal overload trip enable |
|||
|
bit 4 Long start trip enable |
|||
|
bit 5 Jam trip enable |
|||
|
bit 6 Current phase imbalance trip enable |
|||
|
bit 7 Undercurrent trip enable |
|||
|
bit 8 (Reserved) |
|||
|
bit 9 Self test enable 0 = disable 1 = enable (factory setting) |
|||
|
bit 10 HMI port trip enable |
|||
|
bits 11-14 (Reserved) |
|||
|
bit 15 Network port trip enable |
|||
|
632 |
Word |
Alarm enable register 1 |
|
|
bit 0 (Not significant) |
|||
|
bit 1 (Reserved) |
|||
|
bit 2 Ground current alarm enable |
|||
|
bit 3 Thermal overload alarm enable |
|||
|
bit 4 (Reserved) |
|||
|
bit 5 Jam alarm enable |
|||
|
bit 6 Current phase imbalance alarm enable |
|||
|
bit 7 Undercurrent alarm enable |
|||
|
bits 8- 9 (Reserved) |
|||
|
bit 10 HMI port alarm enable |
|||
|
bit 11 Controller internal temperature alarm enable |
|||
|
bits 12-14 (Reserved) |
|||
|
bit 15 Network port alarm enable |
|||
|
633 |
Word |
Trip enable register 2 |
|
|
bit 0 (Reserved) |
|||
|
bit 1 Diagnostic trip enable |
|||
|
bit 2 Wiring trip enable |
|||
|
bit 3 Overcurrent trip enable |
|||
|
bit 4 Current phase loss trip enable |
|||
|
bit 5 Current phase reversal trip enable |
|||
|
bit 6 Motor temperature sensor trip enable |
|||
|
bit 7 Voltage phase imbalance trip enable |
1 |
||
|
bit 8 Voltage phase loss trip enable |
1 |
||
|
bit 9 Voltage phase reversal trip enable |
1 |
||
|
bit 10 Undervoltage trip enable |
1 |
||
|
bit 11 Overvoltage trip enable |
1 |
||
|
bit 12 Underpower trip enable |
1 |
||
|
bit 13 Overpower trip enable |
1 |
||
|
bit 14 Under power factor trip enable |
1 |
||
|
bit 15 Over power factor trip enable |
1 |
||
|
634 |
Word |
Alarm enable register 2 |
|
|
bit 0 (Reserved) |
|||
|
bit 1 Diagnostic alarm enable |
|||
|
bit 2 (Reserved) |
|||
|
bit 3 Overcurrent alarm enable |
|||
|
bit 4 Current phase loss alarm enable |
|||
|
bit 5 (Reserved) |
|||
|
bit 6 Motor temperature sensor alarm enable |
|||
|
bit 7 Voltage phase imbalance alarm enable |
1 |
||
|
bit 8 Voltage phase loss alarm enable |
1 |
||
|
bit 9 (Reserved) |
1 |
||
|
bit 10 Undervoltage alarm enable |
1 |
||
|
bit 11 Overvoltage alarm enable |
1 |
||
|
bit 12 Underpower alarm enable |
1 |
||
|
bit 13 Overpower alarm enable |
1 |
||
|
bit 14 Under power factor alarm enable |
1 |
||
|
bit 15 Over power factor alarm enable |
1 |
||
|
635-6 |
(Reserved) |
||
|
637 |
UInt |
Auto-reset attempts group 1 setting (resets) |
|
|
638 |
UInt |
Auto-reset group 1 timeout (s) |
|
|
639 |
UInt |
Auto-reset attempts group 2 setting (resets) |
|
|
640 |
UInt |
Auto-reset group 2 timeout (s) |
|
|
641 |
UInt |
Auto-reset attempts group 3 setting (resets) |
|
|
642 |
UInt |
Auto-reset group 3 timeout (s) |
|
|
643 |
UInt |
Motor step 1 to 2 timeout (x 0.1 s) |
|
|
644 |
UInt |
Motor step 1 to 2 threshold (% FLC) |
|
|
645 |
UInt |
HMI port fallback setting DT_OutputFallbackStrategy |
|
|
646-649 |
(Reserved) |
Setting Variables
The setting variables are described in the following table:
|
Register |
Variable Type |
Read/Write Variables |
|
|---|---|---|---|
|
650 |
Word |
HMI language setting register: |
|
|
bits 0-4 HMI language setting DT_Language5 |
|||
|
bits 5-15 (Not significant) |
|||
|
651 |
Word |
HMI display items register 1 |
|
|
bit 0 HMI display average current enable |
|||
|
bit 1 HMI display thermal capacity level enable |
|||
|
bit 2 HMI display L1 current enable |
|||
|
bit 3 HMI display L2 current enable |
|||
|
bit 4 HMI display L3 current enable |
|||
|
bit 5 HMI display ground current enable |
|||
|
bit 6 HMI display motor status enable |
|||
|
bit 7 HMI display current phase imbalance enable |
|||
|
bit 8 HMI display operating time enable |
|||
|
bit 9 HMI display I/O status enable |
|||
|
bit 10 HMI display reactive power enable |
|||
|
bit 11 HMI display frequency enable |
|||
|
bit 12 HMI display starts per hour enable |
|||
|
bit 13 HMI display control mode enable |
|||
|
bit 14 HMI display start statistics enable |
|||
|
bit 15 HMI motor temperature sensor enable |
|||
|
652 |
Ulnt |
Motor full load current ratio, FLC1 (% FLCmax) |
|
|
653 |
Ulnt |
Motor high speed full load current ratio, FLC2 (% FLCmax) |
|
|
654 |
Word |
HMI display items register 2 |
|
|
bit 0 HMI display L1-L2 voltage enable |
1 |
||
|
bit 1 HMI display L2-L3 voltage enable |
1 |
||
|
bit 2 HMI display L3-L1 voltage enable |
1 |
||
|
bit 3 HMI display average voltage enable |
1 |
||
|
bit 4 HMI display active power enable |
1 |
||
|
bit 5 HMI display power consumption enable |
1 |
||
|
bit 6 HMI display power factor enable |
1 |
||
|
bit 7 HMI display average current ratio enable |
|||
|
bit 8 HMI display L1 current ratio enable |
1 |
||
|
bit 9 HMI display L2 current ratio enable |
1 |
||
|
bit 10 HMI display L3 current ratio enable |
1 |
||
|
bit 11 HMI display thermal capacity remaining enable |
|||
|
bit 12 HMI display time to trip enable |
|||
|
bit 13 HMI display voltage phase imbalance enable |
1 |
||
|
bit 14 HMI display date enable |
|||
|
bit 15 HMI display time enable |
|||
|
655-658 |
Word[4] |
Date and time setting DT_DateTime |
|
|
659 |
Word |
HMI display items register 3 |
|
|
bit 0 HMI display temperature sensor degree CF |
|||
|
bits 1-15 (Reserved) |
|||
|
660-681 |
(Reserved) |
||
|
682 |
Ulnt |
Network port fallback setting DT_OutputFallbackStrategy |
|
|
683 |
Word |
Control setting register |
|
|
bits 0-1 (Reserved) |
|||
|
bit 2 Control remote local default mode (with LTMCU) 0 = remote 1 = local |
|||
|
bit 3 (Reserved) |
|||
|
bit 4 Control remote local buttons enable (with LTMCU) 0 = disable 1 = enable |
|||
|
bits 5-6 Control remote channel setting (with LTMCU) 0 = network 1 = terminal strip 2 = HMI |
|||
|
bit 7 (Reserved) |
|||
|
bit 8 Control local channel setting 0 = terminal strip 1 = HMI |
|||
|
bit 9 Control direct transition 0 = stop required during transition 1 = stop not required during transition |
|||
|
bit 10 Control transfer mode 0 = bump 1 = bumpless |
|||
|
bit 11 Stop terminal strip disable 0 = enable 1 = disable |
|||
|
bit 12 Stop HMI disable 0 = enable 1 = disable |
|||
|
bits 13-15 (Reserved) |
|||
|
684-692 |
(Reserved) |
||
|
693 |
Ulnt |
Network port comm loss timeout (x 0.01 s) (Modbus only) |
|
|
694 |
Ulnt |
Network port parity setting (Modbus only) |
|
|
695 |
Ulnt |
Network port baud rate setting (Baud) DT_ExtBaudRate |
|
|
696 |
Ulnt |
Network port address setting |
|
|
697-699 |
(Not significant) |