EasySet MV Series Ratings
|
Rated voltage |
Ur |
kV |
12 |
|
Rated lightning impulse withstand voltage |
Up |
kV |
75 |
|
Rated power frequency withstand voltage |
Ud |
kV |
28 |
|
Rated frequency |
f |
Hz |
50/60 |
|
Rated short circuit breaking current |
Isc |
kA |
up to 26.3 |
|
Rated peak withstand current |
Ip@50 Hz |
kV |
65.75 |
|
Rated duration of short circuit |
tk |
s |
3 |
|
Rated current busbar |
max Ir bb |
A |
up to 2000(1) |
|
Rated current circuit breaker |
Ir |
A |
800 |
|
1250 |
|||
|
2000 |
|||
|
Dimensions |
H |
mm |
2100 |
|
D |
mm |
1450 |
|
|
W |
mm |
600 |
|
|
Approximate mass |
kg |
600 |
|
|
(1) For the rated current busbar requirement of 2000 A, contact Schneider Electric. |
|||
The applicable panel-specific technical data are indicated on the nameplate (see Nameplate ) and in the switchgear-specific documentation.
The technical data of the switching device (EasyPact EXE) are indicated on the nameplate and in the operating manual of the device concerned.