Functional Specifications
Display Characteristics
|
Characteristic |
Description |
|---|---|
|
Type |
Color TFT LCD |
|
Resolution (pixels) |
320 x 240 (QVGA) |
|
Active display area (W x H) |
115.2 x 86.4 mm (4.53 x 3.40 in.) |
|
Display colors |
65,536 colors |
|
Backlight |
LED backlight |
|
Lifetime: 50,000 hours before dimmed to 50 % brightness Ambient temperature: 25 °C (77 °F) |
|
|
Non-exchangeable |
|
|
Brightness adjustment |
16 levels of adjustment available via touch panel in the menu. |
|
Brightness on LCD surface |
White LED: 350 cd/m2 (33 cd/ft2) maximum |
|
View angle |
(Test condition: contrast ratio > 2) |
Clock
Variations in operating conditions can cause a clock shift from -380 seconds to +90 seconds per month.
Touch Panel
|
Characteristic |
Description |
|---|---|
|
Type |
Analog resistance film type (metal tab, golden plated) |
|
Lifetime |
1 million touches or more |