General Specifications
Electrical Characteristics
|
Characteristic |
Value |
|---|---|
|
Rated input voltage |
24 Vdc |
|
Input voltage limits |
20.4–28.8 Vdc |
|
Acceptable voltage drop |
≤ 7 ms |
|
Power consumption |
≤ 6.8 W |
|
In-rush current |
≤ 30 A |
|
Voltage endurance between power terminal and functional ground (FG) |
1,000 Vac 20 mA for 1 minute |
|
Insulation resistance between power terminal and functional ground (FG) |
10 MΩ or higher at 500 Vdc |
Physical Characteristics
|
Characteristic |
Value |
|---|---|
|
Ambient operating temperature (cabinet interior and panel face) |
–10 °C to +55 °C (14–131 °F) |
|
Storage temperature |
–40 °C to +85 °C (–40 °F to +185 °F) |
|
Relative humidity |
95 % without condensation (non-condensing, wet bulb temperature 55 °C (131 °F) or less) |
|
Air purity (dust) |
≤ 0.1 mg/m3 (≤ 10-7 oz/ft3) (non-conductive levels) |
|
Corrosive gases |
Free of corrosive gases |
|
Atmospheric pressure |
800–1,114 hPa (2000 m (6,500 ft) or lower) |
Mechanical Characteristics
|
Characteristic |
Value |
|---|---|
|
Vibration immunity (operating) |
IEC 60068-2-6 1 gn (1 g) 5–150 Hz (maximum 3.5 mm (0.13 in.)) |
|
Protection (front panel) |
IP65 (IEC 60529) |
|
Protection structure |
Type 4X indoor, installed on a panel |
|
Protection (rear panel) |
IP20 (IEC 60529) |
|
Shock immunity (operating) |
IK05 (IEC 60068-2-75) 15 gn (1 g) 11 ms |
|
Cooling method |
Natural air circulation |
|
Weight |
0.25 kg (0.55 lb.) |
|
Color |
Front bezel: dark gray |
|
Material |
PC/PBT and PAA |
Electrical Environment Specifications
|
Characteristic |
Value |
|---|---|
|
Noise immunity |
Noise voltage: 1,000 Vp-p Pulse width: 1 µs Rising time: 1 ns |
|
High energy surges |
2 kV CM, 0.5 kV DM on DC power supply 2 kV CM on shielded cables |
|
Electrical fast transient burst |
2 kV CM, 2 kV DM on DC power supply 1 kV on shielded cables |
|
Radiated radio frequency electromagnetic field |
10 V/m / 80 MHz to 2 GHz Sinus amplitude modulated 80 % 1 kHz + internal clock frequency |
|
Electrostatic discharge immunity |
8.8 kV direct contact 12 kV air contact |
|
Power frequency magnetic field |
100 A/m continuous |
|
Grounding |
D-type grounding (SG-FG connected) |
|
CM: Common Mode DM: Differential Mode |
|