NVE3860502-10

China Standard Compliance

This product complies with the following standard(s) in China:

METSEPM2125C / METSEPM2125CL05

BS/ EN/ IEC/ UL 61010-1 Safety requirements for electrical equipment for measurement, control, and laboratory use - Part 1: General requirements

METSEPM2125C2AI2AO / METSEPM2125C2DI2RO

BS/ EN/ IEC 61557-12 Electrical safety in low voltage distribution systems up to 1 000 V AC and 1 500 V DC - Equipment for testing, measuring or monitoring of protective measures - Part 12: Power metering and monitoring devices (PMD)

GB/T 17215.322-2008 交流电测量设备 特殊要求 第22部分:静止式有功电能表(0.2S级和0.5S级)

GB/T 17215.321-2008 交流电测量设备 特殊要求 第22部分:静止式有功电能表(1S级和2S级)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.