NVE3860502-10

Setup parameters

The meter supports configuration of various measurement parameters.
Name on display Description Input range Default value
tYPE= Power System Configurations

Input range = 1P.Ln, 1P.LL, 1P.3L, 3P.3L, 3P.4L

NOTE: Other power system configurations can be set through ION setup.
3P.4L
Vt= VT Connect

Input range = no.Vt, 2.VT, 3.VT, 1.VT

NOTE: The VT Connect parameters are enabled based on selected power system configuration.
no.Vt
Vt.Pr = Primary Voltage (V L-L) 0100 V to 999000 V
NOTE: Vt.Pr will not be enabled if VT Connect is no.VT.
120
Vt.SE = Secondary Voltage (V L-L) 100, 110, 115, 120 V
NOTE: Vt.SE will not be enabled if VT Connect is no.VT.
120
Ct = CT Terminal A.1, A.2, A.3, A.12, A.23, A.31, A.123
NOTE: The Ct terminal parameters are enabled based on the selected power system and VT connect configuration.
A.123
Ct.Pr = CT Primary 1 A to 32760 A
NOTE: Ct primary can be set up to 32767 A through communication.
5
Ct.SE = CT Secondary 1 A, 5 A 5
FrEq = System Frequency 50 Hz, 60 Hz 50
Ph.Sq = Phase sequence 123, 321 123
A.SuP: A.Suppression (Minimum current at which meter starts functioning) 5 mA to 99 mA

5

Pd = Power Demand tHEr, t.Sb, t.b, t.rb, CS.b, CS.rb, CL.b, CL.rb t.b
Pd.CY = Power Demand Period 1 to 60 mins
NOTE: The demand update time is available for rolling block methods under power demand.
15
Pd.ut = Power Demand Update Time 1 to 60 mins
NOTE: The power demand update time is available for rolling block methods under power demand.
15
Pd.SY = Power Demand Clock Sync Time 00:00 to 23:59
NOTE: The clock sync time is available only for clock sync block and clock sync roll block methods under power demand.
00.00
Ad = Current Demand tHEr, t.Sb, t.b, t.rb, CS.b, CS.rb, CL.b, CL.rb t.b
Ad.CY = Current Demand Period 1 to 60 mins 15
Ad.ut = Current Demand Update Time 1 to 60 mins
NOTE: The current demand update time is available for rolling block methods under current demand.
15
Ad.SY = Current Demand Clock Sync Time 00:00 to 23:59
NOTE: The clock sync time is available only for clock sync block and clock sync roll block methods under current demand.
00.00
LEd = LED Off, EnrG, ALM ALM
L.PLS = LED Pulse Weight 1 to 9999000 (Pulse per k_h)
NOTE: Pulse per energy values cannot be viewed if LED is off.
1
L.PAr = LED Energy Parameter d.Wh, r.Wh, t.Wh, d.Vrh, r.Vrh, t.Vrh, d.VAh, r.VAh, t.VAh, nonE
NOTE: LED parameter values cannot be viewed if LED is off.
nonE
PASS = Password 0000 - 9999 0000
CoM = Communication
NOTE: Id, baud rate, and parity cannot be viewed if com is off.
ON, OFF, RTFT
NOTE: ON / OFF: To enable / disable communications port.
NOTE: Retrofit (RTFT): For configuring legacy communication data models.
ON
Id = Unit Id 1 to 247 1
bAud = Baud Rate 4800, 9600, 19200, 38400 19200
Prty = Parity EVEn, odd, nonE EVEn
YEAr = RTC YYYY ( 2000 to 2127) NA
dAtE = Month:Date

MM (month) - 1 to 12

dd (day) - 1 to 31

NA
hour = Hours:Minutes

HH (hours) - 00 to 23

MM (minutes) - 00 to 59

NA
Indicates optional setup parameters
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.