Presentation of the TeSys T Motor Management System
Aim of the Product
The TeSys T motor management system offers protection, control, and monitoring capabilities for single-phase and three-phase AC induction motors.
The system is flexible, modular, and can be configured to meet the requirements of applications in industry. The system is designed to meet the needs for integrated protection systems with open communications and a global architecture.
Highly accurate sensors and solid-state full motor protection provide better utilization of the motor. Complete monitoring functions enable analysis of motor operating conditions and faster responses to prevent system downtime.
The system offers diagnostic and statistics functions and configurable alarms and trips, allowing better prediction of component maintenance, and provides data to continuously improve the entire system.
For more details on the product, refer to the TeSys T LTMR Motor Management Controller User Guide.