Main Settings
Phases
|
Parameter |
Setting Range |
Factory Setting |
|---|---|---|
|
Motor phases |
|
Three-phase motor |
Operating Mode
|
Parameter |
Setting Range |
Factory Setting |
|---|---|---|
|
Motor operating mode |
|
Independent 3-wire |
|
Motor star-delta |
0 = disabled 1 = enabled |
0 |
Contactor
|
Parameter |
Setting Range |
Factory Setting |
|---|---|---|
|
Contactor rating |
1...1,000 A in increments of 0.1 A |
810 A |
Motor
|
Parameter |
Setting Range |
Factory Setting |
|---|---|---|
|
Motor nominal voltage |
110…690 V |
400 V |
|
Motor nominal power |
0.134...1339.866 HP |
10.05 HP |
|
Motor nominal power |
0.1...999.9 kW in increments of 0.1 kW |
7.5 kW |
|
Motor auxiliary fan cooled |
|
Disable |
|
Motor full load current ratio (FLC1) |
5...100 % FLCmax in increments of 1 % |
5 % FLCmax |
|
Motor full load current |
– |
– |
|
Motor high speed full load current ratio (FLC2) |
5...100 % FLCmax in increments of 1 % |
5 % FLCmax |
|
Motor high speed full load current (FLC2) |
0...100 A in increments of 1 A |
5 A |
Load Current Transformer
|
Parameter |
Setting Range |
Factory Setting |
|---|---|---|
|
Load CT primary |
1...65,535 in increments of 1 |
1 |
|
Load CT secondary |
1...500 in increments of 1 |
1 |
|
Load CT multiple passes |
1...100 passes in increments of 1 |
1 |
Ground Current Sensor
|
Parameter |
Setting Range |
Factory Setting |
|---|---|---|
|
Ground current mode |
|
Internal |
|
Ground CT primary |
1...65,535 in increments of 1 |
1 |
|
Ground CT secondary |
1...65,535 in increments of 1 |
1 |