DOCA0197EN-01

Technical Characteristics

Environmental Characteristics

Characteristic Value
Conforming to standards

Safety:

IEC/EN 61010-2-201 in conjunction with IEC/EN 61010-1

Electromagnetic compatibility (EMC):

  • IEC/EN 61326-2-1 in conjunction with IEC/EN 61326-1

  • IEC/EN 61000-3-2

  • IEC/EN 61000-3-3

  • ETSI 301489-17 V3.2.2

  • ETSI 301489-3 V2.1.1 in conjunction with ETSI 301489-1 V2.2.3

Radio frequency (RF):

  • ETSI EN 300328 V2.2.2

  • ETSI EN 300220-2 V3.2.1 in conjunction with EN 300220-1 v3.1.1

EU RoHS

IEC/EN 63000

Certification
  • CE marking self-declaration

  • CB certification

Ambient temperature during storage -25 °C to +85 °C
Ambient temperature in operation -10 °C to +70 °C
Pollution degree PD3 including wiring harness
Altitude 0–2000 m
Relative humidity 5–95% relative humidity
Environment Industrial environment in compliance with European Union (EU) RoHS Directive and EU REACh Regulation
Immunity 10 V/m

Communication Characteristics

Characteristic Value
Radio-frequency of communication interfaces
  • LoRA: 863–870 MHz

  • IEEE 802.15.4: 2.4–2.4835 GHz

  • Bluetooth Low Energy: 2.4–2.4835 GHz

Maximum radio-frequency power transmitted
  • LoRa: ≤ 25 mW EIRP

  • IEEE 802.15.4: ≤ 10 mW EIRP (Effective Isotropic Radiated Power)

  • Bluetooth Low Energy: ≤ 10 mW EIRP

IEEE 802.15.4 channels 11–26
EU Declaration of conformity Hereby, Schneider Electric Industries SAS, declares that the Wireless Panel Server SMT10019 is in compliance with the essential requirements and other relevant provisions of RED Directive 2014/53/EU. The EU BE20100601 declaration of conformity can be downloaded on www.se.com/docs.

Electrical Characteristics

Characteristic Value
Power supply 3P+N, 400 Vac, 50/60 Hz
Rated impulse voltage (Uimp) 6 kV
Overvoltage category IV

Physical Characteristics

Characteristic Value
Dimensions (length x width x height) 275 x 90 x 40.5 mm
Weight 240 g
Mounting Embedded in PrismaSeT Active switchboard roof
Connections Screw-type terminal blocks
Degree of protection
  • IP55 with gasket and green cover

  • IK08 on front face

Antenna Characteristics

Characteristic Value
Frequency band 698–960 MHz
Antenna gain 1.8 dBi
Impedance 50 Ohm
Dimensions
  • Height: 112 mm
  • Base diameter: 29 mm

Mounting Magnetic
Connector SMA
Cable length 1.5 m
Environment Industrial environment in compliance with EU RoHS Directive and EU REACh Regulation

Wiring Harness Characteristics

Characteristic Value
Conforming to standards

Safety:

IEC/EN 61010-2-201 in conjunction with IEC/EN 61010-1

Electromagnetic compatibility (EMC) with Wireless Panel Server SMT10019, for measuring functions:

  • IEC/EN 61326-2-1 in conjunction with IEC/EN 61326-1

  • IEC/EN 61000-3-2

  • IEC/EN 61000-3-3

  • ETSI 301489-17 V3.2.2

  • ETSI 301489-3 V2.1.1 in conjunction with ETSI 301489-1 V2.2.3

EU RoHS

IEC/EN 63000

Certification
  • CE marking self-declaration with Wireless Panel Server SMT10019

  • CB certification

Environment Industrial environment in compliance with EU RoHS Directive and EU REACh Regulation
Wiring harness composition
  • 4 cables 1000 V rated (3P+N)

  • 3 overmolded fuses

  • 1 connector (female, 4-pin)

Cable length 2.6 m
Overmolded fuse rating 1 A, Icc = 120 kA
Pollution degree 3
Ambient temperature during storage -40 °C to +85 °C
Ambient temperature in operation -10 °C to +70 °C
Operating altitude 0–2000 m
Relative humidity 5–95% relative humidity
Rated supply voltage (US) 3P+N, 400 Vac, 50/60 Hz
Rated impulse voltage (Uimp) 6 kV
Overvoltage category IV
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.