990-6318F-001

Specifications

Input Specifications

Commercial reference GRPPNQ84 GRPPIP2X84 GRPPNF84 GRPPNQ89 GRPPIP2X89 GRPPNF89
Voltage (V) 208/240 208/240 415/480 208/240 208/240 415/480
Connections L1, L2, L3, N, PE
Maximum input current (A) Values depend on chosen main input circuit breaker – check the circuit breaker rating on the RPP:
1 x 250 A 100%, 1 x 250 A 80%, 2 x 250 A 100%, 2 x 250 A 80%
1 x 400 A 100%, 1 x 400 A 80%, 2 x 400 A 80%
Frequency (Hz) 60
Maximum short circuit rating 65 kAIC 35 kAIC 65 kAIC 35 kAIC

Output Specifications

Commercial reference GRPPNQ84 GRPPIP2X84 GRPPNF84 GRPPNQ89 GRPPIP2X89 GRPPNF89
Voltage (V) 208/240 208/240 415/480 208/240 208/240 415/480
Connections L1, L2, L3, N, PE
Nominal output current (A) Values depend on chosen main input circuit breaker – check the circuit breaker rating on the RPP:
1 x 250 A 100%, 1 x 250 A 80%, 2 x 250 A 100%, 2 x 250 A 80% max.
1 x 400 A 100%, 1 x 400 A 80%, 2 x 400 A 80% max.
Frequency (Hz) 60

Recommended Cables Sizes

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes.
  • All field wiring connections to be made with UL listed wire connectors suitable for the size and type of wire involved.
  • Conduit openings to be installed only in designated terminal compartment area.
  • Equipment must be field grounded using equipment grounding conductors (EGC) sized in accordance with NEC based on the main input circuit breaker maximum rating.
Failure to follow these instructions will result in death or serious injury.
NOTICE
Risk of equipment damage
The total current for the installed branch circuit breakers in the cabinet must not exceed the listed rating of the main input circuit breaker.
Failure to follow these instructions can result in equipment damage.

The Galaxy RPP uses Square D brand main input circuit breakers and branch circuit breakers.

Main Input Circuit Breaker

Circuit breaker type Square D molded case 3-pole circuit breaker
Rating 250 A at 80% 250 A at 100% 400 A at 100% 400 A at 80%
Model JGF36250U33X* JGF36250CU33X* LGF36400CU33X LGF36400U33X
Mechanical lug Cable size (aluminum/copper) 1 x 3/0 AWG to 1 x 350 kcmil 2 x 3/0 AWG to 1 x 500 kcmil
Cable bending space 376 mm (14.8 in) 309 mm (12 in)
Compression lug Cable size (aluminum/copper) NEMA 2 hole lug 0.5 inch bolt, max. 350 kcmil 2 x NEMA 2 hole lug 0.5 inch bolt, max. 250 kcmil
Cable bending space 212 mm (8.34 in) 203 mm (8 in)

Neutral Connection

Rating 250 A at 80% 250 A at 100% 400 A at 100% 400 A at 80%
Mechanical lug Cable size (aluminum/copper) 1 x 3/0 AWG to 1 x 350 kcmil 2 x 3/0 AWG to 1 x 500 kcmil
Cable bending space 376 mm (14.8 in) 309 mm (12 in)
Compression lug Cable size (aluminum/copper) NEMA 2 hole lug 0.5 inch bolt, max. 350 kcmil 2 x NEMA 2 hole lug 0.5 inch bolt, max. 250 kcmil
Cable bending space 212 mm (8.34 in) 203 mm (8 in)
NOTE: Use an appropriately sized neutral cable lug for the neutral cable size.

Branch Circuit Breaker

Circuit breaker type Rating Cable size
QO, QOB, QO-VH, QOB-VH 10-30 A 1 x 14-8 AWG aluminum/copper
2 x 14-10 AWG copper
35-70 A 1 x 8-2 AWG aluminum/copper
80-100 A 1 x 4-2/0 AWG aluminum/copper
EDB 15, 20, 30 A 1 x 12-6 AWG aluminum, 1 x 14-6 AWG copper
EDB 35-100 A 1 x 12-2/0 aluminum, 1 x 14-2/0 AWG copper
IMPORTANT: For cabinets with NQ and IP2X panelboards using branch circuit breakers with catalog prefix QO or QOB, the maximum continuous load* on any branch circuit breaker must not exceed 80% of the branch circuit breaker rating.
IMPORTANT: For cabinets with NF panelboards using branch circuit breakers with catalog prefix EDB and EGB, the branch connectors are restricted to no more than a combined circuit breaker current rating of 170 A. The maximum continuous load* on any branch circuit breaker must not exceed 80% of the branch circuit breaker rating.
NOTE: The current sensors accept cables with a maximum outer diameter of 9.75 mm (0.384 in).

Conduit Area

Cable entry system Cable type Conduit area
Top cable entry Input and load cables Preinstalled top plate with:
Four knockouts with diameter of 76.2 mm (3 in) for input cables
42 knockouts with diameter of 25 mm (1 in) for load cables
Optional solid top plate also provided for installation specific hole pattern.
Bottom cable entry Input and load cables Preinstalled bottom plate provided with:
Four knockouts with diameter of 76.2 mm (3 in) for input cables
42 knockouts with diameter of 25 mm (1 in) for load cables
Optional solid bottom plate for installation-specific hole pattern.

Torque Specifications

Part Model Torque
Input lugs for main input circuit breakers (L-Frame) to cable AL600LF52K3 50 Nm (36.88 lb-ft / 442 lb-in)
Input lugs for L-frame to circuit breaker AL600LF52K3 37 Nm (27.29 lb-ft / 327 lb-in)
Input lugs for main input circuit beakers (J-Frame) to cable AL250JD
CU250JD
AL = 25 Nm (18.44 lb-ft / 225 lb-in)
CU = 28 Nm (20.65 lb-ft / 250 lb-in)
Input lugs for J-frame to circuit breaker AL250JD / CU250JD 9-10.2 Nm (6.64-7.52 lb-ft / 80-90 lb-in)
L-Frame load side to busbar/compression lug - 50 Nm (36.88 lb-ft / 442 lb-in)
J-Frame load side to busbar/compression lug - 9-10.2 Nm (6.64-7.52 lb-ft / 80-90 lb-in)
Connection branches EDB to NF panelboard EDB 2.26-3.39 Nm (1.67-2.5 lb-ft / 20-30 lb-in)
Connection branches QO to NQ panelboard QO 2-2.37 Nm (1.48- 1.75 lb-ft / 18-21 lb-in)
Load connectors EDB circuit breakers AL100FD 5.5 Nm (4.06 lb-ft / 50 lb-in)
Load connectors QO circuit breakers QO 10-30 A: 4 Nm (2.95 lb-ft / 36 lb-in)
40-60 A: 5 Nm (3.69 lb-ft / 44.3 lb-in)
70-100 A: 5.6 Nm (4.13 lb-ft / 50 lb-in)
Neutral, mechanical lug, 400 A to 600 A - 50 Nm (36.88 lb-ft / 442 lb-in)
Neutral, mechanical lug, 200 A to 250 A, aluminum - AL = 25 Nm (18.44 lb-ft / 225 lb-in)
Neutral, mechanical lug, 150 A to 250 A, copper - CU = 28 Nm (20.65 lb-ft / 250 lb-in)
Neutral, compression lug - 50 Nm (36.88 lb-ft / 442 lb-in)
Panelboard input lug (NF)
Panelboard input lug (NQ)
NFALM4 6.78-7.34 Nm (5-5.41 lb-ft / 60-65 lb-in)
Binding screw (NF input lug to cable)
Binding screw (NQ input lug to cable)
NFALM4 31-34 Nm (22.86-25.08 lb-ft / 275-300 lb-in)
Eye bolt (provided lifting equipment for unit) - 67 Nm (49.42 lb-ft / 593 lb-in)

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GRPPNQ84 200-250 (441-551) 2134 (84) 610 (24) 305 (12)
GRPPIP2X84
GRPPNF84
GRPPNQ89 2261 (89)
GRPPIP2X89
GRPPNF89
NOTE: Weights depend on selected options. The weights and dimensions above are for one cabinet – the final RPP solution may consist of several cabinets.

Environment

  Operating Storage
Temperature -10 °C to 40 °C (14 °F to 104 °F) -25 °C to 55 °C (-13 °F to 131 °F)
Relative humidity 10 to 95% non-condensing 10 to 90% non-condensing
Elevation 0 m to 2000 m (0 feet to 6600 feet) above sea level
152 m below to 7620 m above sea level
(500 feet below to 25,000 feet above sea level)
Protection class NEMA type 1, solid roof, external doors with inner dead front panels
Cooling Front ventilation (top and bottom)
Color RAL 9003 white for GRPPNF84, GRPPIP2X84, and GRPPNF84
Raven black for GRPPNQ89, GRPPIP2X89, and GRPPNF89
Accessibility Front access for:
  • Display

  • Fuse panel

  • Communication and monitoring

  • Adding/replacing branch circuit breakers

Compliance

Safety UL 60950-1 and CAN/CSA C22.2 No. 60950-1-07 Information Technology Equipment – Safety – Part 1: General Requirements
UL 891, Switchboards, Edition 2
CSA C22.2 No.244:19, Switchboards, Edition 2
EMI/EMC/RFI FCC Part 15, Subpart B, Class A
Marking cULus
Seismic ICC ES AC156, HCAI (formerly OSHPD) Pre-Approved, Sds=1.64 g for z/h=1, z/h=0; Ip=1.5
Protective class I
Pollution degree 2

One Line Diagrams

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.