0000509775_01_en

BC4B Measuring Cables

For module type C40 on 1.2 V - 2 V batteries
Cable cross section 2 x 1.50 mm2 (16 AWG)
Nominal voltage (U0 / U) 300 V / 500 V
Fuses 1000 V / 10 A and 1000 V / 1 A
Temperature range -15°C – 70°C (5°F – 158°F)
Certifications CE

BC4B Parts

Part Number Part Name Lug Type and Size Length
0W49751 BACS H.P.CABLE SET 25CM 2X1.5MM2 M5 RING Ring, M5 25 cm (0.82 ft)
0W49752 BACS H.P.CABLE SET 25CM 2X1.5MM2 M6 RING Ring, M6 25 cm (0.82 ft)
0W49753 BACS H.P.CABLE SET 25CM 2X1.5MM2 M8 RING Ring, M8 25 cm (0.82 ft)
0W49754 BACS H.P.CABLE SET 40CM 2X1.5MM2 M5 RING Ring, M5 40 cm (1.3 ft)
0W49755 BACS H.P.CABLE SET 40CM 2X1.5MM2 M6 RING Ring, M8 40 cm (1.3 ft)
0W49756 BACS H.P.CABLE SET 40CM 2X1.5MM2 M8 RING Ring, M8 40 cm (1.3 ft)
0W49757 BACS H.P.CABLE SET 40CM 2X1.5MM2 M10RING Ring, M10 40 cm (1.3 ft)
0W49758 BACS H.P.CABLE SET 40CM 2X1.5MM2 M12RING Ring, M12 40 cm (1.3 ft)
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?