Standards and Certificates
Directives and Regulations
2014/30/EU Electromagnetic compatibility - directive
2011/65/EU and (EU) 2015/863 Restriction of the use of certain hazardous substances (RoHS)
2012/19/EU Waste electrical and electronic equipment (WEEE)
2006/66/EG Waste Batteries and accumulators and repealing directive
CE Conformity
EN 55024:2010
Information technology equipment - Immunity characteristics - Limits and methods of
measurement
EN 55022:2003
Information technology equipment - Radio disturbance characteristics - Limits and
methods of measurement
EN 55032:2015
Electromagnetic compatibility of multimedia equipment - Emission - Limits and methods
of measurement
EN 61000-4-3:2006+A1:2008+A2:2010
Electromagnetic compatibility (EMC) Part 4: Environment Section 3: Radiated, radio-frequency,
electromagnetic field immunity test. Limits and methods of measurement
IEC 61010-1
General safety requirements for the following types of electrical equipment and their
accessories, wherever they are intended to be used. A) Electrical test and measurement
equipment B) Electrical industrial process-control equipment C) Electrical laboratory
equipment
EN IEC 63000:2018
Technical documentation for the assessment of electrical and electronic products with
respect to the restriction of hazardous substances; European version
EN 62368-1:2014 + AC:2015
Information Technology Equipment – Safety
UL/CSA Certification
UL Std. No. 60950-1 2nd Edition
Information Technology Equipment – Safety – Part 1: General Requirements (Incl. AM
1:2011 and AM 2:2014)
CAN/CSA-C22.2 No. 60950-1-07
Incl. Amendment 1 (2011) and Amendment 2 (2014) - Information Technology Equipment
– Safety – Part 1: General Requirements