0000509775_01_en

BC5 Measuring Cables

For module type C20, C23, C30, C41 on 4 V - 16 V batteries
Cable cross section 2 x 0.75 mm2 (20 AWG)
Nominal voltage (U0 / U) 300 V / 500 V
Fuses 1000 V / 10 A and 1000 V / 1 A
Temperature range -15°C – 70°C (5°F – 158°F)
Certifications CE

BC5 Parts

Part Number Part Name Lug Type and Size Length
0W49710 BACS M.CABLE SET 15CM 2X0.75MM2 RING M5 Ring, M5 15 cm (0.49 ft)
0W49711 BACS M.CABLE SET 15CM 2X0.75MM2 RING M6 Ring, M6 15 cm (0.49 ft)
0W49712 BACS M.CABLE SET 15CM 2X0.75MM2 RING M8 Ring, M8 15 cm (0.49 ft)
0W49713 BACS M.CABLE SET 25CM 2X0.75MM2 RING M5 Ring, M5 25 cm (0.82 ft)
0W49714 BACS M.CABLE SET 25CM 2X0.75MM2 RING M6 Ring, M6 25 cm (0.82 ft)
0W49715 BACS M.CABLE SET 25CM 2X0.75MM2 RING M8 Ring, M8 25 cm (0.82 ft)
0W49716 BACS M.CABLE SET 40CM 2X0.75MM2 RING M5 Ring, M5 40 cm (1.3 ft)
0W49717 BACS M.CABLE SET 40CM 2X0.75MM2 RING M6 Ring, M6 40 cm (1.3 ft)
0W49718 BACS M.CABLE SET 40CM 2X0.75MM2 RING M8 Ring, M8 40 cm (1.3 ft)
0W49719 BACS M.CABLE SET 40CM 2X0.75MM2 RING M10 Ring, M10 40 cm (1.3 ft)
0W49720 BACS M.CABLE SET 40CM 2X0.75MM2 RING M12 Ring, M12 40 cm (1.3 ft)
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?