0000509775_01_en

Current Sensor Technical Data and Parts

Ports 2 RJ10 ports for the BACS bus, and 2 RJ12 ports for an alternative connection to the sensormanager. Only one set of the ports should be used.
AC (Ripple) voltage measurements
  • Range: 0.1 - 5 V RMS (string)
  • Resolution: 0.1 V
  • Accuracy: 10%
  • Max Freq: 200 Hz (no attenuation)
Dimension (L x W x H) 110 x 82 x 125 mm (4.33 x 3.22 x 4.92 in)
Fastening The housing can be attached to a DIN rail 35 x 7.5 mm (TS35 rail)
Certifications CE

Current Sensor Parts

Part Number Part Name Inner Diameter Description
950-6509 BACS DC CURRENT SENSOR 50ADC D_21MM 21 mm (0.827 in) For measuring charging/discharging currents of ± 50 A. Includes a 3 m (9.8 ft) BACS bus cable.
950-6510 BACS DC CURRENT SENSOR 200ADC D_40MM 40 mm (1.57 in) For measuring charging/discharging currents of ± 200 A. Includes a 3 m (9.8 ft) BACS bus cable.
950-6511 BACS DC CURRENT SENSOR 400ADC D_40MM 40 mm (1.57 in) For measuring charging/discharging currents of ± 400 A. Includes a 3 m (9.8 ft) BACS bus cable.
950-6512 BACS DC CURRENT SENSOR 1000ADC D_40MM 40 mm (1.57 in) For measuring charging/discharging currents of ± 1000 A. Includes a 3 m (9.8 ft) BACS bus cable.
950-6513 BACS DC CURRENT SENSOR 2000ADC D_40MM 40 mm (1.57 in) For measuring charging/discharging currents of ± 2000 A. Includes a 3 m (9.8 ft) BACS bus cable.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?