Module Technical Data and Parts
|
Dimension (W x L x H) | 56 x 79 x 22 mm (2.2 x 3.1 x 0.87 in) |
| Protection rating | IP 42 | |
| Operating condition | Between 0°C – 60°C (32°F – 140°F) with a maximum humidity of 90% (not condensing) | |
| Current consumption from battery |
Normal operation:
|
|
| Measuring accuracy |
|
|
| Measuring resolution |
|
|
| Battery types | Lead, NiCad, NiMH or lithium batteries | |
| Fastening | Velcro if mounted on the battery, or if using an external battery sensor it can be mounted on a DIN rails with an additional clip, see DIN Clip for Modules with External Temperature Sensors Add-on. | |
| Certifications | UL, CSA and CE |
Module Parts
| Part Number | Part Name | BACS Type | Voltage range | Resistance range | Equalization power | Battery Size |
|---|---|---|---|---|---|---|
| 950-6500 | BMS MODULE 2V 7-5000AH 1.25-3.2V | C40 | 1.25–3.2 V | 0.02–6 mΩ | 0.9A (at 2.27 V) |
2 V DC, 7–9000Ah |
| 950-6501 | BMS MODULE 4VDC 7-900AH 2.4-5.0V | C41 | 2.4–5.0 V | 0.5–30 mΩ | 0.3 A |
4 V DC, 7–900Ah |
| 950-6502 | BMS MODULE 6VDC 7-900AH 4.8-8.0V | C30 | 4.8–8.0 V | 0.5–60 mΩ | 0.3 A |
6 V DC, 7–900Ah |
| 950-6503 | BMS MODULE 12VDC 7-600AH 9.7-17V | C20 | 9.7–17 V | 0.5–60 mΩ | 0.15 A |
12 V DC, 7–600Ah |
| 950-6504 | BMS MODULE 16VDC 7-600AH 9.7-21V | C23 | 9.7–21 V | 0.5–60 mΩ | 0.12 A |
16 V DC, 7–600Ah |
Add-ons for Modules
These parts can be added to a module. The module will then have these parts already installed on the module.
External Temperature Sensor Add-on
| Part Number | Part Name | Description | Cable Length |
|---|---|---|---|
| 950-6514 | BACS EXTERNAL TEMPERATURE SENSOR 23CM | For any BACS module type. Sensor is attached on top of the battery. |
23 cm (0.75 ft) |
| 950-6515 | BACS EXTERNAL TEMPERATURE SENSOR 90CM | For any BACS module type. Sensor is attached on top of the battery. |
90 cm (2.95 ft) |
| 950-6516 | BACS EXT. TEMP. SENSOR 23CM WITH FASTON | For any BACS module type. Sensor is attached with Faston at a battery terminal. |
23 cm (0.75 ft) |
| 950-6517 | BACS EXT. TEMP. SENSOR 90CM WITH FASTON | For any BACS module type. Sensor is attached with Faston at a battery terminal. |
90 cm (2.95 ft) |
DIN Clip for Modules with External Temperature Sensors Add-on
| Part Number | Part Name | Description |
|---|---|---|
| 950-6540 | BMS BACS MOUNT CLIP INCL. INSTALLATION | A module with an external temperature sensor can be mounted on a DIN rail 35 x 7.5 mm (TS35 rail) with this additional clip. |