Control Cabinets Technical Data and Parts
|
Front panel indications |
The front panel have two LEDs for each webmanager inside:
|
| Cabinet protection rating | IP 56 | |
| Operating condition | Between 0°C – 60°C (32°F – 140°F) with a maximum humidity of 90% (not condensing) | |
| Power consumption | 30 W depending on the number of webmanagers | |
| Certification | Depends on part number see respective parts table Control Cabinets Parts (UL, CSA and CE Certified) or Control Cabinets Parts (CE Certified). |
Control Cabinets Parts (UL, CSA and CE Certified)
| Part Number | Part Name | Webmanagers Included | Width | Height | Depth | Weight |
|---|---|---|---|---|---|---|
| 950-6528 | BMS CONTROL CABINET 1 406X508X223MM UL | 1 |
406 mm (16 in) |
508 mm (20 in) |
223 mm (9 in) |
17 Kg (37.5 lb) |
| 950-6529 | BMS CONTROL CABINET 2 406X508X223MM UL | 2 |
406 mm (16 in) |
508 mm (20 in) |
223 mm (9 in) |
21 Kg (46.3 lb) |
Control Cabinets Parts (CE Certified)
| Part Number | Part Name | Webmanagers Included | Width | Height | Depth | Weight |
|---|---|---|---|---|---|---|
| 950-6518 | BMS CONTROL CABINET 1 400X500X210MM | 1 |
400 mm (15.7 in) |
500 mm (19.7 in) |
210 mm (8.27 in) |
17 Kg (37.5 lb) |
| 950-6519 | BMS CONTROL CABINET 2 500X500X210MM | 2 |
500 mm (19.7 in) |
500 mm (19.7 in) |
210 mm (8.27 in) |
21 Kg (46.3 lb) |
| 950-6530 | BMS CONTROL CABINET 3 500X500X210MM | 3 |
500 mm (19.7 in) |
500 mm (19.7 in) |
210 mm (8.27 in) |
23 Kg (50.7 lb) |
| 950-6531 | BMS CONTROL CABINET 4 600X760X210MM | 4 |
600 mm (23.6 in) |
760 mm (29.9 in) |
210 mm (8.27 in) |
39 Kg (86 lb) |
| 950-6532 | BMS CONTROL CABINET 5 760X760X210MM | 5 |
760 mm (29.9 in) |
760 mm (29.9 in) |
210 mm (8.27 in) |
49 Kg (108 lb) |
| 950-6533 | BMS CONTROL CABINET 6 760X760X210MM | 6 |
760 mm (29.9 in) |
760 mm (29.9 in) |
210 mm (8.27 in) |
56 Kg (124 lb) |
| 950-6534 |
BMS CONTROL CABINET 7 1000X800X210MM
Should be 223MM?
|
7 |
1000 mm (39.4 in) |
800 mm (31.5 in) |
223 mm (8.78 in) |
66 Kg (146 lb) |
| 950-6535 |
BMS CONTROL CABINET 8 1000X800X210MM
Should be 223MM?
|
8 |
1000 mm (39.4 in) |
800 mm (31.5 in) |
223 mm (8.78 in) |
67 Kg (148 lb) |