0000509775_01_en

BC5 Measuring Cables

For module type C20, C23, C30, C41 on 4 V - 16 V batteries
Cable cross section 2 x 0.75 mm2 (20 AWG)
Nominal voltage (U0 / U) 300 V / 500 V
Fuses 1000 V / 10 A and 1000 V / 1 A
Temperature range -25°C – 70°C (-13°F – 158°F)
Certifications UL, CSA and CE

BC5 Parts

Part Number Part Name Lug Type and Size Length
0W49740 BACS M.CABLE SET 15CM 2X0.75MM2 M5 RING Ring, M5 15 cm (0.49 ft)
0W49741 BACS M.CABLE SET 15CM 2X0.75MM2 M6 RING Ring, M6 15 cm (0.49 ft)
0W49742 BACS M.CABLE SET 15CM 2X0.75MM2 M8 RING Ring, M8 15 cm (0.49 ft)
0W49743 BACS M.CABLE SET 25CM 2X0.75MM2 M5 RING Ring, M5 25 cm (0.82 ft)
0W49744 BACS M.CABLE SET 25CM 2X0.75MM2 M6 RING Ring, M6 25 cm (0.82 ft)
0W49745 BACS M.CABLE SET 25CM 2X0.75MM2 M8 RING Ring, M8 25 cm (0.82 ft)
0W49746 BACS M.CABLE SET 40CM 2X0.75MM2 M5 RING Ring, M5 40 cm (1.3 ft)
0W49747 BACS M.CABLE SET 40CM 2X0.75MM2 M6 RING Ring, M6 40 cm (1.3 ft)
0W49748 BACS M.CABLE SET 40CM 2X0.75MM2 M8 RING Ring, M8 40 cm (1.3 ft)
0W49749 BACS M.CABLE SET 40CM 2X0.75MM2 M10 RING Ring, M10 40 cm (1.3 ft)
0W49750 BACS M.CABLE SET 40CM 2X0.75MM2 M12 RING Ring, M12 40 cm (1.3 ft)
0W49721 BACS M.CABLE SET 25CM 2X0.75MM2 FASTON Faston 25 cm (0.82 ft)
0W49722 BACS M.CABLE SET 25CM 2X0.75MM2 2XFASTON 2 Faston 25 cm (0.82 ft)
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?