Specifications
The information contained in this section is subject to change without notice. You can download updated documentation from www.se.com or contact your local Schneider Electric representative for the latest updates.
See your device’s installation sheet for specifications related to installation, such as measured current and voltage ranges, inputs/outputs and control power information.
System type to be monitored
AC or combined AC/DC ungrounded power systems | Phase-to-phase voltage with device connected to neutral | 0...230 V AC (+15%) |
With device connected to phase | 0...230 V DC (+15%) | |
Frequency (AC system) | 50/60 Hz |
Electrical characteristics
Range for insulation resistance readings | 1 kΩ...10 MΩ | |
Fault notification | Number of thresholds | 1(password protected) |
Thresholds | 50...500 kΩ | |
Insulation alarm threshold hysteresis | 20% | |
Response time | ≤ 1 s | |
Device operating test | Auto-testing and manual testing | |
Internal impedance | 110 kΩ (at 50 Hz) | |
IM10-H Output contact | Number | 1 (NO/NC) |
Type of contact | Changeover | |
Breaking capacity |
6 A @ 250 V AC 6 A @ 12...24 VDC |
|
IM15H / IM20-H Output contact | Number | 2 (NO) |
Type of contact | Static | |
Breaking capacity |
50 mA @ 12...48 V DC |
|
Transformer monitoring | Load current input |
Nominal current: 1 A /5 A Maximum current: 6 A |
Temperature input (Bi metallic sensor) |
Voltage supplied: 24 V DC Minimum load: 5 mA |
|
Auxiliary power supply voltage | 50/60 Hz | 110...230 V AC ±15% |
DC | 125...250 V DC ±15% | |
Burden | 12 VA | |
Measurement voltage peak | 25 V | |
Measurement current peak | 0.2 mA | |
Dielectric withstand | 4000 V AC / 5500 V DC |
Mechanical characteristics
Weight | 0.25 kg (0.55 lb) | |
Mounting methods | Panel or DIN rail | |
IP degree of protection | IP52 (front) | |
Mounting position | Vertical |
Environmental characteristics
Operating temperature |
-25...+55°C |
|
Storage temperature | -40...+70°C | |
Climatic conditions * | IEC 60068 | |
Location | For indoor use only | |
Altitude | ||
Pollution degree | 2 |
Other
Standards | Product | IEC 61557-8 |
Safety | IEC 61010-1 * | |
Installation | IEC 60364-7-710 |