Technical Characteristics
Environmental Characteristics
|
Characteristic |
Value |
|
|---|---|---|
|
Conforming to standards |
|
|
|
||
|
IACS E10 |
||
|
Certification |
CE, cULus, EAC and FCC marking |
|
|
Ambient temperature |
Storage |
-40 to +85 °C (-40 to +185 °F) |
|
Operation |
-25 to +70 °C (-13 to +158 °F) |
|
|
Protective treatment |
ULV0, conforming to IEC/EN 60068-2-30 |
|
|
Pollution |
Level 3 |
|
Mechanical Characteristics
|
Characteristic |
Value |
|---|---|
|
Shock resistance |
Conforming to IEC 60068-2-27 15 g/11 ms, 1/2 sinusoidal |
|
Resistance to sinusoidal vibrations |
Conforming to IEC/EN 60068-2-6 |
Electrical Characteristics
|
Characteristics |
Value |
|
|---|---|---|
|
Power supply |
24 Vdc, -20%/+10% (19.2–26.4 Vdc) |
|
|
Consumption |
Typical |
24 Vdc, 100 mA at 20 °C (68 °F) |
|
Maximum with ULP |
19.2 Vdc, 130 mA at 60 °C (140 °F) |
|
Physical Characteristics
|
Characteristic |
Value |
|---|---|
|
Dimensions |
72 x 115 x 71 mm (2.83 x 4.52 x 2.79 in) |
|
Mounting |
DIN rail |
|
Weight |
229.5 g (0.51 lb) |
|
Degree of protection of the installed module |
|
|
Connections |
Screw type terminal blocks |
24 Vdc Power Supply Characteristics
It is recommended to use an UL listed and recognized limited voltage and current or a Class 2 power supply with a 24 Vdc, 3 A maximum.
For more information, refer to the ULP System User Guide.
Digital Inputs Characteristics
|
Characteristic |
Value |
|---|---|
|
Digital input type |
Self powered digital input with current limitations as per IEC 61131-2 type 2 standards (7 mA) |
|
Input limit values at state 1 (close) |
19.8–25.2 Vdc |
|
6.1–8.8 mA |
|
|
Input limit values at state 0 (open) |
0–19.8 Vdc |
|
0 mA |
|
|
Maximum cable length |
10 m (33 ft) NOTE: For a length between 10 m (33 ft) and 300 m (1,000 ft), it is mandatory
to use a shielded twisted cable. The shield cable is connected to
the functional ground of the IO module.
|
Digital Outputs Characteristics
|
Characteristic |
Value |
|---|---|
|
Digital output type |
Bistable relay |
|
Rated load |
5 A at 250 Vac |
|
Rated carry current |
5 A |
|
Maximum switching voltage |
380 Vac, 125 Vdc |
|
Maximum switch current |
5 A |
|
Maximum switching power |
1250 VA, 150 W |
|
Minimum permissible load |
10 mA at 5 Vdc |
|
Contact resistance |
30 mΩ |
|
Maximum operating frequency |
|
|
Digital output relay protection |
External fuse of 5 A or less |
|
Maximum cable length |
10 m (33 ft) |