Trip Indicator
Presentation
Trip event can be assigned to an available digital output for local indication. The trip events that can be assigned to a digital output depend on the circuit breaker. The trip indicator can be configured using the EcoStruxure Power Commission software.
Compatible Devices
|
Range |
Minimum Hardware Configuration Required |
Note |
|---|---|---|
|
MasterPacT MTZ circuit breaker |
Fixed or drawout circuit breaker + MicroLogic X control unit + ULP port module |
Device 1 |
|
Fixed or drawout circuit breaker + BCM ULP module with firmware version 4.1.0 and above + MicroLogic A or E trip unit with firmware version 1.0.3 and above |
Device 2 |
|
Fixed or drawout circuit breaker + BCM ULP module with firmware version 4.1.0 and above + MicroLogic P or H trip unit with firmware version 1.0.3 and above |
Device 3 |
|
|
Fixed or withdrawable circuit breaker + MicroLogic 5 trip unit with firmware version 1.0.3 and above |
Device 4 |
|
Fixed or withdrawable circuit breaker + MicroLogic 6 trip unit with firmware version 1.0.3 and above |
Device 5 |
|
|
Fixed or withdrawable circuit breaker + MicroLogic 6 EM trip unit with firmware version 1.0.3 and above |
Device 6 |
|
|
Fixed or withdrawable circuit breaker + MicroLogic 7 trip unit with firmware version 2.1.0 and above |
Device 7 |
Trip Indicators
|
Trip |
Compatible MasterPacT MTZ Circuit Breakers(1) |
Compatible MasterPacT NT/NW, ComPacT NS, or PowerPacT P- and R-Frame Circuit Breakers (1) |
Compatible ComPacT NSX or PowerPacT H-, J-, and L-Frame Circuit Breakers (1) |
|---|---|---|---|
|
Long-time protection Ir |
Device 1 |
Devices 2 and 3 |
Devices 4, 5, 6, and 7 |
|
Short-time protection Isd |
Device 1 |
Devices 2 and 3 |
Devices 4, 5, 6, and 7 |
|
Instantaneous protection Ii |
Device 1 |
Devices 2 and 3 |
Devices 4, 5, 6, and 7 |
|
Earth-fault protection Ig |
Device 1 |
Devices 2 and 3 |
Devices 5 and 6 |
|
Earth-leakage (Vigi) protection IΔn |
Device 1 |
Devices 2 and 3 |
Device 7 |
|
Integrated instantaneous protection |
Device 1 |
Devices 2 and 3 |
Devices 4, 5, 6, and 7 |
|
Instantaneous with earth-leakage protection |
Device 1 |
– |
– |
|
Trip unit in STOP mode |
– |
– |
Devices 4, 5, 6, and 7 |
|
Reflex tripping protection |
– |
– |
Devices 4, 5, 6, and 7 |
|
Unbalance motor protection |
– |
– |
Device 6 |
|
Jam motor protection |
– |
– |
Device 6 |
|
Underload motor protection |
– |
– |
Device 6 |
|
Long start motor protection |
– |
– |
Device 6 |
|
Unbal protection |
– |
Device 3 |
– |
|
I1 Max protection |
– |
Device 3 |
– |
|
I2 Max protection |
– |
Device 3 |
– |
|
I3 Max protection |
– |
Device 3 |
– |
|
IN Max protection |
– |
Device 3 |
– |
|
Vmin protection |
– |
Device 3 |
– |
|
Vmax protection |
– |
Device 3 |
– |
|
Vunbal protection |
– |
Device 3 |
– |
|
Reverse power protection |
– |
Device 3 |
– |
|
Fmin protection |
– |
Device 3 |
– |
|
Fmax protection |
– |
Device 3 |
– |
|
Phase rotation |
– |
Device 3 |
– |
|
Multi-trip indication (OR of the available trip event) |
– |
Devices 2 and 3 |
Devices 4, 5, 6, and 7 |
|
|||
Input/Output Assignment
The table below lists the possible assignment of the digital outputs, according to the predefined application selected on the IO module:
|
Outputs |
Predefined Application Selected |
||||||||
|---|---|---|---|---|---|---|---|---|---|
|
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
|
|
Trip |
O1–O3 |
O3 |
O1, O2 |
O3 |
– |
– |
– |
– |
O1–O3 |