Technical data
Schneider Charge
General Characteristics
|
Range |
Schneider Charge |
|
Product name |
Schneider Charge |
|
Product Type |
AC charging station |
|
Pole description |
3 P + N / 1 P + N |
|
Mounting mode |
Wall-mounted |
|
Rated supply voltage |
400 V AC (+/- 10%) 50/60 Hz Three Phase 230 V AC (+/- 10%) 50/60 Hz Single |
|
Nominal output power |
11 kW 16 A (3 P +N) 7.4 kW 32 A (1 P +N) 22 KW 32 A (3 P+N) |
|
Cabling |
Top, back or bottom cabling |
|
Embedded protection |
RCD-DD 6 mA DC filter |
|
Maximum supply current |
32 A 16 A |
|
Socket-outlet type |
1 (only T2S) |
|
Attached cable |
Attached cable 5 M or 7 M with T2 connect |
|
Earthing system |
TT, TN-S,TN-C-S, IT/TT without Neutral (230 V AC only) |
|
Digital inputs for energy |
Digital signal input to be connected to a dry contact TIC protocol (For France Only) iMNX/MNX |
|
Load management system |
Possibility to connect to an Anti-tripping system EVA2HPC1 or EVA4HPC1 (1PH) EVA2HPC3 (3PH) |
|
Local signaling |
Front face:1 multi-color LED, function: status indication Side button: led indication for Wifi setting and pairing functionality with anti-tripping system (accessory) |
|
Communication |
OCPP 1.6j for connection to the Schneider Electric Wiser app or to third party apps Wi-Fi® connectivity or Ethernet port for connection to the home router |
|
Smart Phone Application |
Yes. Free Access to Wiser Home |
|
Remote Features with Wiser app |
Charge scheduling, remote Start/Stop, energy consumption/cost. Monitoring & History |
|
Metering |
Built-in micro programmed Control Unit for measurement: accuracy 1% |
|
Accessories |
Anti-tripping module for load management system EV cable holder. |
Technical Characteristics
|
Standards |
IEC/EN 61851-1 EN 61000-6-1 EN 61000-6-3 IEC 61851-21-2 |
|
|
Product certifications |
CE EV Ready/mobilized approved (France offer) |
|
|
IP degree of protection |
IP55 conforming to IEC 60529 |
|
|
IK degree of protection |
IK10 conforming to IEC 62262 |
|
|
Ambient air temperature for operation |
T2S socket outlet: - 35 °C ~ 45 °C (3P 32A) - 30 °C ~50 °C (1P 32A) - 30 °C ~ 55 °C (3P 16A) |
Attached cable with T2 connector: - 35 °C ~ 50 °C (1P 32A) - 35 °C ~ 55 °C (3P 16A) |
|
Storage temperature |
- 40 °C ~ 85 °C |
|
|
Relative humidity |
5 ~ 95% |
|
|
Altitude |
≤ 2000 meters |
|
|
Height x Width x Depth |
Attached cable version: 352*244*107 mm. T2S version: 352*244*117 mm (not include socket flap) |
|
|
Net weight |
T2S socket outlet: 3,2 KG Attached cable version with T2 connector: 1P+N 5m 5,5 KG / 7m 5,3 KG 3P+N 5m 4,4 KG / 7m 5,1 KG |
|
Sustainable offer status
|
REACh Regulation |
REACh Declaration |
|
EU RoHS Directive |
Compliant EU RoHS Declaration |
Offer sustainability
|
Mercury free |
Yes |
|
RoHS exemption information |
Yes |
|
Environmental Disclosure |
Product Environmental Profile |
|
Circularity Profile |
End of Life Information |
Schneider Charge Anti-tripping system
|
Characteristics |
Single phase |
Three phases |
|---|---|---|
|
Power supply |
TT,TN, IT/TT without Neutral (230 V AC only) 50/60 Hz |
TT,TN, IT/TT without Neutral (230 V AC only) 50/60 Hz |
|
Power input |
220-240 V AC (+/- 10%) 50/60 Hz |
220-240 V AC (+/- 10%) 50/60 Hz |
|
Rated power |
4 W |
5 W |
|
Number of phases |
L+N |
L1+L2+L3+N |
|
Pairing functionality |
Pairing functionality between Schneider Charge charging station .Up to 6 sets allow to be used at same time within PLC function range (200-meter power cable length) |
|
|
Network interface Communication |
Power Line communication with Schneider Charge charging station. |
|
|
Polling interval |
1000 ms |
|
|
Photovoltaic application |
Continuously adapts the charging power taking home consumption and self-generated energy (PV, wind, storage...) into account |
|
|
Operating temperature |
-30 °C / +50 °C |
|
|
Storage temperature |
-40 °C / +85 °C |
|
|
Humidity |
5% - 95% no condensation |
|
|
Altitude |
≤ 2000 m |
|
|
Ingress protection Mechanical |
Indoor use |
|
|
Cooling |
Natural Cooling |
|
|
Dimensions |
70 x 93 x 69 mm |
72 x 89 x 75 mm |
|
Weight |
196 g |
180 g |
|
Regulation certification |
EN 61010-1, EN 61326-1 |
|
|
Rating |
Low rating: 16 A to 50 A High rating: 32 A to 100 A |
Low rating: 16 A to 50 A |