Homeline Combination Arc Fault Circuit Interrupters (HOM-CAFI)

Homeline Combination Arc Fault Circuit Interrupters (HOM-CAFI)

HOM 1P CAFI

Plug-on Neutral

HOM 1P CAFI

Pigtail

Homeline Combination Arc Fault Circuit Interrupters—Provide overload and short circuit protection, plus arc fault protection in accordance with the NEC and UL1699.

HOM-CAFI Circuit Breakers

Circuit Breaker Type

Ampere Rating

Poles
120 Vac

Cat. No.

One-Pole

Combination Arc-Fault Circuit Interrupter with Pigtail Neutral

15 A

1

HOM115CAFI [1]

20 A

1

HOM120CAFI [1]

Plug-On Neutral Combination
Arc-Fault Interrupter

15 A

1

HOM115PCAFI [1]

20 A

1

HOM120PCAFI [1]

Two-Pole

Combination Arc-Fault Circuit Interrupter with Pigtail Neutral

15 A

2

HOM215CAFI [1] [2]

20 A

2

HOM220CAFI [1] [2]

Footnotes

  1. UL Listed as HACR type for use with air conditioning, heating and refrigeration equipment having motor group combinations and marked for use with HACR type circuit breakers.
  2. For 120/240 V only, not for 208Y/120 V.
Feedback