Homeline Accessories

Accessories for Homeline Circuit Breakers

Homeline™ circuit breaker accessories enhance the functionality, safety, and compliance of Homeline residential and light‑commercial circuit breakers. They are designed for use with 1‑pole, 2‑pole, and quad Homeline circuit breakers. The accessories support applications such as breaker interlocking, independent trip conversion, lockout/tagout, mechanical handle control, and feeder termination, in compliance with electrical codes and maintenance safety requirements. Ratings range from 15–70 A, 80–125 A, and up to 225 A for main and feeder applications are supported. Sub‑feed lugs are available for 125 A (2‑pole, 2 spaces) and 225 A (2‑pole, 4 spaces) installations.

Accessories for Use with Homeline Circuit Breakers

Description

Cat. No.

Handle Attachments

Handle Tie: Converts any two adjacent 120/240 Vac single HOM circuit breakers to independent trip 2P

HOM1HT

Handle Tie: Converts any two adjacent 120/240 Vac
1P side-by-side HOMT circuit breakers to independent trip 2P

HOMTHT

Handle Clamp: Clamp for holding HOM 1P handle in the ON or OFF position

QO1LO

Handle Blocking Device: Attaches to standard HOM 2P circuit breakers for holding the handle in the OFF position

HOM2HBD

Handle Padlock Attachment: For padlocking 1P Standard HOM breakers in the ON or OFF position

HOM1PA

Handle Padlock Attachment: For
padlocking 2P Standard HOM circuit breakers in ON or OFF position

15–70 A

HOM2PALA

80–125 A

HOM2PAHA

Handle Padlock Attachment: For padlocking 1P CAFI, DF, GFI, and EPD HOM breakers in ON or OFF position

HOMELEC1PA

Handle Padlock Attachment: For padlocking 2P CAFI, GFI, and EPD HOM breakers in ON or OFF position

HOMELEC2PALA

Handle Padlock Attachment: For padlocking center poles of Homeline Quad breakers in the OFF position

HOMQPA

Handle Padlock Attachment: For padlocking main circuit breakers in convertible load center in OFF position

50–125 A

QOM1PA [1]

100–225 A

QOM2PA [1]

Sub-Feed Lugs

125 A 2P plug-on—2 spaces required

HOML2125

225 A 2P plug-on—4 spaces required

HOML2225 [2]

OBS This product is obsolete.

Footnotes

  1. 50–125 A QOM1 frame size; 100–225 A QOM2 frame size.
  2. Requires four spaces (1 AWG–300 kcmil Al/Cu). Use only in 1Ø panel rated 150 A or greater.
Feedback