Homeline Miniature Circuit Breakers
- Homeline Plug-On Circuit BreakersHomeline plug‑on circuit breakers combine broad amperage coverage, UL‑certified safety features, and flexible configurations to deliver dependable circuit protection in a compact, easy‑to‑install format.
- Homeline High Magnetic Circuit BreakersHomeline™ high magnetic (HOM-HM) circuit breakers are designed for applications with high inrush currents, helping prevent tripping while maintaining reliable protection. Available in 1‑pole configurations rated at 120/240 Vac with a 20 A capacity, they feature high magnetic trip characteristics and a 10 kA interrupting rating for dependable fault protection.
- Homeline Ground-Fault Circuit BreakersSchneider Electric Homeline™ ground-fault (HOM-GFI) circuit breakers provide ground-fault protection for residential and light commercial use. Available in 1‑ and 2‑pole options with 15–50 A ratings, they offer reliable safety, compact design, and easy installation with both pigtail and plug-on neutral options.
- Homeline Combination Arc Fault Circuit InterruptersHomeline HOM-CAFI circuit breakers provide advanced arc-fault protection to help prevent electrical fires in residential systems. These breakers are UL listed (including HACR type) for use with air conditioning, heating, and refrigeration equipment, ensuring reliable, code-compliant performance. Available in 1‑ and 2‑pole configurations with 15 A and 20 A ratings, they offer both pigtail and plug-on neutral options for easy installation.
- Homeline Dual Function Circuit BreakersHomeline dual function (HOM-DF) circuit breakers deliver both arc-fault and ground-fault protection in a single device, helping reduce the risk of electrical fires and shock hazards. Available in 15 A and 20 A, 1‑pole configurations with pigtail and plug-on neutral options for easy installation. These breakers are UL listed (including HACR type) for use with air conditioning, heating, and refrigeration equipment.
- Homeline Equipment Protection DeviceHomeline equipment protection devices (HOM‑EPD) are UL‑listed circuit breakers that provide 30 mA Class B equipment ground fault protection to help protect electrical equipment from damage. These breakers combine overload and short circuit protection with ground fault detection and are available in 1‑pole (120 Vac) and 2‑pole common trip (120/240 Vac) configurations, with ampere ratings from 20 A to 50 A for residential and light commercial applications.
- Homeline Tandem and Quad Tandem Circuit BreakersHomeline (HOMT) tandem 1-pole, tandem 2-pole, and quad tandem miniature circuit breakers are designed to maximize circuit capacity in Homeline residential load centers where space is limited and the use of tandems (also known as duplex circuit breakers) is permitted. Tandem 1-pole circuit breakers provide two independent 120 V circuits in a single mounting space, tandem 2-pole breakers support 240 V loads, and quad tandem circuit breakers combine four poles to serve mixed 120/240 V applications.
- Homeline Circuit Breaker Wire SizesHomeline™ circuit breakers provide a wide range of copper and aluminum wire sizes based on breaker type and amperage rating, helping to ensure proper conductor selection and safe installations. 15–30 amp breakers support standard residential branch‑circuit wiring, while 40–125 amp breakers support larger conductors for higher‑load applications. 2-pole circuit breakers up to 200 amps are compatible with large AWG and kcmil conductors for feeder and service applications. Tandem, quad, and GFI Homeline circuit breakers offer added flexibility while maintaining clear wire size guidelines for safety and code compliance.
- Homeline AccessoriesHomeline™ accessories expand the functionality of circuit breaker systems with a range of compatible components such as hand ties, handle blocking devices, padlock attachments, and sub-feed lugs kits designed for easy integration. These accessories support enhanced protection, system customization, and quick installation. Built for seamless use with Homeline load centers, they help improve overall performance and flexibility.
Parent topic: Load Centers