Technical Characteristics
System Characteristics
|
Characteristics |
Values |
|---|---|
|
System voltage |
0...690 Vac/dc, 0...2000 Hz |
|
System earthing arrangements |
TT, TN |
Electrical Characteristics
|
Characteristics |
Values |
|
|---|---|---|
|
Supply voltage |
Supply voltage range |
100...250 Vac/dc |
|
Operating range supply voltage |
70...300 Vac/dc |
|
|
Frequency range |
DC, 42...460 Hz |
|
|
Protective separation (reinforced insulation) between |
(A1, A2) - (k/l, T/R) - (11, 12, 14) - (21, 22, 24) |
|
|
Voltage test according to IEC 61010-1 |
2 kV |
|
|
Power consumption |
≤ 6.5 VA |
|
|
Measuring circuit |
External measuring current transformer |
TB35/TB35P, TB60/TB60P, TB120, TB210 |
|
Rated insulation voltage (measuring current transformer) |
800 V |
|
|
Operating characteristic according to IEC 62020 and IEC/TR 60755 |
Type B |
|
|
Rated frequency |
0...2000 Hz |
|
|
Operating uncertainty |
0...35% |
|
|
Operating time |
Operating time tae at Idn = >I2 |
≤ 180 ms |
|
Operating time tae at Idn = 5 x >I2 |
≤ 23 ms |
|
|
Display |
Display range, measured value AC/DC |
0...6 A |
|
Error of indication |
±10% |
|
|
Inputs/outputs |
Cable length for external test/reset button |
0...3 m |
|
Cable length for outputs (K1 and K2 relays) |
0...3 m |
|
|
Cable lengths for measuring current transformers |
Pre-fabricated cables |
LV481017: 1 m |
|
LV481018: 2.5 m |
||
Output Contact Characteristics as Defined by IEC/EN 60947-5-1
|
Characteristics |
Values |
||||
|---|---|---|---|---|---|
|
Number of switching elements |
2 x 1 changeover contact |
||||
|
Electrical endurance, number of cycles |
10000 |
||||
|
Contact data |
According to IEC/EN 60947-5-1 |
||||
|
Utilization category |
AC13 |
AC14 |
DC12 |
DC12 |
DC12 |
|
Rated operational voltage |
230 V |
230 V |
24 V |
110 V |
220 V |
|
Rated operational voltage UL |
200 V |
200 V |
24 V |
110 V |
200 V |
|
Rated operational current |
5 A |
3 A |
1 A |
0.2 A |
0.1 A |
|
Minimum contact rating |
1 mA at AC/DC ≥ 10 V |
||||
Mechanical Characteristics
|
Characteristics |
Values |
|---|---|
|
Operating mode |
Continuous operation |
|
Position of normal use |
Display-oriented |
|
Degree of protection, internal components (IEC 60529) |
IP30 |
|
Degree of protection, terminals (IEC 60529) |
IP20 |
|
Enclosure material |
Polycarbonate |
|
Flammability class |
UL94V-0 |
|
DIN rail mounting according to |
IEC 60715 |
|
Screw mounting |
2 x M4 with mounting clip |
|
Hardware/Firmware version |
D611-1.03 |
|
Weight |
≤ 150 g |
Environmental/EMC Characteristics
|
Characteristics |
Values |
|
|---|---|---|
|
EMC |
IEC/EN 60947-2 annex M |
|
|
Ambient temperatures |
Operating temperature |
-25...55 °C |
|
Transport |
-25...70 °C |
|
|
Long-term storage |
-25 ...55 °C |
|
|
Classification of climatic conditions according to IEC 60721 |
Stationary use (IEC 60721-3-3) |
3K23 (except condensation and formation of ice) |
|
Transport (IEC 60721-3-2) |
2K11 |
|
|
Long-term storage (IEC 60721-3-1) |
1K22 |
|
|
Classification of mechanical conditions according to IEC 60721 |
Stationary use (IEC 60721-3-3) |
3M11 |
|
Transport (IEC 60721-3-2) |
2M4 |
|
|
Long-term storage (IEC 60721-3-1) |
1M12 |
|