0613CT0001

MasterPacT Circuit Breakers

Introduction

800–1600 A MasterPacT NT Drawout Circuit Breaker

MasterPacT NT/NW Universal Power Circuit Breakers are designed to protect electrical systems from damage caused by overloads, short circuits and equipment ground faults. All MasterPacT circuit breakers are designed to open and close a circuit manually, and to open the circuit automatically at a predetermined overcurrent setting.

MasterPacT circuit breakers can also:

  • • Enhance coordination by their adjustability.

  • • Provide integral ground-fault protection for equipment.

  • • Provide high interrupting ratings and withstand ratings.

  • • Provide communications.

  • • Provide power monitoring.

  • • Provide protective relaying functions.

  • • Provide zone-selective interlocking (ZSI) which can reduce damage in the event of a fault.

MasterPacT NW Drawout Circuit Breakers

800–3200 A MasterPacT NW Drawout Circuit Breaker

4000–6300 A MasterPacT NW Drawout Circuit Breaker

Codes and Standards

MasterPacT circuit breakers are manufactured and tested in accordance with the following standards:

Low-Voltage Power Circuit Breaker

Insulated Case Circuit Breaker

IEC Rated Circuit Breaker

IEC Extreme Atmospheric Conditions

ANSI C37.13

ANSI C37.16

ANSI C37.17

ANSI C37.50

UL 1066 (cULus Listed)

NEMA SG3

UL 489 (UL Listed)

NEMA AB1

CSA C22.2 No. 5

NMX J-266-ANCE

IEC 60947-2

IEC 60947-3

IEC 68-2-1: Dry cold at –55°C

IEC 68-2-2: Dry heat at +85°C

IEC 68-2-30: Damp heat (temp. +55°C, rel. humidity 95%)

IEC 68-2-52 Level 2: Salt mist

NOTE: Throughout this document, the phrase “ANSI® Certified” means the product meets the requirements of UL 1066 and ANSI C37. When “UL® Listed” appears, the product meets the requirements of UL 489.

The 800–2000 A ANSI Low Voltage Power Circuit Breakers type L1F and Insulated Case Circuit Breaker type LF are tested to show the arc flash hazard risk category as referenced by NFPA® 70E.

Circuit breakers should be applied according to guidelines detailed in the National Electrical Code® (NEC® ) and other local wiring codes.

MasterPacT circuit breakers are available in Square D™ or Schneider Electric™ brands.

UL File Numbers:

  • MasterPacT NW: E161835 Vol. 2 Sec. 1

  • MasterPacT NT: E161835 Vol. 2 Sec. 2

Features and Benefits

High Ampere Interrupting Rating (AIR): ANSI Certified MasterPacT NW circuit breakers have an interrupting rating of 200,000 A at 508 Vac without fuses.

High Short-Time Current Rating: MasterPacT NW circuit breakers have exceptional short-time ratings—up to 100,000 A.

100% Rated Circuit Breaker: MasterPacT circuit breakers are designed for continuous operation at 100% of their current rating.

Reverse Fed Circuit Breaker: MasterPacT circuit breakers can be fed either from the top of the circuit breaker or from the bottom.

Two-Step Stored Energy Mechanism: MasterPacT circuit breakers are operated via a stored-energy mechanism which can be charged manually or by a motor. The closing time is less than five cycles. Closing and opening operations can be initiated by remote control or by push buttons on the circuit breaker front cover. An O–C–O cycle is possible without recharging.

Drawout or Fixed Mount, 3-Pole (3P) or 4-Pole (4P) Construction: ANSI Rated, UL Listed and IEC Rated MasterPacT circuit breakers are available in drawout or fixed mounts, with either three-pole or four-pole construction.

Field-Installable Trip Units, Sensor Plugs and Accessories: Trip units, sensor plugs and most accessories are field installable with only the aid of a screwdriver and without adjusting the circuit breaker. The uniform design of the circuit breaker line allows most accessories to be common for the whole line.

Reinforced Insulation: Two insulation barriers separate the circuit breaker front from the current path.

Isolation Function by Positive Indication of Contact Status: The mechanical indicator is truly representative of the status of all the main contacts.

Segregated Compartment: Once the accessory cover has been removed to provide access to the accessory compartment, the main contacts remain fully isolated. Furthermore, interphase partitioning allows full insulation between each pole even if the accessory cover has been removed.

Front Connection of Secondary Circuits: All accessory terminals (ring terminals are available as an option) are located on a connecting block which is accessible from the front in the connected, test and disconnected positions. This is particularly useful for field inspection and modification.

Anti-Pumping Feature: All MasterPacT NT and NW circuit breakers are designed with an anti-pumping feature that causes an opening order to always takes priority over a closing order. Specifically, if opening and closing orders occur simultaneously, the charged mechanism discharges without any movement of the main contacts keeping the circuit breaker in the open (OFF) position. In the event that opening and closing orders are simultaneously maintained, the standard mechanism provides an anti-pumping function which continues to keep the main contacts in the open position. In addition, after fault tripping or opening the circuit breaker intentionally (using the manual or electrical controls and with the closing coil continuously energized) the circuit breaker cannot be closed until the power supply to the closing coil is discontinued and then reactivated.

NOTE: When the automatic reset after fault trip (RAR) option is installed, the automatic control system must take into account the information supplied by the circuit breaker before issuing a new closing order or before blocking the circuit breaker in the open position. The information is on the type of fault, e.g. overload, short-circuit or ground fault.

Disconnection Through the Front Door: The racking handle and racking mechanism are accessible through the front door cutout. Disconnecting the circuit breaker is possible without opening the door and exposing live parts.

Racking Handle and Mechanism

Drawout Mechanism: The drawout assembly mechanism allows the circuit breaker to be racked in four positions (connected, test, disconnected, or withdrawn), as shown in the figure below.

NOTE: For UL/ANSI circuit breakers, the clusters are mounted on the circuit breaker; for IEC circuit breakers, the clusters are mounted on the cradle.

Racking Positions (Cluster Shield Not Shown)

Maintenance: To maintain MasterPacT operating and safety characteristics from the beginning to the end of its service life, Schneider Electric recommends that systematic checks and periodic on-site maintenance be carried out by qualified personnel, as indicated in bulletin 0613IB1202, "Maintenance and Field Testing Guide for MasterPacT NT and NW Circuit Breakers".

Schneider Electric Field Services offers a wide portfolio of field maintenance services named ONSITE MAINTENANCE which offers four types of services:

  • OnSite Repair, which repairs a system in view of fulfilling a required function

  • OnSite Preventive Maintenance, which carries out, at predetermined intervals, checks intended to reduce the probability of a failure or deterioration in the operation of a system

  • Onsite Condition Maintenance, based on the recording and analysis of system parameters in addition to preventive checks, detects drift from the initial state and/or significant trends in performance. Using OnSite Condition Maintenance makes it possible to anticipate any necessary corrective action required to ensure equipment safety and continuity of service, and make repairs immediately if spare parts are onsite, or to plan the repair for a more convenient time.

  • On-Site Asset Diagnostic, which is used to identify symptoms of malfunction or degradation before problems occur, things not possible to detect during standard preventive maintenance. It detects functional deviations versus original (new device) specifications. A repair plan is recommended to recover the original conditions when deviations are diagnosed.

The Maintenance Guide is available on the Internet (www.schneider-electric.com) and provides detailed information on:

  • types of maintenance required, depending on the criticality of the protected circuit, risks involved if the component ceases to operate correctly,

  • what is understood by the terms normal, improved and severe environment and operating conditions,

  • periodic preventive maintenance operations that should be carried out under normal environment and operating conditions as well as the level of competence required for the operations,

  • the environment and operating conditions that accelerate device aging,

  • the recommended timing of on-site maintenance according to equipment criticality and the environmental conditions in which the equipment operates

Arc Chamber

An example of preventive maintenance: the arc chambers are removed to allow visual inspection of the contacts and wear indicator groove (see Contact Wear Indicators, page 12 for how wear is indicated). The operation counter can also indicate when inspections and possible maintenance should be done. The life of the circuit breaker may be extended by replacing the arc chamber and/or spring charging motor of ANSI Certified circuit breakers. See bulletin 0613IB1202, available at www.schneider-electric.com, for information on normal and adverse operating conditions.

Contact Wear Indicators

Ambient Temperature:

MasterPacT circuit breakers can operate under the following temperature conditions:

  • The electrical and mechanical characteristics are stipulated for an ambient temperature between -13°F (25°C) and 158°F (70°C).

  • Mechanical closing of the circuit breaker (by pushbutton) is possible down to -31°F (-35°C) and at an altitude up to +13,000 ft. (3900 m).

MasterPacT circuit breakers have been tested for operation in industrial atmospheres. It is recommended that the equipment be cooled or heated to the proper operating temperature and kept free of excessive vibration and dust.

Operation at temperatures above 104°F (40°C) may require derating or overbussing the circuit breaker. See the appropriate instruction bulletin and Temperature Correction Factors, page 26 of this catalog for additional information.

Storage Temperature

Circuit breakers with trip units without LCD displays may be stored in the original packaging at temperatures between -40°F (-40°C) and 185°F (85°C). For circuit breakers with trip units with LCD displays, this range is -13°F (-25°C) to 185°F (85°C).

Altitude:

MasterPacT circuit breakers are suitable for use at altitudes of 13,000 ft. (3900 m) and below. See Altitude Correction Factors per ANSI C37.20.1 par. 7.1.4.1 (Table 10), page 26 for altitude correction factors.

Vibration:

MasterPacT circuit breakers meet IEC 60068-2-6 Standards for vibration.

  • 2 to 13.2 Hz and amplitude 0.039 in. (1 mm)

  • 13.2 to 100 Hz constant acceleration 0.024 oz. (0.7 g)

Humidity:

MasterPacT circuit breakers have been tested to the following:

  • IEC68-2-30—amp heat (temperature +55°C and relative humidity of 95%)

  • IEC 68-2-52 level 2—alt mist

The materials used in MasterPacT NT and NW circuit breakers will not support the growth of fungus and mold.

MasterPacT NW Circuit Breaker Design

NOTE: For UL Listed and ANSI Certified circuit breakers, the clusters are mounted on the circuit breaker; for IEC Rated circuit breakers, the clusters are mounted on the cradle.

A

Overcurrent Trip Switch (SDE1)

MasterPacT NW Circuit Breaker

B

Circuit Breaker Communication Module

C

Overcurrent Trip Switch (SDE2) or Electric Reset

D

Cluster

E

Cradle Rejection Kit

F

Lifting Tab

G

Trip Connection to Overcurrent Trip Switch

H

Auxiliary Control Connection

I

Shunt Trip (MX2) or Undervoltage Trip Device

J

Arc Chamber

K

Shunt Trip (MX1)

L

Auxiliary Contact Connection

M

Two Blocks of Four Additional Switches (OF) or Combined “Connected,Closed” Switches (EF)

N

Block of Four Form C Auxiliary Contacts (OF)

O

Shunt Close (XF)

P

Ready-to-Close Contact

Q

Charging Handle

R

Spring-Charging Motor (MCH)

S

Closing Push Button

T

Opening Push Button

U

Operations Counter

V

Trip Unit

W

Accessory Cover

X

Open/Close Push Button Close (Lockable with Padlock)

Y

Faceplate

Z

Charged/Discharged Indicator

AA

Open/Close Indicator

AB

Push-to-Reset on Fault Trip

AC

Electrical Close Push Button (BPFE)

AD

Padlock Attachment

AE

Key Interlock

AF

Mounting Plate for Fixed Circuit Breaker

MasterPacT NW Cradle Design

A

Stop Release Button

MasterPacT NW Cradle

B

Padlock Provision

C

Key Interlock

D

Door Interlock for Connected Device

E

Pull-Out Hand Grip

F

Rejection Feature

G

Primary Stabs (UL)/ Clusters (IEC)

H

Lifting Tab

I

Cradle Back Mold

J

Position Indicating Contact Terminal Block

K

Overcurrent Trip Switch Terminal Block

L

Arc Chamber Cover

M

Tool Shield

N

Position Indicating Contact Terminal Block

O

Accessory Control Terminal Block

P

Auxiliary Contact Terminal Block

Q

Terminal Cover

R

Position Indicating Contact Terminal Block

S

Wiring Cover

T

Shutter

U

Racking Interlock for Open Door

V

Crank Storage Space

W

Racking Crank

X

Position Indicator

Y

Crank Insertion Opening

MasterPacT NW with ArcBlokTechnology

The MasterPacT NW low-voltage power circuit breaker and insulated case circuit breaker are available with ArcBlok technology designed to mount in an ArcBlok drawout cradle.

The MasterPacT NW with ArcBlok technology interfaces with the ArcBlok cradle to prevent arcing events by enclosing the phases at the primary connection of the cradle. If for any reason an arcing event happens, with the separation between phase to phase and phase to ground, the arc is extinguished in less than 12 ms to reduce arc flash energy.

The MasterPacT NW with ArcBlok technology is tested as part of Arc Resistant Equipment to ANSI C37.20.7.

A

Terminal Cover

MasterPacT NW Circuit Breaker and Cradle with ArcBlok Technology

B

Lifting Flanges

C

Extension Rail Handle

D

Padlock Provision

E

Stop Release Button

F

Racking Handle Insertion Opening

G

Position Indicator

H

Racking Handle Storage Space

I

Fault Trip Reset Button

J

Trip Unit

K

Push to Open Button

L

Push to Close Button

M

Charging Handle

N

Faceplate

O

Accessory Cover

P

Cradle Date Code

Q

ArcBlok Shield (rotated for clarity)

MasterPacT NT Circuit Breaker and Cradle Design

MasterPacT NT Circuit Breaker

     

A

Extension Rail Handle

B

Lifting Handle

C

Terminal Cover

D

Padlock Provision

E

Position Indicator

F

Racking Handle Insertion Opening

G

Stop Release Button

H

Racking Handle Storage Space

I

Lifting Tab

J

Fault Trip Reset Button

K

Trip Unit

L

Accessory Cover

M

Charging Handle

N

Push-to-close” Button

O

Push-to-open” Button

P

Faceplate

Ratings

Ratings for ANSI C37 Certified MasterPacT NW Circuit Breakers 800–2000 A

Frame Rating

800/1600 A

2000 A

Interrupting Rating Code

N1

H1

H2

H3

L1*, *

L1F*

H1

H2

H3

L1*, *

L1F*

Interrupting Current (kAIR)

254 Vac 50/60 Hz

42

65

85

100

200

200

65

85

100

200

200

508 Vac 50/60 Hz

42

65

85

100

200

200

65

85

100

200

200

635 Vac 50/60 Hz

42

65

85

85

130

130

65

85

85

130

130

Short-Time Withstand Current (kA)

Vac 50/60 Hz, 0.5 s

42

65

85

85

30

22

65

85

85

30

22

Built In Instantaneous Override
(Peak kA ±10%) —5

*

*

*

190

805

55

190

80

55

Close and Latch Ratings
(Peak kA)

Vac 50/60 Hz

90

150

90

9 90

55

50

50

90

90

55

50

Tested to show arc flash hazard risk category as referenced by NFPA70E

Yes

Yes

Breaking Time

25 to 30 ms (with no intentional delay) 9 ms for L1 and L1F

Closing Time

70 ms

Sensor Rating

100–800 A
800–1600 A

1000–2000 A

Endurance Rating (C/O Cycles)
(with no maintenance)

Mechanical

12,500

10,000

Electrical

2800

1000

Ratings for ANSI C37 Certified MasterPacT NW Circuit Breakers 3200–6000 A

Frame Rating

3200/4000 A*

4000/5000/6000*

Interrupting Rating Code

H1

H2

H3

L1*. *

H2

H3

L1*, *

Interrupting Current (kAIR)

254 Vac 50/60 Hz

65

85

100

200

85

100

200

508 Vac 50/60 Hz

65

85

100

200

85

100

200

635 Vac 50/60 Hz

65

85

85

130

85

85

130

Short-Time Withstand Current (kA)

Vac 50/60 Hz, 0.5

65

85

85

100

85

85

100

Built In Instantaneous Override
(Peak kA ±10%) —5

190

270

270

Close and Latch Ratings
(Peak kA)

Vac 50/60 Hz

150

90

90

90

170

170

90

Tested to show arc flash hazard risk category as referenced by NFPA70E

Breaking Time

 

Closing Time

 

Sensor Rating

1600–4000 A

2000–4000 A
2500–5000 A
3000–6000 A

Endurance Rating (C/O Cycles)
(with no maintenance)

Mechanical

10,000

5000

5000

Electrical

1000

1000

Ratings for ANSI C37 Certified MasterPacT NW Automatic Switches

Frame Rating

800 A

1600 A

2000 A

3200 A

4000 A*

5000 A

Withstand Rating Code

HA

HA

HA

HA

HA

HA

Breaking Capacity with External Relay (kA)
50/60 Hz

254 Vac

65

65

65

65

85

85

508 Vac

65

65

65

65

85

85

635 Vac

65

65

65

65

85

85

Short-Time Withstand Current (kA) Vac
50/60 Hz, 0.5 s

65

65

65

65

85

85

Ratings for UL 489 Listed MasterPacT NW Circuit Breakers

Frame Rating

800/1200/1600/2000 A

2500/3000 A

4000/5000/6000 A

Interrupting Rating Code

N

H

L

LF

H

L

H

L

Interrupting Current (kAIR)

240 Vac 50/60 Hz

65

100

200

200

100

200

100

200

480 Vac 50/60 Hz

65

100

150

150

100

150

100

150

600 Vac 50/60 Hz

50

85

100

100

85

100

85

100

Short-Time Withstand Current (kA) Vac 50/60 Hz, 0.5 s 421

Vac 50/60 Hz, 0.5 s

42*

65*

30*, *

22

65

65

85

100

Built-In Instantaneous Override
(Peak kA ±10%)

90

90

80*, *

55

150

150

170

170

Close and Latch Ratings (Peak kA)

Vac 50/60 Hz

90

90

55*

50

90

90

90

90

Tested to show arc flash hazard risk category as referenced by NFPA70E

Yes

Breaking Time

25 to 30 ms (with no intentional delay) 9 ms for L and LF

Closing Time

70 ms

Sensor Rating

100–250 A / 400–800 A / 600–1200 A /
800–1600 A / 1000–2000 A

1200–2500 A / 1600–3000 A

2000–4000 A / 2500–5000 A / 3000–6000 A

Endurance Rating (C/O Cycles) (with no maintenance)

Mechanical

12,500*

10,000

5000

Electrical

28,00*

1000

1000

Ratings for UL 489 Listed MasterPacT NW Automatic Switches

Frame Rating

800 A

1200 A

1600 A

2000 A

2500 A

3000 A

4000 A

5000 A

6000 A

Withstand Rating Code

HF

HB

HF

HB

HF

HB

HF

HB

HF

HB

HF

HB

HF

HB

HF

HB

HF

HB

Withstand Ratings*
Vac,
50/60 Hz
(kA)

240 Vac

100

200

100

200

100

200

100

200

100

200

100

200

100

200

100

200

100

200

480 Vac

100

150

100

150

100

150

100

150

100

150

100

150

100

150

100

150

100

150

600 Vac

85

100

85

100

85

100

85

100

85

100

85

100

85

100

85

100

85

100

Instantaneous Override (Peak kA)

90

80

90

50

90

80

90

80

150

150

150

150

170

170

170

170

170

170

Ratings for IEC 60947-2 Rated MasterPacT NW Circuit Breakers 800–2000 A

Frame Rating

800/1000/1250/1600 A

2000 A

2500/3200/4000 A

4000B/5000/6300 A

Interrupting Rating Code

N1

H1

H2

L1

H10

N1

H1

H2

H2 H3

L1

H10

H1

H2

H3

H1

Ultimate Breaking Capacity
(kA)
50/60 Hz

Icu

220/415 Vac

42

65

100

150

42

65

100

150

150

65

100

150

100

440 Vac

42

65

100

150

42

65

100

150

150

65

100

150

100

525 Vac

42

65

85

130

42

65

85

130

130

65

85

130

100

690 Vac

42

65

85

100

42

65

85

100

100

65

85

100

100

1150 Vac

50

50

Service Breaking Capacity

Ics

%Icu

100%

100%

100%

100%

Short-Time Withstand Current
(kA)

Icw

Vac 50/60 Hz, 1 s

42

65

85

30

50

42

65

85

65

30

50

65

85

65

100

Vac 50/60 Hz, 3 s

22

36

50

30

50

22

36

75

65

30

50

65

75

65

100

Built-In Instantaneous Override (Peak kA ±10%)

190*

80*

— 117

190

150

80

190

150

Rated Making Current
(Peak kA)
50/60 Hz

Icm

220/415 Vac

88

143

220

330

88

88

220

330

330

143

220

330

220

440 Vac

88

143

220

330

88

88

220

330

330

143

220

330

220

525 Vac

88

143

187

286

88

88

187

286

286

143

189

286

187

690 Vac

88

143

187

220

88

88

187

220

220

143

189

220

187

1150 Vac

105

105

Break Time

ms

25

25

25

25

Closing Time

ms

< 70

< 70

< 70

< 80

Endurance Rating
(with no maint.)
C/O Cycles x 1000

Mechanical

12.5

10

10

5

Electrical 440 V

10

10

10

3

8

8

1

3

3

5

5 5

1.25

1.5

Electrical 1150 V

0.5

0.5

Ratings for IEC 60947-2 Rated MasterPacT NW Circuit Breakers 800–2000 A 2500–6300 A

Frame Rating

2500/3200/4000 A

4000B/5000/6300 A

Interrupting Rating Code

10 H1

H2

H3

H10

H1

H2

Ultimate Breaking Capacity
(kA)
50/60 Hz

Icu

220/415 Vac

65

100

150

100

150

440 Vac

65

100

150

100

150

525 Vac

65

85

130

100

130

690 Vac

65

85

100

100

100

1150 Vac

50

Service Breaking Capacity

Ics

%Icu

100%

100%

100%

100%

100%

100%

Short-Time Withstand Current (kA)

Icw

Vac 50/60 Hz, 1 s

65

85

65

50

100

100

Vac 50/60 Hz, 3 s

65

75

65

50

100

100

Built-In Instantaneous Override
(Peak kA ±10%)

190

150

801

117

Rated Making Current
(Peak kA)
50/60 Hz

Icm

220/415 Vac

143

220

330

220

330

440 Vac

143

220

330

220

330

525 Vac

143

189

286

187

286

690 Vac

143

189

220

187

220

1150 Vac

105

Break Time

ms

25

25

Closing Time

ms

< 70

< 80

Endurance Rating
(with no maint.)
C/O Cycles x 1000

Mechanical

10

5

Electrical 440 V

5

5 5

1.25

1.5

1.5

Electrical 1150 V

0.5

Ratings for ANSI C37 Certified MasterPacT NT Circuit Breakers

Frame Rating

800 A

Interrupting Rating Code N1

N1

Interrupting Current (kAIR)

254 Vac 60 Hz

42

508 Vac 60 Hz

42

635 Vac 60 Hz

N/A

Short-Time Withstand Current (kA)

ac 60 Hz, 0.5 s

42

Built-In Instantaneous Override (Peak kA ±10%) —

Close and Latch Ratings (Peak kA)

Close and Latch Ratings (Peak kA) ac 60 Hz

90

Tested to show arc flash hazard risk category as referenced by NFPA70E

Breaking Time

25 to 30 ms (with no intentional time delay)

Closing Time

< 50 ms

Sensor Rating

100 to 250 A / 400 to 800 A

Endurance Rating (C/O Cycles)
(with no maintenance)

Mechanical

12,500

Electrical

2800



Ratings for ANSI C37 Certified MasterPacT NT Non-Automatic Switches

Frame Rating

800 A

Withstand Rating Code

NA

Short-Time Withstand Current Rating (kA)

Vac 50/60 Hz,

0.5 s 42

Breaking Capacity (with external protection relay) (kA)

254/508/635 Vac, 60 Hz

42/42/NA

Ratings for UL 489 Listed MasterPacT NT Circuit Breakers

Frame Rating

800 A

1200 A

600 A*

Interrupting Rating Code

N

H

L1

L

LF

N

H

L1

L

LF

N

H

L1

L

Interrupting Current (kAIR)

240 Vac, 60 Hz

50

65

100

200

200

50

65

100

200

200

50

65

100

200

480 Vac, 60 Hz

50

50

65

100

100

50

50

65

100

100

50

50

65

100

600 Vac, 60 Hz

35

50

N/A

N/A

N/A

35

50

N/A

N/A

N/A

35

50

N/A

N/A

Short-Time Withstand Current Rating (kA)

60 Hz, 0.5 s

35

35

10

10

10

35

35

10

10

10

35

35

10

10

Built-In Instantaneous Override
(Peak kA ±10%)

90

90

22

22

22

90

90

22

22

22

90

90

22

22

Close and Latch Ratings (Peak kA)

Vac 60 Hz

55

55

22

22

22

55

55

22

22

22

55

55

22

22

Tested to show arc flash hazard risk category as referenced by NFPA70E

Yes

Yes

Breaking Time

25 to 30 ms (with no intentional time delay)
9 ms for L and LF

Closing Time

< 50 ms

Sensor Rating

100–250 A / 400–800 A

600–1200 A

800–1600 A

Endurance Rating (C/O Cycles) (with no maintenance)

Mechanical

12,500

Electrical

2800

Ratings for UL 489 Listed MasterPacT NT Automatic Switches

Frame Rating

800 A

1200 A

1600 A

Withstand Rating Code

HF

HB

HF

HB

HF

HB

Withstand Rating*
(kA) Vac, 50/60 Hz

240 Vac

65

200

65

200

65

200

480 Vac

50

100

50

100

50

100

600 Vac

50

NA

50

NA

50

NA

Instantaneous Override (Peak kA)

90

22

90

22

90

22

Ratings for IEC 60947-2 Rated MasterPacT NT Circuit Breakers

Frame Rating

800/1000 A

1250/1600 A

Interrupting Rating Code

H1

H2

L1

H1

H2

Ultimate Breaking Capacity (kA)

Icu

220/415 Vac, 50/60 Hz

42

50

150

42

50

440 Vac, 50/60 Hz

42

50

130

42

50

525 Vac, 50/60 Hz

42

42

100

42

42

690 Vac, 50/60 Hz

42

42

25

42

42

1000 Vac, 50/60 Hz

Service Breaking Capacity

Ics

%Icu

100%

100%

100%

100%

100%

Short-Time Withstand Current (kA)

Icw

Vac 50/60 Hz, 1 s

42

42

10 x In1

42

36

Built-In Instantaneous Override (kA ±10%)

90

10*

Rated Making Capacity (Peak kA)

Icm

220/415 Vac, 50/60 Hz

88

105

330

88

105

440 Vac, 50/60 Hz

88

105

286

88

105

525 Vac, 50/60 Hz

88

88

220

88

88

690 Vac, 50/60 Hz

88

88

52

88

88

1000 Vac, 50/60 Hz

Break Time

ms

25

25

9

25

25

Closing Time

ms

50

50

50

50

50

Endurance Rting (C/O cycles) (with no maintenance)

Mechanical

12,500

12,500

12,500

12,500

12,500

Electrical 440 V

6000

6000

3000

6000*

6000*

Electrical 1000 V

Correction Factors

Temperature Correction Factors

Maximum Ambient Temperature

°F

158

140

122

1104

86

77

68

50

32

14

-4

-13

-22

0 °C

70

60

50

40

30

25

20

10

0

-10

-20

-30

-25

Current

0.75

0.83

0.92

1

1.07

1.11

1.14

1.21

1.27

1.33

1.39

1.42

1.44

Altitude Correction Factors per ANSI C37.20.1 par. 7.1.4.1 (Table 10)

< 6600 ft. (2000 m)

8500 ft (2600 m)

13,000 ft. (3900 m)

Voltage

1.00

0.95

0.80

Current

1.00

0.99

0.96

Shipping Weights

Shipping Weights for UL Listed/ANSI Certified MasterPacT NW Circuit Breakers

Circuit Breaker Rating (A)

Circuit Breaker* (lb/kg)

Cradle (lb/kg)

Connector Type and Weight (lb/kg)

Pallet (lb/kg)

Total Weight (lb/kg)

3P

4P

3P

4P

Type

3P

4P

3P

4P

800

109/50

142/65

97/44

116/53

FCF

42/19

55/25

17/8

265/121

320/151

1600

FCT

84/38

109/50

307/140

384/176

2000

RCTH or RCTV

17/8

22/10

297/136

297/136

2500

127/58

165/75

1124/57

149/68

FCT

80/36

104/47

17/8

348/159

435/198

3000

RCTH or RCTV

26/12

34/15

294/135

365/166

2000 (L1, L1F)
3200 (H1, H2, H3)

127/58

165/75

124/57

149/68

RCOV (standard)

100/46

130/59

17/8

368/169

461/210

RCOV (ArcBlok)

153/69

NA

421/191

NA

4000 W-Frame (H1, H2, H3)

RCOV (special)

115/52

145/66

259/118

327/149

3200 (L1)
4000

227/103

295/134

278/126

334/152

FCF

84/38

109/50

39/18

628/285

777/354

FCT

168/77

218/99

712/324

886/403

RCTH or RCTV

52/24

68/31

596/271

736/335

5000

227/103

295/134

278/126

334/152

FCT

168/77

218/99

39/18

712/324

886/403

RCTH or RCTV

52/24

68/31

596/271

736/335

6000

227/103

295/134

278/126

334/152

RCTH or RCTV

396/180

528/240

39/18

940/427

1196/544

Shipping Weights for IEC 60947-2 Rated MasterPacT NW Circuit Breakers

Circuit Breaker Rating (A)

Circuit Breaker*
(lb/kg)

Cradle (lb/kg)

Connector Type and Weight (lb/kg)

Pallet

Total Weight (lb/kg)

3P

4P

3P

4P

Type

3P

4P

(lb/kg)

3P

4P

800

109/50

132/60

97/44

116/53

FCF

42/19

55/25

17/8

265/121

320/145

1000, 1250, 1600, 2000

RCTH or RCTV

17/8

22/10

17/8

240/110

287/131

2500

127/58

165/75

124/57

149/68

FCF

42/19

55/25

17/8

310/142

386/175

3200

RCTH or RCTV

17/8

22/10

17/8

285/131

353/161

4000

127/58

165/75

124/57

149/68

RCTH or RCTV

42/19

55/25

17/8

310/142

386/176

4000b, 5000, 6300

227/103

295/134

278/126

334/152

RCTH or RCTV

52/24

68/31

39/18

596/271

736/33

Shipping Weights for UL Listed/ANSI Certified MasterPacT NT Circuit Breakers

Circuit Breaker Rating (A)

Circuit Breaker* (lb/kg)

Cradle (lb/kg)

Connector Type and Weight (lb/kg)

Pallet

Total Weight (lb/kg)

3P

4P

3P

4P

Type

3P

4P

(lb/kg)

3P

4P

800, 1200

40/18

8 52/24

36/16

6 43/20

FCF

15/7

20/9

10/5

101/46

125/58

RCTH or RCTV

6/3

8/4

92/42

113/53

1600*

40/18

52/24

N/A

N/A

RCTV

18/8

20/9

10/5

68/31

82/38

Shipping Weights for IEC 60947-2 Rated MasterPacT NT Circuit Breakers

Circuit Breaker Rating (A)

Circuit Breaker* (lb/kg)

Cradle (lb/kg)

Connector Type and Weight (lb/kg)

Pallet

Total Weight (lb/kg)

3P

4P

3P

4P

Type

3P

4P

(lb/kg)

3P

4P

800

35/16

46/21

31/14

37/17

FCF

15/7

20/9

10/5

91/4

113/52

1000, 1250, 1600

RCTH or RCTV

6/3

8/4

82/38

101/47

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.