0613CT0001

MicroLogic 2.0A, 3.0A, 5.0A, & 6.0A Trip Units with Ammeter

MicroLogic A trip units protect power circuits and provide current measurements, overload protection, and short-circuit protection. In addition, the 6.0A trip units also provide ground-fault protection for equipment.

Ammeter Trip Unit Protection Settings

1—Test lamp and reset

2—Indication of tripping cause

3—Digital display

4—Three-phase bar graph and ammeter

5—Navigation buttons

6—Overload signal (LED)

7—Long-time rating plug screw

8—Long-time current setting and tripping delay

9—Short-time pickup and tripping delay

10—Instantaneous pickup

11—Electronic push-to-trip

12—Ground-fault pickup and tripping delay

13—Test connector

MicroLogic 6.0A Trip Unit

 

Protection thresholds and delays are set using the rotary switches. The selected values are momentarily displayed in amperes and in seconds. A full-range of long-time settings are available via the field-installable rating plug.

  • Overload protection (true RMS long-time protection)

  • Thermal imaging (active thermal imaging before and after tripping)

  • Short-circuit protection
    — Short-time RMS
    — I2t ON or OFF for short-time delay

  • Instantaneous protection

  • Ground-fault protection for equipment
    — Residual ground-fault protection for equipment
    — Source ground-return ground-fault protection for equipment
    — Modified differential ground-fault protection (MDGF) for equipment

  • Neutral protection on four-pole circuit breakers

  • ZSI: Zone-selective interlocking

    — ZSI terminal block may be used to interconnect a number of trip units to provide total discrimination for short-time and equipment ground-fault protection, without delay for tripping
    — Not available for 3.0 A trip unit
    — Not available for 2.0 A trip unit if installed as upstream device

Ammeter Measurements

MicroLogic A trip units measure the true RMS value of currents. They provide continuous current measurement from 0.2 to 20 x In with an accuracy of 1.5% (including sensors). No auxiliary source is needed where I > 0.2 x In. The optional external power supply (24 Vdc) makes it possible to display currents where I < 0.2 x In and to store values of the interrupted current. A digital LCD screen continuously displays the most heavily loaded phase (Imax) or displays the Ia, Ib, Ic, Ig, and (on four-pole circuit breakers only) In stored current and setting values by successively pressing the navigation button.

Communication Network

Four wire Modbus, RTU, RS485 or two wire Modbus, TRU, RS485 plus ULP. See COM Option in MasterPacT Circuit Breakers.

In conjunction with an optional communication network, the trip unit transmits the following parameters:

  • Setting values.

  • All ammeter measurements.

  • Tripping causes.

NOTE: Current-based protection functions require no auxiliary power source. When an external power supply is added, the value of the interrupted current is stored by the trip unit. The reset button resets alarms and stored interrupted current indications.

MicroLogic 2.0A and 3.0A Trip Unit Settings

Long-Time Protection

Current Setting (A)
Tripping Between 1.05 and 1.20 x Ir

Ir = ln x...

2.0A:

0.4

0.5

0.6

0.7

0.8

0.9

0.95

0.98

1

3.0A:

0.4

0.45

0.5

0.6

0.63

0.7

0.8

0.9

1

Other ranges are available by changing rating plug

Time Delay (s)
Accuracy: 0 to –20%

tr at 1.5 x Ir

12.5

25

50

100

200

300

400

500

600

tr at 6 x Ir

0.5

1

2

4

8

12

16

20

24

tr at 7.2 x Ir

0.34

0.69

1.38

2.7

5.5

8.3

11

13.8

16.6

Thermal Imaging

20 minutes before or after tripping

Short-Time Protection

Current Setting (A)
Accuracy: ±10%
No delay

Isd = Ir x...

2.0A:

1.5

2

2.5

3

4

5

6

8

10

Instantaneous Protection

Current Setting (A)
Accuracy: ±10%

Ii = In x...

3.0A:

1.5

2

3

4

5

6

8

10

12

MicroLogic 5.0A and 6.0A Trip Unit Settings

Long-Time Protection

Current Setting (A)
Tripping Between 1.05 and 1.20 x Ir

Ir = ln x...

IEC:

0.4

0.5

0.6

0.7

0.8

0.9

0.95

0.98

1

UL/ANSI:

0.4

0.45

0.5

0.6

0.63

0.7

0.8

0.9

1

Other ranges are available by changing rating plug

Time Delay (s)
Accuracy: 0 to –20%

tr at 1.5 x Ir

12.5

25

50

100

200

300

400

500

600

tr at 6 x Ir

0.5

1

2

4

8

12

16

20

24

tr at 7.2 x Ir

0.34

0.69

1.38

2.7

5.5

8.3

11

13.8

16.6

Thermal Imaging

20 minutes before or after tripping

Short-Time Protection

Current Setting (A)
Accuracy: ±10%

lsd = Ir x...

1.5

2

2.5

3

4

5

6

8

10

Time Delay (s)
at 10 x Ir

Settings

I2t OFF

0

0.1

0.2

0.3

0.4

I2t ON

0.1

0.2

0.3

0.4

tsd

Min. trip time (ms)

20

80

140

230

350

Max. trip time (ms)

80

140

200

320

500

Instantaneous Protection

Current setting (A)
Accuracy: ±10%

Ii = In x...

2

3

4

6

8

10

12

15

off

MicroLogic 6.0A Trip Unit Ground-Fault Settings

Ground-Fault Pickup (A) Accuracy: ±10%

Ig = ln x...

A

B

C

D

E

F

G

H

J

ln ≤ 400 A

0.3

0.3

0.4

0.5

0.6

0.7

0.8

0.9

1

400 A < ln ≤1200 A

0.2

0.3

0.4

0.5

0.6

0.7

0.8

0.9

1

ln > 1200 A

500

640

720

800

880

960

1040

1120

1200

Time Delay (s) at 1 x In

Settings

I2t OFF

0

0.1

0.2

0.3

0.4

I2t ON

0.1

0.2

0.3

0.4

tg

Minimum Trip Time (ms)

20

80

140

230

350

Maximum Trip Time (ms)

80

140

200

320

500

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.