0613CT0001

Selection

Selection Introduction

MasterPacT circuit breakers are available in three frame sizes:

  • T-frame circuit breakers: rated up to 800 A (ANSI Certified), up to 1600 A (UL® Listed), and up to 1600 A (IEC Rated).

  • W-frame circuit breakers: rated up to 4000 A (ANSI Certified), up to 3000 A (UL Listed), and up to 4000 A (IEC Rated).

  • Y-frame circuit breakers: rated up to 5000 A (ANSI Certified), up to 6000 A (UL Listed), and up to 6300 A (IEC Rated).

Within each range, several sensor plugs are available to determine the maximum trip rating of each circuit breaker. In addition to a sensor plug, an adjustable rating plug is available to get lower ampacity than that available with the sensor plug.

MasterPacT circuit breakers can be equipped with a variety of MicroLogic electronic trip unit configurations, ranging from basic circuit protection to more advanced relay protection and power metering capabilities. Additionally all electronic trip units within the new MicroLogic family are field interchangeable and upgradeable. Each control unit is also equipped with an interchangeable and upgradeable adjustable rating plug which is used to select the long-time pickup setting of the circuit breaker.

MasterPacT circuit breakers are ordered by sensor plug rating, not ampere trip rating. The trip rating of the circuit breaker is determined by the setting of the adjustable rating plug. Sensor plugs and rating plugs are field replaceable.

Overview of Selection Procedure

  1. Select the completely assembled circuit breaker (circuit breaker frame plus trip unit):

    1. The frame ampere rating required

    2. The interrupting rating required

    3. The sensor plug rating required

    4. The connections

  2. Select the trip unit, rating plug, and trip unit options.

  3. Select circuit breaker frame options, if required.

  4. Select cradle options, if required.

Circuit Breaker Selection Options

Model Number

NT

NW

NW

Frame type

T

W

Y (wide-construction)

Maximum frame rating

ANSI

UL

UL

IEC

ANSI

ANSI

UL

IEC

ANSI

UL IEC

800 A

1200 A

1600 A

1600 A

3200 A

4000 A

3000 A

4000 A

6000 A

6000 A 6300 A

Maximum Interrupting Rating (kA, 50/60 Hz)

AC rating

254 V
42 kA

240 V
200 kA

240 V
200 kA

240 V
150 kA

254 V
200 kA

254 V
100 kA

240 V
200 kA

240 V
150 kA

254 V
200 kA

240 V
200 kA
240 V
150 kA

508 V
42 kA

480 V
100 kA

480 V
100 kA

440 V
130 kA

508 V
200 kA

508 V\
100 kA

480 V
150 kA

440 V
150 kA

508 V
200 kA

480 V
150 kA
440 V
150 kA

635 V
N/A

600 V
50 kA

600 V
50 kA

690 V
42 kA

635 V
130 kA

635 V
85 kA

600 V
100 kA

690 V
100 kA

690 V
130 kA

600 V
100 kA
690 V
100 kA

Construction

Drawout

X

X

X

X

X

X

X

X X

Fixed (UL Listed and IEC Rated only)

X

X

X

X

X

X

X

X

X

X X

Termination

Rotatable rear terminals

X

X

X

X

X

X

X

X

X

X X

Front-connected terminals

X

X

X

X

X

X

X

X

X

X X

Accessories Available for the Circuit Breaker and Cradle

• Shunt close

• Ready-to-close contact

• Door interlock

• Shunt trip

• Overcurrent trip switch (standard)

• Operations counter

• Undervoltage trip

• Rack in interlock

• Safety Shutter

• Fixed time delay

• Key locks for circuit breaker and cradle

• Cradle rejection kit (standard)

• Adjustable time delay

· Padlock attachment (circuit breaker + cradle)

• Rail Padlocking

• Spring-charging motor

• Mechanical interlocks

• Auxiliary contacts (standard)

• Cradle position switches

Electronic Trip Unit Features

• True RMS sensing

• Trip indication LED

• Neutral protection

• LSI

• Zone-selective interlocking (ZSI)

• Contact wear indication

• Ground-fault alarm (no trip)

• Communications

• Incremental fine-tuning of settings

• Ground-fault trip

• LCD dot matrix display

• Selectable long-time delay bands

• Ground-fault trip and programmable alarm

• Advanced user interface

• Power measurement

• Adjustable rating plugs

• Protective relay functions

• Expanded memory

• Long-time pickup LED

• Thermal imaging

• Enhanced power quality measurement

MicroLogic Trip Unit Selection

Design Platform Designation

Feature Type

Protection

Model Number

Basic Trip Unit

Basic

LS0 (IEC Rated)

2

LI (UL Listed/ANSI Certified)

3

LSI

5

Trip Unit with Ammeter

A

LS0 (IEC Rated)

2.0A

LI (UL Listed/ANSI Certified)

3.0A

LSI

5.0A

LSIG

6.0A

Trip Unit with Power Metering

P

LSI

5.0P

LSIG

6.0P

Trip Unit with Harmonic Metering

H

LSI

5.0H

LSIG

6.0H

Factory-Assembled Circuit Breakers and Switches

T-Frame Circuit Breaker Selection

ANSI C37 Certified/UL 1066 Listed T-Frame Circuit Breakers

Frame Rating

Model Number

Interrupting Rating

Sensor Plug Rating

254 V

508 V

635 V

800 A

NT08N1

42 kA

42 kA

100 A, 250 A, 400 A, 600 A, 800 A

UL 489 Listed T-Frame Circuit Breakers

Frame Rating

Model Number

Interrupting Rating

Sensor Plug Rating

240 V

480 V

600 V

800 A

NT08N

50 kA

50 kA

35 kA

100 A, 250 A, 400 A, 600 A, 800 A

NT08H

65 kA

50 kA

50 kA

100 A, 250 A, 400 A, 600 A, 800 A

NT08L*

100 kA

65 kA

100 A, 250 A, 400 A, 600 A, 800 A

NT08L*

200 kA

100 kA

100 A, 250 A, 400 A, 600 A, 800 A

NT08LF*

200 kA

100 kA

100 A, 250 A, 400 A, 600 A, 800 A

1200 A

NT12N

50 kA

50 kA

35 kA

600 A, 800 A, 1000 A, 1200 A

NT12H

65 kA

50 kA

50 kA

600 A, 800 A, 1000 A, 1200 A

NT12L1*

100 kA

65 kA

600 A, 800 A, 1000 A, 1200 A

NT12L*

200 kA

100 kA

600 A, 800 A, 1000 A, 1200 A

NT12LF*

200 kA

5100 kA

600 A, 800 A, 1000 A, 1200 A

1600 A*

NT16N

50 kA

50 kA

35 kA

800 A, 1000 A, 1200 A, 1600 A

NT16H

65 kA

50 kA

50 kA

800 A, 1000 A, 1200 A, 1600 A

NT16L*

100 kA

65 kA

800 A, 1000 A, 1200 A, 1600 A

NT16L*

200 kA

100 kA

800 A, 1000 A, 1200 A, 1600 A

NT16LF*

200 kA

5100 kA

800 A, 1000 A, 1200 A, 1600 A

IEC 60947-2 Rated T-Frame Circuit Breakers

Frame Rating

Model Number

Interrupting Rating (kA)

Sensor Plug Rating (A)

240 V

440 V

690 V

1000 V

800 A

NT08H1

42 kA

42 kA

42 kA

250 A, 400 A, 630 A, 800 A

NT08L1

150 kA

130 kA

25 kA

250 A, 400 A, 630 A, 800 A

1000 A

NT10H1

42 kA

42 kA

42 kA

400 A, 630 A, 800 A, 1000 A

NT10L1

150 kA

130 kA

25 kA

400 A, 630 A, 800 A, 1000 A

1250 A

NT12H1

42 kA

42 kA

42 kA

630 A, 800 A, 1000 A, 1250 A

1600 A

NT16H1

42 kA

42 kA

42 kA

800 A, 1000 A, 1250 A, 1600 A

NOTE: L1F and LF circuit breakers are tested to show the arc flash hazard risk category as referenced by NFPA 70E.

T-Frame Switch Selection

ANSI C37 Certified/UL 1066 Listed, Non-Automatic T-Frame Switch

Frame Rating

Model Number

Interrupting Rating* 

Short-Time (0.5 s) Rating

254 V

508 V

635 V

800 A

NT08NA

42 kA

42 kA

NA

42 kA

NT08HA

42 kA

42 kA

22 kA

42 kA

UL 489 Listed, Automatic T-Frame Switches

Frame Rating

Model Number

Withstand Rating*

Instantaneous Override

240 V

480 V

600 V

800 A

NT08HF

65 kA

50 kA

50 kA

40 kA

NT08HB

200 kA

100 kA

N/A

10 kA

1200 A

NT12HF

65 kA

50 kA

50 kA

40 kA

NT12HB*

200 kA

100 kA

N/A

10 kA

1600 A*

NT16HF

65 kA

50 kA

50 kA

40 kA

NT16HB*

200 kA

100 kA

N/A

10 kA

IEC 60947-3 Rated, Non-Automatic T-Frame Switches

Frame Rating

Model Number

Interrupting Rating*

Short-Time (0.5 s) Rating

240 V

440 V

690 V

1000 V

800 A

NT08HA

42 kA

42 kA

42 kA

42 kA

1000 A

NT10HA

42 kA

42 kA

42 kA

42 kA

1250 A

NT12HA

42 kA

42 kA

42 kA

42 kA

1600 A

NT16HA

42 kA

42 kA

42 kA

42 kA

W-Frame Circuit Breaker Selection

ANSI C37/UL 1066 Listed W-Frame Circuit Breakers

Frame Rating

Model Number

Interrupting Rating

Sensor Plug Rating

254 V

508 V

635 V

800 A

NW08N1

42 kA

42 kA

42 kA

100 A, 250 A, 400 A, 600 A, 800 A

NW08H1

65 kA

65 kA

65 kA

NW08H2

85 kA

85 kA

85 kA

NW08H3

100 kA

100 kA

85 kA

NW08L*

200 kA

200 kA

130 kA

NW08L1F*

200 kA

200 kA

130 kA

1600 A

NW16N1

42 kA

42 kA

42 kA

800 A, 1000 A, 1200 A, 1600 A

NW16H1

65 kA

65 kA

65 kA

NW16H2

85 kA

85 kA

85 kA

NW16H3

100 kA

100 kA

85 kA

NW16L1*

200 kA

200 kA

130 kA

NW16L1F*

200 kA

200 kA

130 kA

2000 A

NW20H1

65 kA

65 kA

65 kA

1000 A, 1200 A, 1600 A, 2000 A

NW20H2

85 kA

85 kA

85 kA

NW20H3

100 kA

100 kA

85 kA

NW20L1*

100 kA

200 kA

130 kA

NW20L1F*

200 kA

200 kA

130 kA

3200 A

NW32H1

65 kA

65 kA

65 kA

1600 A, 2000 A, 2500 A, 3000 A, 3200 A

NW32H2

85 kA

85 kA

85 kA

NW32H3

100 kA

100 kA

85 kA

4000 A (W-Frame)

NW40BH1

65 kA

65 kA

65 kA

2000 A, 2500 A, 3000 A, 3200 A, 3600 A, 4000 A

NW40BH2

85 kA

85 kA

85 kA

NW40BH3

100 kA

100 kA

85 kA

NOTE: L1F circuit breakers are tested to show the arc flash hazard risk category as referenced by NFPA 70E.

UL 489 Listed W-Frame Circuit Breakers

Frame Rating

Model Number

Interrupting Rating

Sensor Plug Rating

240 V

480 V

600 V

800 A

NW08N

65 kA

65 kA

50 kA

100 A, 250 A, 400 A, 600 A, 800 A

NW08H

100 kA

100 kA

85 kA

NW08L*

200 kA

150 kA

100 kA

NW08LF*

200 kA

150 kA

100 kA

1200 A

NW12N

65 kA

65 kA

50 kA

600 A, 800 A, 1000 A, 1200 A

NW12H

100 kA

100 kA

85 kA

NW12L*

200 kA

150 kA

100 kA

NW12LF*

200 kA

150 kA

100 kA

1600 A

NW16N

65 kA

65 kA

50 kA

800 A, 1000 A, 1200 A, 1600 A

NW16H

100 kA

100 kA

85 kA

NW16L*

200 kA

150 kA

100 kA

NW16LF*

200 kA

150 kA

100 kA

2000 A

NW20N

65 kA

65 kA

50 kA

1000 A, 1200 A, 1600 A, 2000 A

NW20H

100 kA

100 kA

85 kA

NW20L*

200 kA

150 kA

100 kA

NW20LF*

200 kA

150 kA

100 kA

2500 A

NW25H

100 kA

100 kA

85 kA

1200 A, 1600 A, 2000 A, 2500 A

NW25L*

200 kA

150 kA

100 kA

3000 A

NW30H

100 kA

100 kA

85 kA

NW30L*

200 kA

150 kA

100 kA

NOTE:

LF circuit breakers are tested to show the arc flash hazard risk category as referenced by

NFPA 70E.

IEC 60947-2 Rated W-Frame Circuit Breakers

Frame Rating

Model Number

Interrupting Rating

Sensor Plug Rating

240 V

440 V

690 V

1150 V

800 A

NW08N1

42 kA

42 kA

42 kA

400 A, 630 A, 800 A

NW08H1

65 kA

65 kA

65 kA

NW08H2

100 kA

100 kA

85 kA

NW08L*

150 kA

150 kA

100 kA

NW08H10*

50 kA

1000 A

NW10N1

42 kA

42 kA

42 kA

400 A, 630 A, 800 A, 1000 A

NW10H1

65 kA

65 kA

65 kA

NW10H2

100 kA

100 kA

85 kA

NW10L1*

150 kA

150 kA

100 kA

NW10H1*

50 kA

1250 A

NW12N1

42 kA

42 kA

42 kA

630 A, 800 A, 1000 A 1250 A

NW12H1

65 kA

65 kA

65 kA

NW12H2

100 kA

100 kA

85 kA

NW12L1*

150 kA

150 kA

100 kA

NW12H10*

50 kA

1600 A

NW16N1

42 kA

42 kA

42 kA

800 A, 1000 A, 1250 A, 1600 A

NW16H1

65 kA

65 kA

65 kA

NW16H2

100 kA

100 kA

85 kA

NW16L1*

150 kA

150 kA

100 kA

NW16H10*

50 kA

2000 A

NW20H1

65 kA

65 kA

65 kA

1000 A, 1250 A, 1600 A, 2000 A

NW20H2

100 kA

100 kA

85 kA

NW20H3*

150 kA

150 kA

100 kA

NW20L1*

150 kA

150 kA

100 kA

NW20H10*

50 kA

2500 A

NW25H1

65 kA

65 kA

65

1250 A, 1600 A, 2000 A, 2500 A

NW25H2

100 kA

100 kA

85

NW25H3*

150 kA

150 kA

100

NW25H10*

50 kA

3200 A

NW32H1

65 kA

65 kA

65 kA

1600 A, 2000 A, 2500 A, 3200 A

NW32H2

100 kA

100 kA

85 kA

NW32H3*

150 kA

150 kA

100 kA

NW32H10*

50 kA

4000 A

NW40H1

65 kA

65 kA

65 kA

2000 A, 2500 A, 3200 A, 4000 A

NW40H2

100 kA

100 kA

85 kA

NW40H3*

150 kA

150 kA

100 kA

NW40H10*

50 kA

W-Frame Switch Selection

ANSI C37 Certified/UL 1066 Listed, Non-Automatic Switch

Frame Rating

Model Number

Interrupting Rating*

Short-Time (0.5 s) Rating

254 V

508 V

635 V

800 A

NW08HA

65 kA

65 kA

65 kA

65 kA

1600 A

NW16HA

65 kA

65 kA

65 kA

65 kA

2000 A

NW20HA

65 kA

65 kA

65 kA

65 kA

3200 A

NW32HA

65 kA

65 kA

65 kA

65 kA

Frame Rating (W-Frame)

Model Number

Interrupting Rating*

Short-Time (0.5 s) Rating

254 V

508 V

635 V

800 A

NW08HF

100 kA

100 kA

85 kA

85 kA

NW08HC*

200 kA

200 kA

130 kA

30 kA

1600 A

NW16HF

100 kA

100 kA

85 kA

85 kA

NW16HC*

200 kA

200 kA

130 kA

30 kA

2000 A

NW20HF

100 kA

100 kA

85 kA

85 kA

NW20HC*

200 kA

200 kA

130 kA

30 kA

3200 A

NW32HF

100 kA

100 kA

85 kA

85 kA

Frame Rating

Model Number

Interrupting Rating*

Short-Time (0.5 s) Rating

254 V

508 V

635 V

800 A

NW08HF

100 kA

100 kA

85 kA

85 kA

1600 A

NW16HF

100 kA

100 kA

85 kA

85 kA

2000 A

NW20HF

100 kA

100 kA

85 kA

85 kA

3200 A

NW32HF

100 kA

100 kA

85 kA

85 kA

UL 489 Listed, Fixed Automatic Switch

Frame Rating

Model Number

Withstand Rating*

Instantaneous Override

240 V

480 V

600 V

800 A

NW08HF

100 kA

100 kA

85 kA

40 kA

1200 A

NW12HF

100 kA

100 kA

85 kA

40 kA

1600 A

NW16HF

100 kA

100 kA

85 kA

40 kA

2000 A

NW20HF

100 kA

100 kA

85 kA

40 kA

2500 A

NW25HF

100 kA

100 kA

85 kA

65 kA

3000 A

NW30HF

100 kA

100 kA

85 kA

65 kA

UL 489 Listed, Drawout Automatic Switch

Frame Rating

Model Number

Withstand Rating*

Instantaneous Override

240 V

480 V

600 V

800 A

NW08HF

100 kA

100 kA

85 kA

40 kA

NW08HB*

200 kA

150 kA

100 kA

35 kA

1200 A

NW12HF

100 kA

100 kA

85 kA

40 kA

NW12HB*

200 kA

150 kA

100 kA

35 kA

1600 A

NW16HF

100 kA

100 kA

85 kA

40 kA

NW16HB*

200 kA

150 kA

100 kA

35 kA

2000 A

NW20HF

100 kA

100 kA

85 kA

40 kA

NW20HB*

200 kA

150 kA

100 kA

35 kA

2500 A

NW25HF

100 kA

100 kA

85 kA

65 kA

NW25HB*

200 kA

150 kA

100 kA

65 kA

3000 A

NW30HF

100 kA

100 kA

85 kA

65 kA

NW30HB*

200 kA

150 kA

100 kA

65 kA

IEC 60947-3 Rated, Automatic Switch

Frame Rating

Model Number

Withstand Rating*

Instantaneous Override

240 V

440 V

690 V

800 A

NW08HF

85 kA

85 kA

85 kA

85 kA

1000 A

NW10HF

85 kA

85 kA

85 kA

85 kA

1250 A

NW12HF

85 kA

85 kA

85 kA

85 kA

1600 A

NW16HF

85 kA

85 kA

85 kA

85 kA

2000 A

NW20HF

85 kA

85 kA

85 kA

85 kA

2500 A

NW25HF

85 kA

85 kA

85 kA

85 kA

3200 A

NW32HF

85 kA

85 kA

85 kA

85 kA

4000 A

NW40HF

85 kA

85 kA

85 kA

85 kA

Frame Rating

Model Number

Interrupting Rating*

Short-Time (0.5 s) Rating

240 V

440 V

690 V

1150 V

800 A

NW08NA

42 kA

42 kA

42 kA

42 kA

NW08HA

50 kA

50 kA

50 kA

50 kA

NW08HA10*

50 kA

50 kA

1000 A

NW10NA

42 kA

42 kA

42 kA

42 kA

NW10HA

50 kA

50 kA

50 kA

50 kA

NW10HA10*

50 kA

50 kA

1250 A

NW12NA

42 kA

42 kA

42 kA

42 kA

NW12HA

50 kA

50 kA

50 kA

50 kA

NW12HA10*

50 kA

50 kA

1600 A

NW16NA

42 kA

42 kA

42 kA

42 kA

NW16HA

50 kA

50 kA

50 kA

50 kA

NW16HA10*

50 kA

50 kA

2000 A

NW20HA

50 kA

50 kA

50 kA

50 kA

NW20HA10*

50 kA

50 kA

2500 A

NW25HA

50 kA

50 kA

50 kA

50 kA

NW25HA10*

50 kA

50 kA

3200 A

NW32HA

50 kA

50 kA

50 kA

50 kA

NW32HA10*

50 kA

50 kA

4000 A

NW40HA

50 kA

50 kA

50 kA

50 kA

NW40HA10*

50 kA

50 kA

Y-Frame Circuit Breaker Selection

ANSI C37 Certified/UL 1066 Listed Y-Frame Circuit Breakers

Frame Rating

Model Number

Interrupting Rating (kA)

Sensor Plug Rating (A)

254 V

508 V

635 V

3200 A to 4000 A

NW32L1*

200 kA

200 kA

130 kA

2000 A, 2500 A, 3000 A, 3200 A

NW40H2

85 kA

85 kA

85 kA

2000 A, 2500 A, 3000 A, 3200 A, 4000 A

NW40H3

100 kA

100 kA

85 kA

2000 A, 2500 A, 3000 A, 3200 A, 4000 A

NW40L1*

200 kA

200 kA

130 kA

2000 A, 2500 A, 3000 A, 3200 A, 4000 A

5000 A

NW50H2

85 kA

85 kA

85 kA

2500 A, 3000 A, 3200 A, 4000 A, 5000 A

NW50H3

100 kA

100 kA

85 kA

2500 A, 3000 A, 3200 A, 4000 A, 5000 A

NW50L1*

200 kA

200 kA

130 kA

2500 A, 3000 A, 3200 A, 4000 A, 5000 A

UL 489 Listed Y-Frame Circuit Breakers

Frame Rating

Model Number

Interrupting Rating

Sensor Plug Rating

240 V

480 V

600 V

4000 A

NW40H

100 kA

100 kA

85 kA

2000 A, 2500 A, 3000 A, 4000 A

NW40L*

200 kA

150 kA

100 kA

2000 A, 2500 A, 3000 A, 4000 A

5000 A

NW50H

100 kA

100 kA

85 kA

2500 A, 3000 A, 4000 A, 5000 A

NW50L*

200 kA

150 kA

100 kA

2500 A, 3000 A, 4000 A, 5000 A

6000 A

NW60H

100 kA

100 kA

85 kA

3000 A, 4000 A, 5000 A, 6000 A

NW60L*

200 kA

150 kA

100 kA

3000 A, 4000 A, 5000 A, 6000 A

IEC 60947-2 Rated Y-Frame Circuit Breakers

Frame Rating

Model Number

Interrupting Rating

Sensor Plug Rating

240 V

440 V

690 V

4000 A

NW40BH1

100 kA

100 kA

100 kA

2000 A, 2500 A, 3200 A, 4000 A

NW40BH2

150 kA

150 kA

100 kA

2000 A, 2500 A, 3200 A, 4000 A

5000 A

NW50H1

100 kA

100 kA

100 kA

2500 A, 3200 A, 4000 A, 5000 A

NW50H2

150 kA

150 kA

100 kA

2500 A, 3200 A, 4000 A, 5000 A

6300 A

NW63H1

100 kA

100 kA

100 kA

3200 A, 4000 A, 5000 A, 6300 A

NW63H2

150 kA

150 kA

100 kA

3200 A, 4000 A, 5000 A, 6300 A

Y-Frame Switch Selection

Frame Rating

Model Number

Interrupting Rating (kA)*

Short-Time (0.5 s) Rating

254 V

508 V

635 V

4000 A

NW40HA

85 kA

85 kA

85 kA

85 kA

5000 A

NW50HA

85 kA

85 kA

85 kA

85 kA

ANSI C37 Certified/UL 1066 Listed, Drawout Automatic Switches

Frame Rating (Y-Frame)

Model Number

Interrupting Rating*

Short-Time (0.5 s) Rating

254 V

508 V

635 V

3200 A

NW32HC*

200 kA

200 kA

130 kA

100 kA

4000 A

NW40HF

100 kA

100 kA

85 kA

85 kA

NW40HC*

200 kA

200 kA

130 kA

100 kA

5000 A

NW50HF

100 kA

100 kA

85 kA

85 kA

NW50HC*

200 kA

200 kA

130 kA

100 kA

ANSI C37 Certified/UL 1066 Listed, Fixed Automatic Switches

Frame Rating (Y-Frame)

Model Number

Interrupting Rating*

Short-Time (0.5 s) Rating

254 V

508 V

635 V

4000 A

NW40HF

100 kA

100 kA

85 kA

85 kA

5000 A

NW50HF

100 kA

100 kA

85 kA

85 kA

UL 489 Listed, Fixed Automatic Switches

Frame Rating

Model Number

Withstand Rating*

Instantaneous Override

240 V

480 V

600 V

4000 A

NW40HF

100 kA

100 kA

85 kA

75 kA

5000 A

NW50HF

100 kA

100 kA

85 kA

75 kA

6000 A

NW60HF

100 kA

100 kA

85 kA

75 kA

IEC 60947-3 Rated, Non-Automatic Switches

Frame Rating

Model Number

Interrupting Rating*

Short-Time (0.5 s) Rating

240 V

440 V

690 V

4000 A

NW40BHA

85 kA

85 kA

85 kA

85 kA

5000 A

NW50HA

85 kA

85 kA

85 kA

85 kA

6300 A

NW63HA

85 kA

85 kA

85 kA

85 kA

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.