0613CT0001

Required Circuit Breaker Communication Modules

The connection to an IFE interface or IFE interface + gateway requires a communication module embedded into the circuit breaker:

MasterPacT NT/NW (fixed or drawout) circuit breakers: BCM ULP communication module

Drawout MasterPacT NT/NW circuit breakers: BCM ULP and its respective I/O (Input/Output) application module.

All connection configurations for MasterPacTt NT/NW circuit breakers require the circuit breaker ULP cord. The insulated NSX cord is mandatory for system voltages greater than 480 Vac. When the second ULP RJ45 connector is not used, it must be closed with a ULP terminator (TRV00880).

Network Communication Interface

Characteristic

Value

Type of interface module

Modbus RTU, RS485 serial connection
Modbus TCP/IP Ethernet

Transmission

Modbus RS485

– Transfer rate: 9,600–19,200 Baud
– Medium Double shielded twisted pair
– Impedance 120 Ω

Ethernet

– Transfer rate: 10/100 Mbps
– Medium STP, Cat5e, straight cable

Structure

Type

Modbus, Ethernet

Method

Master/Slave

Device type

Modbus

Master

Ethernet

Server

Turnaround time

Modbus

10 ms

Ethernet

1 ms

Maximum length of cable

Modbus

1000 m

Ethernet

100 m

Type of bus connector

Modbus

4-pin connector

Ethernet

RJ45 (Shielded)

Characteristics

General Characteristics

 

IFE Web Page Description

Environmental Characteristics

Monitoring Web Page

Conforming to standards

UL 508, UL 60950, IEC 60950, 60947-6-2

Real time data

X

Certification

cUIUs, FCC, CE

Device logging

X

Ambient temperature

Storage: -40 to +185 °F (-40 to +85 °C)

Control Web Page

Operation: -13 to +158 °F (-25 to +70 °C)

Single device control

X

Protective Treatment

ULVO, conforming to IEC 60068-2-30

Diagnostics Web Page

Pollution

Level 3

Statistics

X

Mechanical Characteristics

Device information

X

Shock resistance

Conforming to IEC 60068-2-27 15g/11ms, 1/2 sinusoidal

IMU (circuit breaker) information

X

Resistance to sinusoidal vibrations

Conforming to IEC 60068-2-6

Read device registers

X

Electrical Characteristics

Communication check

X

Power Supply

24 Vdc, -20%/+10% (19.2 to 26.4 Vdc)

Maintenance Web Page

Consumption

Typical: 4 Vdc, 120 mA at 68 °F (20 °C)

Maintenance log

X

Maximum with gateway: 26.4 Vdc, 3 A at 140 °F (60 °C)

Maintenance counters

X

Physical Characteristics

Setup Web Page

Dimensions

2.83 x 4.13 x 2.79 in. (72 x 105 x 71 mm)

Device localization/name

X

Mounting

Mounting DIN rail

Ethernet configuration (dual port)

X

Weight

182.5 g (0.41 lb)

IP configuration

X

Degree of protection of the installed module

On the front panel (wall mounted enclosure): IP4x

Modbus TCP/IP filtering

X

Connectors: IP2x

Serial port

X

Other parts: IP3x

Date and time

X

Connections

Screw type terminal blocks

E-mail server configuration

X

Technical Characteristics - 24 Vdc Power Supply

Alarms to be e-mailed

X

Power supply type

Regulated switch type

Device list

X

Rated power

72 W

Device logging

X

Input voltage 200–500 Vac phase-to-phase

100–120 Vac for single phase

Device log export

X

200–500 Vac phase-to-phase

SNMP parameters

X

PFC filter

With IEC 61000-3-2

Documentation links

X

Output voltage

24 Vdc

Preferences

X

Power supply out current

3:00 AM

Advanced services control

X

User accounts

X

NOTE: Use a UL Listed/UL Recognized limited voltage/limited current or a Class 2 power supply with a 24 Vdc, 3 A maximum.

A. Ethernet 1 and Ethernet 2 communication port

B. 24 Vdc power supply terminal block

C. Ethernet communication LEDs:

  • yellow: 10 Mb

  • green: 100 Mb

D. Module status LED:

  • steady off: no power

  • steady green: device operational

  • steady red: major fault

  • flashing green: standby

  • flashing red: minor fault

  • flashing green/red: self-test

E. Network status LED:

  • steady off: no power/no valid IP address 

  • steady green: connected, valid IP address

  • steady orange: default IP address

  • steady red: duplicated IP address

  • flashing green/red: self-test

F. Sealable transparent cover

G. ULP status LED

H. Test button (accessible closed cover)

I. Locking pad

J. Modbus traffic status LED (IFE Interface + Gateway only)

K. Device name label

L. ULP ports

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.