0613CT0001

MasterPacT NT Dimensional Drawings

MasterPacT NT Enclosure Information

Minimum Enclosure Information

Number of Poles

Circuit Breaker Rating

Circuit Breaker Enclosure Dimensions

Ventilation Area

(H x W x D)

Top

Bottom

in.

mm

in.2

mm2

in.2

3

800 to 1600 A (N, H, L1)

18.25 x 13 x 9.5

463.5 x 330.2 x 241.3

9

5806

9

800 to 1600 A (L)

62.25 x 23 x 14.75

1581.2 x 584.2 x 374.7

16.5

10645

16.5

4

800 to 1600 A (N, H, L1)

18.25 x 15.8 x 9.5

463.5 x 401.3 x 241.3

9

5806

9

800 to 1600 A (L)

62.25 x 25.76 x 14.75

1581.2 x 654.2 x 374.7

16.5

10645

16.5

UL Listed and ANSI Certified Three-Pole Drawout Circuit Breakers

800–1200 A MasterPacT NT Three-Pole Drawout—Master Drawing

800–1200 A MasterPacT NT UL/ANSI Three-Pole Drawout—RCTH Rear-Connected “T” Horizontal

800–1200 A MasterPacT NT UL/ANSI Three-Pole Drawout—RCTV Rear-Connected “T” Vertical

800–1200 A MasterPacT NT UL/ANSI Three-Pole Drawout—FCF Front-Connected Flat

800–1200 A MasterPacT NT UL/ANSI Three-Pole Drawout—Door Cutout Dimensions

800–1200 A MasterPacT NT UL/ANSI Drawout and Fixed—Pan Dimensions

UL Listed and ANSI Certified Three-Pole Fixed Circuit Breakers

800–1200 A and 1600 A MasterPacT NT UL/ANSI Three-Pole Fixed—Master Drawing

800–1200 A MasterPacT NT UL/ANSI Three-Pole Fixed—RCTH Rear-Connected “T” Horizontal

800–1200 A MasterPacT NT UL/ANSI Three-Pole Fixed—RCTV Rear-Connected “T” Vertical

800–1200 A MasterPacT NT UL/ANSI Three-Pole Fixed—FCF Front-Connected Flat

1600 A MasterPacT NT UL Three-Pole Fixed—RCV Rear-Connected Vertical

800–1200 A MasterPacT NT UL/ANSI Three-Pole Fixed—Door Cutout Dimensions

800–1200 A MasterPacT NT UL/ANSI Fixed and Drawout—Pan Dimensions

UL Listed and ANSI Certified Four-Pole Drawout Circuit Breaker

800–1200 A and 1600 A MasterPacT NT UL/ANSI Four-Pole Drawout—Master Drawing

800–1200 A MasterPacT NT UL/ANSI Four-Pole Drawout—RCTH Rear-Connected “T” Horizontal

800–1200 A MasterPacT NT UL/ANSI Four-Pole Drawout—RCTV Rear-Connected “T” Vertical

800–1200 A MasterPacT NT UL/ANSI Four-Pole Drawout—FCF Front-Connected Flat

800–1200 A MasterPacT NT UL/ANSI Four-Pole Drawout—Door Cutout Dimensions

800–1200 A MasterPacT NT UL/ANSI Drawout—Pan Dimensions

UL Listed and ANSI Certified Four-Pole Fixed Circuit Breakers

800–1200 A MasterPacT NT UL/ANSI Four-Pole Fixed—Master Drawing

800–1200 A MasterPacT NT UL/ANSI Four-Pole Fixed—RCTH Rear-Connected “T” Horizontal

800–1200 A MasterPacT NT UL/ANSI Four-Pole Fixed—RCTV Rear-Connected “T” Horizontal

800–1200 A MasterPacT NT UL/ANSI Four-Pole Fixed—FCF Front-Connected Fla

800–1200 A MasterPacT NT UL/ANSI Four-Pole Fixed—Door Cutout Dimensions

800–1200 A MasterPacT NT UL/ANSI Fixed—Pan Dimensions

IEC Rated Three-Pole Drawout Circuit Breakers

800–1600 A MasterPacT NT 3P Drawout—Master Drawing

800–1600 A MasterPacT NT IEC Three-Pole Drawout—RCTV Rear-Connected “T” Vertical

800–1600 A MasterPacT NT IEC Three-Pole Drawout—RCTH Rear-Connected “T” Horizontal

800–1600 A MasterPacT NT IEC Three-Pole Drawout—FCF Front-Connected Flat

800–1200 A MasterPacT NT IEC Three-Pole Drawout—Rear Cutout Dimensions

 

IEC Rated Three-Pole Fixed Circuit Breakers

800–1600 A MasterPacT NT Three-Pole Fixed—Master Drawing

800–1600 A MasterPacT NT IEC Three-Pole Fixed—RCTV Rear-Connected “T” Vertical

800–1600 A MasterPacT NT IEC Three-Pole Fixed—RCTH Rear-Connected “T” Horizontal

800–1600 A MasterPacT NT IEC Three-Pole Fixed—FCF Front-Connected Flat

800–1200 A MasterPacT NT IEC Three-Pole Fixed—Rear Cutout Dimensions

IEC Rated Four-Pole Drawout Circuit Breakers

800–1600 A MasterPacT NT Four-Pole Drawout—Master Drawing

800–1600 A MasterPacT NT IEC Four-Pole Drawout—RCTV Rear-Connected “T” Vertical

800–1600 A MasterPacT NT IEC Four-Pole Drawout—RCTH Rear-Connected “T” Horizontal

800–1600 A MasterPacT NT IEC Four-Pole Drawout—FCF Front-Connected Flat

800–1200 A MasterPacT NT IEC Four-Pole Drawout—Rear Cutout Dimensions

IEC Rated Four-Pole Fixed Circuit Breakers

800–1600 A MasterPacT NT Four-Pole Fixed—Master Drawing

800–1600 A MasterPacT NT IEC Four-Pole Fixed—RCTV Rear-Connected “T” Vertical

800–1600 A MasterPacT NT IEC Four-Pole Fixed—RCTH Rear-Connected “T” Horizontal

800–1600 A MasterPacT NT IEC Four-Pole Fixed—FCF Front-Connected Flat

800–1200 A MasterPacT NT IEC Four-Pole Fixed—Rear Cutout Dimensions

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.