0613CT0001

MicroLogic 2.0, 3.0, and 5.0 Basic Trip Units

The MicroLogic 2.0, 3.0, and 5.0 trip units protect power circuits.

Protection thresholds and delays are set using the rotary switches.

A full-range of long-time settings are available via the field-installable adjustable rating plugs.

  • Overload protection

  • True RMS long-time protection

  • Thermal imaging: active thermal imaging before and after tripping

  • Short-circuit protection

  • Short-time RMS

  • Selection of I2t type (ON or OFF) for short-time delay

  • Instantaneous protection

  • Neutral protection on four-pole circuit breakers

1—Overload signal (LED)

2—Long-time rating plug screw

3—Long-time current setting and tripping delay

4—Instantaneous pickup

5—Short-time pickup and tripping delay

6—Test connector

MicroLogic 5.0 Basic Trip Unit



 

MicroLogic 2.0 and 3.0 Basic Trip Unit Settings

Long-Time Protection

Current Setting (A)
Tripping Between 1.05 and 1.20 x Ir

Ir = ln x...

2.0:

0.4

0.5

0.6

0.7

0.8

0.9

0.95

0.98

1

3.0:

0.4

0.45

0.5

0.6

0.63

0.7

0.8

0.9

1

Other ranges are available by changing rating plug

Time Delay (s) Accuracy: 0 to –20%

tr at 1.5 x Ir

12.5

25

50

100

200

300

400

500

600

0.5

1

2

4

8

12

16

20

24

0.34

0.69

1.38

2.7

5.5

8.3

11

13.8

16.6

Thermal Imaging

20 minutes before or after tripping

Short-Time Protection

Current Setting (A)
Accuracy: ±10%
No Delay

Isd = Ir x...

2.0:

1.5

2

2.5

3

4

5

6

8

10

Instantaneous Protection

Current Setting (A)
Accuracy: ±10%

Ii = In x...

3.0:

1.5

2

3

4

5

6

8

10

12

MicroLogic 5.0 Basic Trip Unit Settings

Long-Time Protection

Current Setting (A)
Tripping Between 1.05 and 1.20 x Ir

Ir = ln x...

IEC:

0.4

0.5

0.6

0.7

0.8

0.9

0.95

0.98

1

UL/ANSI:

0.4

0.45

0.5

0.6

0.63

0.7

0.8

0.9

1

Other ranges are available by changing rating plug

Time Delay (s)

tr at 1.5 x Ir

12.5

25

50

100

200

300

400

500

600

tr at 6 x Ir

0.5

1

2

4

8

12

16

20

24

tr at 7.2 x Ir

0.34

0.69

1.38

2.7

5.5

8.3

11

13.8

16.6

Thermal Imaging

20 minutes before or after tripping

Short-Time Protection

Current Setting (A)
Accuracy: ±10%

lsd = Ir x...

1.5

2

2.5

3

4

5

6

8

10

Time Delay (s)
at 10 x Ir

Settings

I2t OFF

0

0.1

0.2

0.3

0.4

I2t ON

0.1

0.2

0.3

0.4

tsd

Min. trip time (ms)

20

80

140

230

350

Max. trip time (ms)

80

140

200

320

500

Instantaneous Protection

Current Setting (A)
Accuracy: ±10%

Ii = In x...

2

3

4

6

8

10

12

15

off

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.