990–5809D-001

Heat Dissipation (BTU/hr) for 400 kW UPS

 

Normal Operation

ECO Mode

Load 380 V 400 V 415 V 440 V 380 V 400 V 415 V 440 V

25%

99517

98778

98778

98778

89794

89794

89794

90145

50%

196084

194618

194618

195350

176797

176797

176797

176797

75%

293025

290832

290832

292476

265196

265196

265196

264675

100%

414545

411521

411521

406259

352206

352206

352206

352206

 

ECOnversion

Battery Operation

Load 380 V 400 V 415 V 440 V 380 V 400 V 415 V 440 V

25%

92906

93305

93271

93271

101770

101770

101770

101770

50%

179381

179742

179590

179590

197789

197789

197789

197789

75%

266280

266583

266255

266255

294870

294870

294870

294870

100%

353577

353782

353243

353243

393465

393465

393465

393465

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.