Recommended Upstream Protection and Cable Sizes for 300 kW UPS
|
Maximum OCPD (A) |
Conductors per Phase Copper/Aluminium (mm²) |
PE Conductor (mm²) |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 380 V | 400 V | 415 V | 440 V | 380 V | 400 V | 415 V | 440 V | 380 V | 400 V | 415 V | 440 V | |
| Input | 630* | 630* | 630* | 630* | 1x240/ 2x150 |
1x240/ 2x150 |
1x240/ 2x150 |
1x185/ 2x120 |
1x120/ 1x150 |
1x120/ 1x150 |
1x120/ 1x150 |
1x95/ 1x120 |
| Bypass | 630* | 630* | 630* | 400* | 1x185/ 2x120 |
1x150/ 1x240 |
1x150/ 1x240 |
1x150/ 1x240 |
1x95/ 1x120 |
1x95/ 1x120 |
1x95/ 1x120 |
1x95/ 1x120 |
| Output | 630* | 630* | 630* | 400* | 1x185/ 2x120 |
1
x 150/ 1 x 240 |
1
x 150/ 1 x 240 |
1x150/ 1x240 |
1x95/ 1x120 |
1x95/ 1x120 |
1x95/ 1x120 |
1x95/ 1x120 |
| Battery | 1000 | 1000 | 1000 | 1000 | 2x120/ 2x185 |
2x120/ 2x185 |
2x120/ 2x185 |
2x120/ 2x185 |
1x120/ 1x185 |
1x120/ 1x185 |
1x120/ 1x185 |
1x120/ 1x185 |