990–5809D-001

Specifications for 400 kW UPS

Voltage (V) 380 400 415 440 480
Connections

3–wire (L1, L2, L3, PE)*

Input voltage range (V)* 340-456 340-480 353-498 374-528 408-576
Frequency (Hz)

40 – 70

Nominal input current (A) 640 608 585 548 506
Maximum input current (A)* 708 681 655 614 582
Input current limitation (A) 712 666 608
Total harmonic distortion (THDI)

<3% at 100% load
<4% at 50% load
<9% at 25% load

Input power factor

0.99 at >40% load
0.98 at >20% load
0.97 at >10% load

Protection

Contactors

Ramp-in

Adaptive 1 – 40 secs

Connections

4–wire (L1, L2, L3, N, PE) or 3–wire (L1, L2, L3, PE)*

Bypass voltage range (V) 342-418 360-440 374-457 396-484 432-528
Frequency (Hz)

50 or 60

Frequency range (Hz)

Programmable: +/-0.1, +/-3, +/-10. Default is +/-3.

Nominal bypass current (A) 614 583 562 530 485
Maximum short circuit rating

100 kA RMS*

Thyristor I²t (kA*s²) 7220* for systems with 1000 kW I/O cabinet
16245* for systems with 1500 kW I/O cabinet
BF2 magnetic trip 39 kA
Protection

Molded switch with trip for backfeed protection

Connections

4–wire (L1, L2, L3, N, PE) or 3–wire (L1, L2, L3, PE)

Overload capacity

150% for 1 minute (normal operation)
125% for 10 minutes (normal operation)
115% for 1 minute (battery operation)
110% continuous (bypass operation)
1000% for 100 milliseconds (bypass operation)

Output voltage tolerance

Balanced load: +/- 1%
Unbalanced load: +/- 3%

Dynamic load response +/- 5% after 2 ms
+/- 1% after 50 ms
Output power factor

1

Nominal output current (A) 608 577 557 525 481
Total harmonic distortion (THDU)

<2% at 100% linear load
<3% at 100% non–linear load

Output frequency (Hz)

50/60 (synchronized to bypass), 50/60 Hz +/-0.1% (free-running)

Slew rate (Hz/sec)

Programmable: 0.25, 0.5, 1, 2, 4, 6

Output performance classification (according to IEC/ EN62040-3)

Double-conversion: VFI-SS-111

Load crest factor

Up to 3 (THDU < 5%)

Load power factor

0.7 leading to 0.5 lagging without derating

Charging power in % of output power

35% at ≤ 80% load
12% at 100% load

Maximum charging power (kW) 48 at 100% load
140 at <80% load
Nominal battery voltage (VDC)

480

Nominal float voltage (VDC)

546

End of discharge voltage (full load) (VDC)

384

End of discharge voltage (no load) (VDC)

420

Battery current at full load and nominal battery voltage (A) 872
Battery current at full load and minimum battery voltage (A) 1090

Maximum battery backup time

Unlimited

Temperature compensation (per cell)

-3.3 mV per °C for T ≥ 25 °C
0 mV per °C for T < 25 °C

Ripple current

< 5% C20 (5 minutes backup time)

Battery test

Manual/automatic (selectable)

Deep discharge protection

Yes

Recharge according to battery temperature

Yes

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.