990–5809D-001

Heat Dissipation (BTU/hr) for 500 kW UPS

 

Normal Operation

ECO Mode

Load 380 V 400 V 415 V 440 V 380 V 400 V 415 V 440 V

25%

17309

16387

16387

16387

5618

5618

5618

6056

50%

32774

30938

30938

31396

7747

7747

7747

7747

75%

53313

50542

50542

50542

11620

11620

11620

10969

100%

86017

82260

82260

75723

13758

13758

13758

13758

 

ECOnversion

Battery Operation

Load 380 V 400 V 415 V 440 V 380 V 400 V 415 V 440 V

25%

6495

6495

6495

7155

18234

18234

18234

18234

50%

7747

7747

7747

7747

31855

31855

31855

31855

75%

11620

11620

11620

10969

53313

53313

53313

53313

100%

15493

13758

13758

13758

78519

78519

78519

78519

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.