990–5809D-001

Heat Dissipation (BTU/hr) for 625 kW UPS

 

Normal Operation

ECO Mode

Load 380 V 400 V 415 V 440 V 380 V 400 V 415 V 440 V

25%

22793

21636

21636

21636

7570

7570

7570

7022

50%

40967

38672

38672

38672

10770

10770

10770

10227

75%

64907

61451

61451

59728

14525

14525

14525

13711

100%

95818

91170

91170

86543

19367

19367

19367

17198

 

ECOnversion

Battery Operation

Load 380 V 400 V 415 V 440 V 380 V 400 V 415 V 440 V

25%

8119

8119

8119

8944

22793

22793

22793

22793

50%

10770

10770

10770

10770

39818

39818

39818

39818

75%

14525

14525

14525

13711

66641

66641

66641

66641

100%

19367

19367

19367

18282

98149

98149

98149

98149

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.