990–5809D-001

Heat Dissipation (BTU/hr) for 750 kW UPS

 

Normal Operation

ECO Mode

Load 380 V 400 V 415 V 440 V 380 V 400 V 415 V 440 V

25%

26656

25271

25271

25271

9084

9084

9084

9413

50%

51926

49160

49160

47782

12924

12924

12924

12272

75%

86236

82053

82053

77888

17430

17430

17430

16453

100%

134684

129025

129025

117778

23240

23240

23240

21938

 

ECOnversion

Battery Operation

Load 380 V 400 V 415 V 440 V 380 V 400 V 415 V 440 V

25%

9742

9742

9742

10733

27351

27351

27351

27351

50%

12924

12924

12924

12924

47782

47782

47782

47782

75%

17430

17430

17430

16453

79969

79969

79969

79969

100%

23240

23240

23240

21938

117778

117778

117778

117778

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.