990–5809D-001

Specifications for 480 V Systems

Recommended Upstream Protection and Cable Sizes

CAUTION
hazard of fire
  • Connect only to a circuit with the below specifications.
  • Connect only to a circuit provided with maximum a 1600 A branch circuit overcurrent protection in accordance with the National Electrical Code, ANSI/NFPA70, and the Canadian Electrical Code, Part I, C22.1.
Failure to follow these instructions can result in injury or equipment damage.
NOTE: Overcurrent protection is to be provided by others.
NOTE: All wiring must comply with all applicable national and/or electrical code (National Electrical Code, ANSI/NFPA 70).

Cable sizes in this manual are based on Table 310.15 of the National Electrical Code 2014 (NEC) with the following assertions:

  • 90 °C conductors (THHN) for 75 °C termination

  • Not more than 3 current carrying conductors in each conduit

  • An ambient temperature of max. 30 °C

  • Use of copper or aluminium conductors

  • 100% rated breakers

  • Nominal operating conditions

If the ambient room temperature is greater than 30 °C, use larger or additional parallel conductors in accordance with the correction factors of the NEC. The maximum allowable conductor size is 600 kcmil.

Equipment Grounding Conductors (EGC) are sized in accordance with NEC Article 250.122 and Table 250.122 “Minimum size equipment conductor for grounding equipment.

NOTE: Always consider the EGC size according to the complete electrical installation.

Recommended Upstream Protection and Cable Sizes for 300 kW UPS

 

Maximum OCPD (A)

Conductors per Phase Copper / Aluminium (kcmil)

Equipment Grounding Conductor Copper / Aluminium*

Input 500* 2x250 / 2x500 2 AWG / 1/0 AWG
Bypass 400* 1x500 / 2x250 3 AWG / 1/0 AWG
Output 400* 1x500 / 2x250 3 AWG / 1/0 AWG
Battery 1000* 3x350 / 3x500 2/0 AWG / 4/0 AWG

Recommended Upstream Protection and Cable Sizes for 400 kW UPS

 

Maximum OCPD (A)

Conductors per Phase Copper / Aluminium (kcmil)

Equipment Grounding Conductor Copper / Aluminium*

Input 700* 2x350 / 2x500 1/0 AWG / 3/0 AWG
Bypass 500* 2x300 / 2x500 2 AWG / 1/0 AWG
Output 500* 2x300 / 2x500 2 AWG / 1/0 AWG
Battery 1200* 3x600 / 4x500 3/0 / 250

Recommended Upstream Protection and Cable Sizes for 500 kW UPS

 

Maximum OCPD (A)

Conductors per Phase Copper / Aluminium (kcmil)

Equipment Grounding Conductor Copper / Aluminium*

Input 800* 2x600 / 3x400 1/0 AWG / 3/0 AWG
Bypass 700* 2x350 / 2x500 1/0 AWG / 3/0 AWG
Output 700* 2x350 / 2x500 1/0 AWG / 3/0 AWG
Battery 1600* 4x500 / 5x500 4/0 AWG / 350 kcmil

Recommended Upstream Protection and Cable Sizes for 625 kW UPS

 

Maximum OCPD (A)

Conductors per Phase Copper/Aluminium (kcmil)

Equipment Grounding Conductor Copper/Aluminium*

Input

1000*

3x400 / 3x600

2/0 AWG / 4/0 AWG

Bypass

800*

2x600 / 3x400

1/0 AWG / 3/0 AWG

Output

800*

2x600 / 3x400

1/0 AWG / 3/0 AWG

Battery

2000*

5x500 / 6x600

250 kcmil / 400 kcmil

Recommended Upstream Protection and Cable Sizes for 750 kW UPS

 

Maximum OCPD (A)

Conductors per Phase Copper/Aluminium (kcmil)

Equipment Grounding Conductor Copper/Aluminium*

Input

1200*

3x600 / 4x500

3/0 AWG / 250 kcmil

Bypass

1000*

3x400 / 3x600

2/0 AWG / 4/0 AWG

Output

1000*

3x400 / 3x600

2/0 AWG / 4/0 AWG

Battery

2500*

6x500 / 7x600

350 kcmil / 600 kcmil

Recommended Upstream Protection and Cable Sizes for 1000 kW UPS

 

Maximum OCPD (A)

Conductors per Phase Copper/Aluminium (kcmil)

Equipment Grounding Conductor Copper/Aluminium*

Input

1600*

4x600 / –

4/0 AWG / –
Bypass

1600*

4x400 / –

4/0 AWG / –
Output

1600*

4x400 / –

4/0 AWG / –
Battery

3000*

8x500 / –

400 kcmil / –

Recommended Bolt and Lug Sizes for Copper Cables

Cable Size Terminal Bolt Diameter Cable Lug Type Crimping Tool Die
1/0 AWG M12 x 35 mm LCCF1/0–12–X CT930 CD-920–2/0 Black P45
2/0 AWG M12 x 35 mm LCCF2/0–12–X CT930 CD-920–3/0 Orange P50
3/0 AWG M12 x 35 mm LCCF3/0–12–X CT930 CD-920–4/0 Purple P54
250 kcmil M12 x 35 mm LCCF250–12–X CT-940CH/CT-2940 CD-920–300 White P66
300 kcmil M12 x 35 mm LCCF300–12–6 CT-940CH/CT-2940 CD-920–350 Red P71
400 kcmil M12 x 35 mm LCCF400–12–6 CT-940CH/CT-2940 CD-920–500 Brown P87
500 kcmil M12 x 35 mm LCCF500–12–6 CT-940CH/CT-2940 CD-920–500A Pink P99
600 kcmil M12 x 40 mm LCCF600–12–6 CT-940CH/CT-2940 CD-920–750 Black P106

Recommended Bolt and Lug Sizes for Aluminium Cables

Cable Size Terminal Bolt Diameter Cable Lug Type Crimping Tool Die
2/0 AWG M12 x 40 mm LAB2/0-12-5 CT930 Olive P54
3/0 AWG M12 x 40 mm LAB3/0-12-5 CT930 Ruby P60
250 kcmil M12 x 40 mm LAB250-12-5 CT930 Red P71
300 kcmil M12 x 40 mm LAB300-12-2 CT930 Blue P76
400 kcmil M12 x 40 mm LAB400-12-2 CT930 Green P94
500 kcmil M12 x 40 mm LAB500-12-2 CT930 Pink P99
600 kcmil M12 x 40 mm LAB600-12-2 CT930 Black P106

Heat Dissipation

Heat Dissipation (BTU/hr) for a 300 kW UPS

Load

Normal Operation

ECO Mode

ECOnversion

Battery Operation

25%

12919

5723

5978

12353

50%

19937

6587

6742

20392

75%

28412

7719

7766

29227

100%

38039

9045

9032

39199

Heat Dissipation (BTU/hr) for a 400 kW UPS

Load

Normal Operation

ECO Mode

ECOnversion

Battery Operation

25%

98409

90496

93271

101770

50%

196084

176797

179590

197789

75%

294126

264155

266255

294870

100%

401035

352206

353243

393465

Heat Dissipation (BTU/hr) for a 500 kW UPS

Load

Normal Operation

ECO Mode

ECOnversion

Battery Operation

25%

18698

6495

7818

18234

50%

31855

7747

7747

31855

75%

50542

10319

10319

53313

100%

69234

13758

13758

78519

Heat Dissipation (BTU/hr) for a 625 kW UPS

Load

Normal Operation

ECO Mode

ECOnversion

Battery Operation

25% load

23373

6475

9772

22793

50% load

38672

9683

10770

39818

75% load

58008

12898

12898

66641

100% load

81934

15033

17198

98149

Heat Dissipation (BTU/hr) for a 750 kW UPS

Load

Normal Operation

ECO Mode

ECOnversion

Battery Operation

25% load

27351

9742

11727

27351

50% load

46407

11620

12924

47782

75% load

73741

15478

15478

79969

100% load

106625

20637

20637

117778

Heat Dissipation (BTU/hr) for a 1000 kW UPS

Load

Normal Operation

ECO Mode

ECOnversion

Battery Operation

25%

36468

12112

15294

36468

50%

61876

15493

16657

63710

75%

95564

20637

20637

106625

100%

145873

27516

27516

157038

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.