990–5809D-001

Heat Dissipation (BTU/hr) for 1000 kW UPS

 

Normal Operation

ECO Mode

Load 380 V 400 V 415 V 440 V 380 V 400 V 415 V 440 V

25%

36468

34617

34617

33888

12112

12112

12112

12112

50%

71083

67389

67389

60137

17232

17232

17232

16362

75%

123390

117778

117778

98514

23240

23240

23240

21938

100%

187156

179579

179579

149141

30987

30987

30987

29251

 

ECOnversion

Battery Operation

Load 380 V 400 V 415 V 440 V 380 V 400 V 415 V 440 V

25%

13334

13334

13334

14313

36468

35819

36468

36468

50%

17254

17254

17254

16956

63710

62976

63710

63710

75%

24358

24358

24358

22496

106625

104128

106625

106625

100%

31342

31342

31342

29428

157038

156664

157038

157038

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.